ZHCSUM4D November 1994 – February 2024 LMC6032 , LMC6034
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | ±1 | ±9 | mV | |||
| TA = –40°C to +85°C | ±11 | ||||||
| dVOS/dT | Input offset voltage drift | TA = –40°C to +85°C | ±2.3 | µV/°C | |||
| PSRR | Power-supply rejection ratio | Positive, 5V ≤ V+ ≤ 15V | 63 | 83 | dB | ||
| TA = –40°C to +85°C | 60 | ||||||
| Negative, –5V ≤ V+ ≤ –10V | 74 | 94 | |||||
| TA = –40°C to +85°C | 70 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±40 | fA | ||||
| TA = –40°C to +85°C | ±200 | pA | |||||
| IOS | Input offset current | ±10 | fA | ||||
| TA = –40°C to +85°C | ±100 | pA | |||||
| NOISE | |||||||
| en | Input voltage noise density | f = 1kHz | 22 | nV/√Hz | |||
| in | Input current noise density | f = 1kHz | 4 | fA/√Hz | |||
| THD | Total harmonic distortion | f= 10kHz, G = –10V/V, RL = 2kΩ, VO = 8Vpp, VS = ±5V | 0.2 | % | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | To positive rail, 5V ≤ VS ≤ 15V, CMRR > 50dB |
(V+) – 2.3 | (V+) – 1.9 | V | ||
| TA = –40°C to +85°C | (V+) – 2.6 | ||||||
| To negative rail, 5V ≤ VS ≤ 15V, CMRR > 50dB |
(V–) – 0.4 | (V–) – 0.1 | |||||
| TA = –40°C to +85°C | (V–) | ||||||
| CMRR | Common-mode rejection ratio | VS = 15V, 0V < VCM < 12V |
63 | 83 | dB | ||
| TA = –40°C to +85°C | 60 | ||||||
| INPUT IMPEDANCE | |||||||
| RIN | Input resistance | > 1 | TΩ | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | Sourcing, VS = 15V, VCM = 7.5V, 7.5V < VO < 11.5V, RL = 2kΩ |
200 | 2000 | V/mV | ||
| TA = –40°C to +85°C | 100 | ||||||
| Sinking, VS = 15V, VCM = 7.5V, 2.5V < VO < 7.5V, RL = 2kΩ |
90 | 500 | |||||
| TA = –40°C to +85°C | 40 | ||||||
| Sourcing, VS = 15V, VCM = 7.5V, 7.5V < VO < 11.5V, RL = 600Ω |
100 | 1000 | |||||
| TA = –40°C to +85°C | 75 | ||||||
| Sinking, VS = 15V, VCM = 7.5V, 2.5V < VO < 7.5V, RL = 600Ω |
50 | 250 | |||||
| TA = –40°C to +85°C | 20 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBW | Gain bandwidth product | 1.4 | MHz | ||||
| SR | Slew rate(1) | VS = 15V, 10V step | 0.8 | 1.1 | V/µs | ||
| TA = –40°C to +85°C | 0.4 | ||||||
| θm | Phase margin | 50 | ° | ||||
| Crosstalk | Dual and quad channel, VS = 15V, RL = 10kΩ to 7.5V, f = 1kHz, VO = 13Vpp | 130 | dB | ||||
| OUTPUT | |||||||
| VO | Voltage output swing | Positive rail VS = 5V, RL = 2kΩ to mid-supply |
4.20 | 4.87 | V | ||
| TA = –40°C to +85°C | 4.00 | ||||||
| Negative rail VS = 5V, RL = 2kΩ to mid-supply |
0.10 | 0.25 | |||||
| TA = –40°C to +85°C | 0.35 | ||||||
| Positive rail VS = 5V, RL = 600Ω to mid-supply |
4.00 | 4.61 | |||||
| TA = –40°C to +85°C | 3.80 | ||||||
| Negative rail VS = 5V, RL = 600Ω to mid-supply |
0.30 | 0.63 | |||||
| TA = –40°C to +85°C | 0.75 | ||||||
| Positive rail VS = 15V, RL = 2kΩ to mid-supply |
13.50 | 14.63 | |||||
| TA = –40°C to +85°C | 13.00 | ||||||
| Negative rail VS = 15V, RL = 2kΩ to mid-supply |
0.26 | 0.45 | |||||
| TA = –40°C to +85°C | 0.55 | ||||||
| Positive rail VS = 15V, RL = 600Ω to mid-supply |
12.50 | 13.90 | |||||
| TA = –40°C to +85°C | 12.00 | ||||||
| Negative rail VS = 15V, RL = 600Ω to mid-supply |
0.79 | 1.45 | |||||
| TA = –40°C to +85°C | 1.75 | ||||||
| ISC | Short-circuit current | Sourcing VS = 5V, VO = 0V |
13 | 22 | mA | ||
| TA = –40°C to +85°C | 9 | ||||||
| Sinking VS = 5V, VO = 5V |
13 | 21 | |||||
| TA = –40°C to +85°C | 9 | ||||||
| Sourcing VS = 15V, VO = 0V |
23 | 40 | |||||
| TA = –40°C to +85°C | 15 | ||||||
| Sinking VS = 15V, VO = 13V(2) |
23 | 39 | |||||
| TA = –40°C to +85°C | 15 | ||||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | VO = 1.5V | LMC6032 | 375 | 800 | µA | |
| LMC6032, TA = –40°C to +85°C |
950 | ||||||
| LMC6034 | 375 | 675 | |||||
| LMC6034, TA = –40°C to +85°C |
750 | ||||||