SNOS694I March   1995  – September 2015 LMC6001

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  DC Electrical Characteristics for LMC6001AI
    6. 6.6  DC Electrical Characteristics for LMC6001BI
    7. 6.7  DC Electrical Characteristics for LMC6001CI
    8. 6.8  AC Electrical Characteristics for LMC6001AIC
    9. 6.9  AC Electrical Characteristics for LM6001BI
    10. 6.10 AC Electrical Characteristics for LMC6001CI
    11. 6.11 Dissipation Ratings
    12. 6.12 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Amplifier Topology
      2. 7.3.2 Latch-Up Prevention
    4. 7.4 Device Functional Modes
  8. 8 Applications and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Compensating For Input Capacitance
      2. 8.1.2 Capacitive Load Tolerance
    2. 8.2 Typical Application
      1. 8.2.1 Two Op Amp, Temperature Compensated Ph Probe Amplifier
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 System Example
      1. 8.3.1 Ultra-Low Input Current Instrumentation Amplifier
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Printed-Circuit-Board Layout For High-Impedance Work
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Related Links
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • (Maximum Limit, 25°C Unless Otherwise Noted)
  • Input Current (100% Tested): 25 fA
  • Input Current Over Temperature: 2 pA
  • Low Power: 750 μA
  • Low VOS: 350 μV
  • Low Noise: 22 nV/√Hz at 1 kHz Typical

2 Applications

  • Electrometer Amplifiers
  • Photodiode Preamplifiers
  • Ion Detectors
  • A.T.E. Leakage Testing

3 Description

Featuring 100% tested input currents of 25 fA maximum, low operating power, and ESD protection of 2000 V, the LMC6001 device achieves a new industry benchmark for low input current operational amplifiers. By tightly controlling the molding compound, Texas Instruments is able to offer this ultra-low input current in a lower cost molded package.

To avoid long turnon settling times common in other low input current op amps, the LMC6001A is tested three times in the first minute of operation. Even units that meet the 25-fA limit are rejected if they drift.

Because of the ultra-low input current noise of 0.13 fA/√Hz, the LMC6001 can provide almost noiseless amplification of high resistance signal sources. Adding only 1 dB at 100 kΩ, 0.1 dB at 1 MΩ and 0.01 dB or less from 10 MΩ to 2,000 MΩ, the LMC6001 is an almost noiseless amplifier.

The LMC6001 is ideally suited for electrometer applications requiring ultra-low input leakage such as sensitive photodetection transimpedance amplifiers and sensor amplifiers. Because input referred noise is only 22 nV/√Hz, the LMC6001 can achieve higher signal to noise ratio than JFET input type electrometer amplifiers. Other applications of the LMC6001 include long interval integrators, ultra-high input impedance instrumentation amplifiers, and sensitive electrical-field measurement circuits.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LMC6001 PDIP (8) 9.81 mm × 6.35 mm
TO-99 (8) 9.08 mm × 9.08 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

LMC6001 typ_app_snos695.gif