ZHCSK76 September   2019 LM74202-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      简化原理图
      2.      12V 条件下的 ISO16750-2 负载突降脉冲 5b 性能
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
    1.     Pin Functions
  6. 6 Specifications
    1. 6.1      Absolute Maximum Ratings
    2. 6.2      ESD Ratings
    3. 6.3      Recommended Operating Conditions
    4. Table 1. Thermal Information
    5. 6.4      Electrical Characteristics
    6. 6.5      Timing Requirements
    7. 6.6      Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Undervoltage Lockout (UVLO)
      2. 8.3.2 Overvoltage Protection (OVP)
      3. 8.3.3 Reverse Battery Protection
      4. 8.3.4 Hot Plug-In and In-Rush Current Control
      5. 8.3.5 Overload and Short Circuit Protection
        1. 8.3.5.1 Overload Protection
          1. 8.3.5.1.1 Active Current Limiting
          2. 8.3.5.1.2 Electronic Circuit Breaker with Overload Timeout, MODE = OPEN
        2. 8.3.5.2 Short Circuit Protection
          1. 8.3.5.2.1 Start-Up With Short-Circuit On Output
        3. 8.3.5.3 FAULT Response
          1. 8.3.5.3.1 Look Ahead Overload Current Fault Indicator
        4. 8.3.5.4 Current Monitoring
        5. 8.3.5.5 IN, OUT, RTN and GND Pins
        6. 8.3.5.6 Thermal Shutdown
        7. 8.3.5.7 Low Current Shutdown Control (SHDN)
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Step by Step Design Procedure
        2. 9.2.2.2 Setting Undervoltage Lockout and Overvoltage Set Point for Operating Voltage Range
        3. 9.2.2.3 Programming the Current-Limit Threshold—R(ILIM) Selection
        4. 9.2.2.4 Programming Current Monitoring Resistor—RIMON
        5. 9.2.2.5 Limiting the Inrush Current
          1. 9.2.2.5.1 Selection of Input TVS for Transient Protection
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
    1. 10.1 Transient Protection
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档
    2. 12.2 接收文档更新通知
    3. 12.3 社区资源
    4. 12.4 商标
    5. 12.5 静电放电警告
    6. 12.6 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

LM74202-Q1 is an ideal diode with integrated back-to-back FETs and enhanced built-in protection circuitry. It provides robust protection for all systems and applications powered from 4.2 V to 40 V. The device integrates reverse battery input, reverse current, overvoltage, undervoltage, overcurrent and short circuit protection. The precision overcurrent limit (±5% at 1A) helps to minimize over design of the input power supply, while the fast response short circuit protection immediately isolates the load from input when a short circuit is detected. The device allows the user to program the overcurrent limit threshold between 0.1 A and 2.23 A with an external resistor. The device monitors the bus voltage for brown-out and overvoltage protection, asserting the FLTb pin to notify downstream systems.

The device is designed to protect systems such as ADAS camera supplies against sudden output short to battery events. The device monitors V(IN) and V(OUT) to provide true reverse blocking from output when output short to battery fault condition or input power fail condition is detected. The internal robust protection control blocks of the LM74202-Q1 device along with its ±40 V rating helps to simplify the system designs for the various ISO and LV124 compliance ensuring complete protection of the load and the device.

The device monitors V(IN) and V(OUT) to provide true reverse current blocking when a reverse condition or input power failure condition is detected. The LM74202-Q1 device is also designed to control redundant power supply systems.

Additional features of the LM74202-Q1 device include:

  • Reverse input battery protection
  • Reverse current blocking
  • Current monitor output for health monitoring of the system
  • Electronic circuit breaker operation with overload timeout using MODE pin
  • A choice of latch off or automatic restart mode response during current limit fault using MODE pin
  • Over temperature protection to safely shutdown in the event of an overcurrent event
  • De-glitched fault reporting for brown-out and overvoltage faults
  • Look ahead overload current fault indication (see the Look Ahead Overload Current Fault Indicator section)