ZHCSH35B November 2017 – May 2021 LM73605-Q1 , LM73606-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| CURRENT LIMITS AND HICCUP | ||||||
| NOC(1) | Number of switching cycles before hiccup is tripped | 128 | Cycles | |||
| tOC | Overcurrent hiccup retry delay time | 46 | ms | |||
| SOFT START (SS/TRK PIN) | ||||||
| tSS | Internal soft-start time | CSS = OPEN, from EN rising edge to PGOOD rising edge | 3.5 | 6.3 | ms | |
| POWER GOOD (PGOOD PIN) and OVERVOLTAGE PROTECTION | ||||||
| tPGOOD_RISE | PGOOD rising edge deglitch delay | 80 | 140 | 200 | µs | |
| tPGOOD_FALL | PGOOD falling edge deglitch delay | 80 | 140 | 200 | µs | |