4 Revision History
Changes from Revision C (April 2021) to Revision D (May 2021)
Changes from Revision B (February 2016) to Revision C (April 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
Changes from Revision A (December 2015) to Revision B (February 2016)
- Updated tables in the Device Comparison
Table
Go
- Removed last sentence in SYNC/MODE description in Pin Functions
table in Pin Configuration and Functions
Go
- Updated IB Parameter in
Section 7.5
tableGo
- Changed RRESET MAX from "80" to "120" in
Section 7.5
tableGo
- Changed Vout to Vout_3_3V, Vout_5V, and Vout_ADJ for 3.3-V, 5-V, and ADJ output voltage options in
Section 7.6
tableGo
- Corrected references for SNAU190 and SNAU191 in
Section 12.1.1
Go
Changes from Revision * (June 2015) to Revision A (December 2015)