ZHCSL47A April 2020 – January 2021 LM5181
PRODUCTION DATA
Unless otherwise stated, application performance curves were taken at TA = 25°C.
Figure 9-2 Efficiency (Linear Scale)
| VIN = 24 V | IOUT = 0.5 A | |

| VIN = 24 V | 150 kHz to 30 MHz | LIN = 4.7 µH |
| IOUT = 0.5 A | CIN = 10 µF |
Figure 9-3 Load
Regulation (Linear Scale)
| VIN = 24 V | IOUT = 0.5 A | |

| VIN = 24 V | 30 MHz to 108 MHz | LIN = 4.7 µH |
| IOUT = 0.5 A | CIN = 10 µF |