ZHCSEQ3D February 2016 – December 2022 LM5165
PRODUCTION DATA
The target full-load efficiency of this design is 88% based on a nominal input voltage of 12 V and an output voltage of 3.3 V. The required total input voltage range is 3.5 V to 65 V. The LM5165 has an internally-set soft-start time of 900 µs and an adjustable peak current limit threshold. The BOM is listed in Table 8-2.
| REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
|---|---|---|---|---|
| CIN | 1 | 1 µF, 100 V, X7S, 0805 ceramic | TDK | C2012X7S2A474M125AE |
| COUT | 1 | 10 µF, 6.3 V, X7R, 0805 ceramic | Taiyo Yuden | JMK212AB7106KG-T |
| Murata | GRM21BR70J106KE76K | |||
| LF | 1 | 47 µH ±20%, 0.56 A, 650 mΩ maximum DCR, 3.9 × 3.9 × 1.7 mm | Coilcraft | LPS4018-473MRC |
| 47 µH ±20%, 0.7 A, 620 mΩ typical DCR, 4.0 × 4.0 × 1.8 mm | Würth | 74404042470 | ||
| 47 µH ±20%, 0.57 A, 650 mΩ typical DCR, 4.0 × 4.0 × 1.8 mm | Taiyo Yuden | NR4018T470M | ||
| RILIM | 1 | 56.2 kΩ, 1%, 0402 | Std | Std |
| U1 | 1 | LM5165Y Synchronous Buck Converter, VSON-10, 3.3-V Fixed | TI | LM5165YDRCR |