ZHCSEI6 January   2016 LM5140-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 简化电路原理图
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  High Voltage Start-up Regulator
      2. 8.3.2  VCC Regulator
      3. 8.3.3  Oscillator
      4. 8.3.4  SYNIN and SYNOUT
      5. 8.3.5  Enable
      6. 8.3.6  Power Good
      7. 8.3.7  Output Voltage
      8. 8.3.8  Minimum Output Voltage Adjustment
      9. 8.3.9  Current Sense
      10. 8.3.10 DCR Current Sensing
      11. 8.3.11 Error Amplifier and PWM Comparator
      12. 8.3.12 Slope Compensation
    4. 8.4 Device Functional Modes
      1. 8.4.1 Hiccup Mode Current Limiting
      2. 8.4.2 Standby Mode
      3. 8.4.3 Soft-Start
      4. 8.4.4 Diode Emulation
      5. 8.4.5 High and low-side Drivers
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Inductor Calculation
        2. 9.2.2.2  Current Sense Resistor
        3. 9.2.2.3  Output Capacitor
        4. 9.2.2.4  Input Filter
        5. 9.2.2.5  EMI Filter Design
        6. 9.2.2.6  MOSFET Selection
        7. 9.2.2.7  Driver Slew Rate Control
        8. 9.2.2.8  Sub-Harmonic Oscillation
        9. 9.2.2.9  Control Loop
        10. 9.2.2.10 Error Amplifier
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Procedure
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

The LM5140-Q1 is a synchronous buck controller used to convert a higher input voltage to two lower output voltages. The following design procedure can be used to select external component values. Alternately, the WEBENCH® software may be used to generate a complete design. The WEBENCH software uses an iterative design procedure and accesses a comprehensive database of components when generating a design. This section presents a simplified discussion of the design process. In addition to the WEBENCH software the LM5140ADESIGN-CALC.XIXS quick start Excel calculator is available at www.ti.com.

9.2 Typical Application

LM5140-Q1 typ_app_schem_snvsa02.gif Figure 31. 12-V to 3.3-V and 5-V Converter

9.2.1 Design Requirements

For this design example, the intended input, output and performance parameters are shown in Table 1.

Table 1. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range (Steady State) 8 V to 18 V
Transient 42 V
Cold Crank 3.8 V
Output voltage 3.3 V
Output current 6 A
Operating frequency 2.2 MHz
Output voltage regulation ± 1%
Standby current, one output enabled, no-load < 35 µA
Shutdown Current 9 µA

9.2.2 Detailed Design Procedure

  • Buck Inductor calculation
  • Peak inductor current calculation
  • Current Sense resistor
  • Output capacitor
  • Input filter design
  • MOSFET selection
  • Control Loop design

9.2.2.1 Inductor Calculation

For design simplification, the LM5140-Q1 has internal slope compensation to eliminate sub-harmonic oscillation. For proper slope compensation, the inductor value should be calculated based on the following guidelines:

Equation 14. LM5140-Q1 equation_14_snvsa02.gif

Where LX is 1 ±0.25

  • Lower inductor values increase the peak-to-peak inductor current, which minimizes size and cost and improves transient response at the expense of reduced efficiency due to higher peak currents.
  • Higher inductance values decrease the peak-to-peak inductor current, which increases efficiency by reducing the RMS current but requires larger output capacitors to meet load-transient specifications.

Equation 15. LM5140-Q1 equation_15_snvsa02.gif

A standard inductor value of 1.5 µH is selected.

Equation 16. LM5140-Q1 equation_16_snvsa02.gif
Equation 17. LM5140-Q1 equation_17_snvsa02.gif

The maximum peak-to-peak inductor current is:

Equation 18. LM5140-Q1 equation_18_snvsa02.gif
Equation 19. LM5140-Q1 equation_19_snvsa02.gif
Equation 20. LM5140-Q1 equation_20_snvsa02.gif
Equation 21. LM5140-Q1 equation_21_snvsa02.gif

9.2.2.2 Current Sense Resistor

When calculating the current sense resistor, the maximum output current capability (IOUTMAX) should be at least 20% higher than the required full load current to account for tolerances, ripple current, and load transients. For this example, 120% of the 6.41 A peak inductor current calculated in the previous section (Ipk) is 7.69 A. The current sense resistor value can be calculated using:

Equation 22. LM5140-Q1 equation_22_snvsa02.gif
Equation 23. LM5140-Q1 equation_23_snvsa02.gif

Where:VCS is the 73 mV current limit threshold.

The Rsense value selected is 9 mΩ

Carefully observe the PCB layout guidelines to ensure that noise and DC errors do not corrupt the differential current sense signals betwen the CS and VOUT pins. Place the sense resistor close to the devices with short, direct traces, creating Kelvin-sense connections between the current-sense resistor and the LM5140-Q1.

The propagation delays through the current limit comparator, logic, and external MOSFET gate drivers allow the peak current to increase above the calculated current limit threshold. For a total propogation delay of tdlyTOTAL, the worst case peak current through the inductor with the output is shorted can be calculated from:

Equation 24. LM5140-Q1 equation_24_snvsa02.gif

From the Electrical Characteristics, tdlyTOTAL 40 ns. Therefore:

Equation 25. LM5140-Q1 equation_25_snvsa02.gif

Once the peak current and the inductance parameters are known, the inductor can be chosen. An inductor with a saturation current greater than Ipkshortckt (8.59 Apk) should be selected.

9.2.2.3 Output Capacitor

In a switch mode power supply, the minimum output capacitance is typically selected based on the capacitor ripple current rating and the load transient requirements. The output capacitor must be large enough to absorb the inductor energy and limit over voltage when transitioning from full-load to no-load, and to limit the output voltage undershoot during no-load to full load transients. The worst-case load transient from zero to full load occurs when the input voltage is at the maximum value and a current switching cycle has just finished. The total output voltage drop VOUTUV is the sum of the voltage drop while the inductor is ramping up to support the full load and the voltage drop before the next pulse can occur.

The output capacitance required to maintain the minimum output voltage drop VOUTUV can be calculated as follows:

Equation 26. LM5140-Q1 equation_26_snvsa02.gif
Equation 27. LM5140-Q1 equation_27_snvsa02.gif.

Where:

  • ISTEP = 6A
  • VOUTUV = 1% of 3.3 V, or 33 mV

For this example a total of 293 µF of capacitance is used, three 82-µF aluminum capacitors for energy storage and one 47 µF low ESR ceramic capacitor to reduce high frequency noise.

Generally, when sufficient capacitance is used to satisfy the undershoot requirement, the overshoot during a full-load to no-load transient will also be satisfactory. After the output capacitance has been selected, calculate the output ripple current and verify that the ripple current is within the capacitor ripple current ratings.

For this design, the output ripple current is:

Equation 28. LM5140-Q1 equation_28_snvsa02.gif
Equation 29. LM5140-Q1 equation_29_snvsa02.gif

9.2.2.4 Input Filter

A power supply input typically has a relatively high source impedance at the switching frequency. Good quality input capacitors are necessary to limit the ripple voltage at the VIN pin while supplying most of the switch current during the buck switch on-time. When the buck switch turns on, the current drawin from the input capacitor steps from zero to the valley of the inductor current waveform, then ramps up to the peak value, and then drops to the zero at turn-off.

Average input current can be calculated from the total input power required to support the loads at VOUT1 and VOUT2:

Equation 30. LM5140-Q1 equation_30_snvsa02.gif

The efficiency η is assumed to be 83% for this design example, yielding total input power:

Equation 31. LM5140-Q1 equation_31_snvsa02.gif
Equation 32. LM5140-Q1 equation_32_snvsa02.gif
Equation 33. LM5140-Q1 equation_33_snvsa02.gif

The ripple voltage on the input capacitors will be reduced significantly with a dual channel operation since each channel operates 180º out of phase from the other. Capacitors connected in parallel should be evaluated for their RMS current rating. The ripple current will split between the input capacitors based on the relative impedance of the capacitors at the switching frequency.

The input capacitors should be selected with sufficient RMS current rating and the maximum voltage rating. The input ripple current with one channel operating is:

Equation 34. LM5140-Q1 equation_34_snvsa02.gif
Equation 35. LM5140-Q1 equation_35_snvsa02.gif

9.2.2.5 EMI Filter Design

Switching regulators exhibit negative input impedance, which is lowest at the minimum input voltage. An under-damped LC filter exhibits a high output impedance at the resonant frequency of the filter. For stability, the filter output impedance must be less than the absolute value of the converter input impedance.

Equation 36. LM5140-Q1 equation_36_snvsa02.gif
Equation 37. LM5140-Q1 equation_37_snvsa02.gif

EMI Filter Design Steps:

  • Calculate the required attenuation
  • Capacitor CIN represents the existing capacitor at the input of the switching converter
  • Filter inductor Lf is usually selected between 1 μH and 10 μH (3.6 µH was used for this application), but it can be smaller to reduce losses in a high current design
  • Calculate capacitor Cf

LM5140-Q1 input_EMI_filter_snvsa02.gif Figure 32. Input EMI Filter

By calculating the first harmonic current from the Fourier series of the input current waveform and multiplying it by the input impedance (the impedance is defined by the existing input capacitor CIN), a formula can be derived to obtain the required attenuation:

Equation 38. LM5140-Q1 equation_63_snvsa02.gif
Equation 39. LM5140-Q1 equation_38_snvsa02.gif

Vmax is the allowed dBμV noise level for the particular EMI standard, CIN is the existing input capacitors of the buck converter. For this application 10 µF was selected. Dmax is the maximum duty cycle. Ipk is the peak inductor current and for filter design purposes, the current at the input can be modeled as a squarewave. The EMI filter capacitor Cf is determined from:

Equation 40. LM5140-Q1 equation_39_snvsa02.gif
Equation 41. LM5140-Q1 equation_40_snvsa02.gif

For this application, Cf was chosen to be 1 µF. Adding an input filter to a switching regulator modifies the control-to-output transfer function. The output impedance of the filter must be sufficiently small such that the input filter does not significantly affect the loop gain of the buck converter. The impedance peaks at the filter resonant frequency. The resonant frequency of the filter is given by:

Equation 42. LM5140-Q1 equation_41_snvsa02.gif
Equation 43. LM5140-Q1 equation_42_snvsa02.gif

The purpose of Rd is to reduce the peak output impedance of the filter at the resonant frequency. The capacitor Cd blocks the dc component of the input voltage to avoids excessive power dissipation in Rd. The capacitor Cd should have lower impedance than Rd at the resonant frequency with a capacitance value greater than the input capacitor CIN. This will prevent CIN from interfering with the cutoff frequency of the main filter. Added damping is needed when the output impedance is high at the resonant frequency ( Q of filter formed by CIN and Lf is too high): An electrolytic cap Cd can be used as damping device, with the value of:

Equation 44. LM5140-Q1 equation_43_snvsa02.gif

Cd = 4 x 10 µF, a 47-µF capacitor was selected and Rd is chosen using:

Equation 45. LM5140-Q1 equation_44_snvsa02.gif
Equation 46. LM5140-Q1 equation_45_snvsa02.gif

9.2.2.6 MOSFET Selection

The LM5140-Q1 gate drivers are powered by the internal 5-V VCC bias regulator. To reduce power dissipation in the controller and improve efficiency, the VCCX pin which should be connected to 5-V output or an external 5 V bias supply. The MOSFETs used with the LM5140 require a logic-level gate threshold with on-resistance specified with VGS = 4.5 V or lower.

The four MOSFETs must be chosen with a VDS rating to withstand the maximum VIN voltage plus supply voltage transients and spikes (ringing). For automotive applications, the maximum VIN occurs during a load dump and the voltage can surge to 42 V under some conditions. A MOSFET with a VDS rating of 60 V would meet most application requirements. The N-channel MOSFETs must be capable of delivering the average load current plus peak ripple current during switching.

The high-side MOSFET losses are associated with the RDS(ON) of the MOSFET and the switching losses.

Equation 47. LM5140-Q1 equation_46_snvsa02.gif
Equation 48. LM5140-Q1 equation_47_snvsa02.gif

The losses in the low-side MOSFET include the RDS(ON) losses, the dead time losses, and losses in the MOSFETs internal body diode. The body diode conducts the inductor current during the dead time before the rising edge of the switch node. Minority carriers are injected into and stored in the body diode PN junction. As the high-side FET begins to turn-on, a negative current must first flow through the diode to remove the stored charge before the diode can be reverse biased. During this time, the high-side MOSFET drain-source voltage remains at VIN until all the diode minority carriers are removed. Then the diode begins to block negative voltage and the reverse current continues to flow to charge the depletion capacitance of the body diode junction. The total charge requierd to reverse bias the diode is called reverse-recovery charge Qrr. The power loss in the low-side MOSFET can be calculated from:

Equation 49. LM5140-Q1 equation_48_snvsa02.gif
Equation 50. LM5140-Q1 equation_49_snvsa02.gif

Where tdr and tdf are the switch node voltage rise and fall times (20 ns).

VDFET the forward voltage drop across the low-side MOSFET internal body diode (0.8 V).

DQrr the internal body diode reverse recovery charge (105 nC).

RDS(ON) the on resistance of the low-side MOSFET ( 26 mΩ at TJ = 125ºC).

The table below provides parameters for several MOSFETs that have tested in the LM5140-Q1 evaluation module.

Manufacturer Part Number VDS (V) ID (A) QgMAX (nC)
VGS = 4.5 V
RDSON MAX (mΩ)
VGS = 4.5
COSS /MAX Application
VISHAY SQJ850EP 60 24 30 32 215 Automotive High Power
VISHAY SQ7414EN 60 5.6 25 36 175 Automotive Low Power
Texas Instruments CSD18534Q5A 60 13 11.1 12.4 217 Industrial

9.2.2.7 Driver Slew Rate Control

Figure 33 shows the high current driver outputs with independent source and current sink pins for slew rate control. Slew rate control enables the user to adjust the switch node rise and fall times which can reduce the conducted EMI in the FM radio band (30 MHz to 108 MHz). Using the LM5140-Q1 EVM, conducted emission were measured in accordance with CISPR 25. Figure 34 shows the measured results without slew rate control. The conducted EMI results with slew rate control are shown in Figure 35.

LM5140-Q1 drivers_snvsa02.gif Figure 33. Drivers with Slew Rate Control
LM5140-Q1 EMI_measurements_CISPR_25_no_slew_rate_control_snvsa02.png Figure 34. EMI Measurements CISPR 25, No Slew Rate Control

Referring to Figure 34 and Figure 35 a 10 dB reduction in conduction emissions in the FM band is attained by using slew rate control. This can reduce the size and cost of the EMI filters.

LM5140-Q1 EMI_measurements_CISPR_25_with_slew_rate_control_snvsa02.png Figure 35. EMI Measurements CISPR 25 with Slew Rate Control

9.2.2.8 Sub-Harmonic Oscillation

For peak current mode control, sub-harmonic oscillation occurs with a duty cycle greater than 50% and is characterized by alternating wide and narrow pulses at the SW pin. By adding a compensating ramp equal to the down-slope of the inductor current, any tendency toward sub-harmonic oscillation is damped within one switching cycle.

In time-domain analysis, the steady-state inductor current starts and ends at the same value during one clock cycle. If the magnitude of the end-of-cycle current error, dI1, caused by an initial perturbation, dI0, is less than the magnitude of dI0 or dI1/dI0 > –1, the perturbation naturally disappears after a few cycles, refer to Figure 36. When dI1/dI0 < –1, the initial perturbation does not disappear resulting in sub-harmonic oscillation in steady-state operation. By choosing K > 1 , sub-harmonic oscillation will be avoided.

LM5140-Q1 sub_harmonic_oscillation_snvsa02.gif Figure 36. Sub-Harmonic Oscillation
Equation 51. LM5140-Q1 equation_50_snvsa02.gif

The relationship between Q and K factor is illustrated graphically in Figure 37.

LM5140-Q1 Sampling Gain Q vs K.gif Figure 37. Sampling Gain Q vs K Factor

The minimum value of K is 0.5. This is the same as time domain analysis result. When K < 0.5, the regulator is unstable. High gain peaking at 0.5 results in sub-harmonic oscillation at FSW//2. When K = 1, one-cycle damping is realized and Q is equal to 0.673 at this point. A higher K factor may introduce additional phase shift by moving the sampled gain inductor pole closer to the crossover frequency but will help reduce noise sensitivity in the current loop.

9.2.2.9 Control Loop

The open loop response of a buck converter is defined as the product of modulator and feedback transfer functions. When plotted on a dB scale, the open loop gain is shown as the sum of modulator gain and feedback gain. The modulator transfer function includes a power stage transfer function with an embedded current loop that can be simplified as one pole and a one zero system as shown in Equation 52. The modulator transfer function is defined as follows:

Equation 52. LM5140-Q1 equation_51_snvsa02.gif
Equation 53. LM5140-Q1 equation_52_snvsa02.gif

The equation includes the sample gain at fSW//2 (ωn), which is caused by sampling effect of current mode control. Refer to section Sub-Harmonic Oscillation:

Equation 54. LM5140-Q1 equation_53_snvsa02.gif
Equation 55. LM5140-Q1 equation_54_snvsa02.gif
Equation 56. Gain in dB 20log(AM)
Equation 57. 20 log⁡(3.035) = 9.64

GCS is the current sense amplifier gain (12).

RLOAD is the load resistance.

RDCR is the dc resistance on the output inductor.

9.2.2.10 Error Amplifier

RCOMP and CCOMP configure the error amplifier gain characteristic to achieve a stable voltage feedback loop. One advantage of current mode control is the ability to compensate the loop with only two compensation components, RCOMP and CCOMP. The voltage loop gain is the product of the modulator gain and the error amplifier gain. For the 3.3-V output of this design example, the modulator is treated as an ideal voltage-to-current converter. The modulator gain of the LM5140-Q1 can be modeled as:

Equation 58. LM5140-Q1 equation_55_snvsa02.gif
Equation 59. LM5140-Q1 equation_56_snvsa02.gif
Equation 60. LM5140-Q1 equation_57_snvsa02.gif

Where:

VREF is the feedback voltage reference (1.2 V)

Gm is the error amplifier gain transconductance (1200 µS)

RAMP is the error amplilfier output impedance (2.5 MΩ)

LM5140-Q1 transconductance_amplifier_snvsa02.gif Figure 38. Transconductance Amplifier

The procedure for choosing compensation components for a stable closed loop is:

  • Select the desired open loop gain crossover frequency (fc); for this application 30 kHz was chosen
  • Calculate the RCOMP resistor for the gain crossover frequency at 30 kHz
  • Equation 61. LM5140-Q1 equation_58_snvsa02.gif
    Equation 62. LM5140-Q1 equation_59_snvsa02.gif

    The value selected for RCOMP is 10 kΩ

  • Calculate the CCOMP capacitor value to create a zero that cancels the pole ωp (ωp = 1/(RLOAD x CO).

Equation 63. LM5140-Q1 equation_61_snvsa02.gif
Equation 64. LM5140-Q1 equation_62_snvsa02.gif

The value seleced for CCOMP is 10 nF

9.2.3 Application Curves

Plotting the modulator gain and feedback gain, (refer to Figure 39).

The results are a gain crossover frequency of 20 kHz with 82º of phase margin, (refer to Figure 40).

LM5140-Q1 VO_VC_snvsa02.gif Figure 39. (VO/VC) Modulator Gain and Phase
LM5140-Q1 open_loop_gain_and_phase_snvsa02.gif Figure 40. Open Loop Gain and Phase