SNVS424D January   2006  – December 2014 LM5106

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Start-up and UVLO
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
        1. 8.2.2.1 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
    1. 9.1 Power Dissipation Considerations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 HS Transient Voltages Below Ground
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM5106 is one of the latest generation of high-voltage gate drivers which are designed to drive both the high-side and low-side N-channel MOSFETs in a half-bridge/full bridge configuration or in a synchronous buck circuit. The floating high-side driver can operate with supply voltages up to 110 V. This allows for N-channel MOSFET control in half-bridge, full-bridge, push-pull, two switch forward and active clamp topologies.

The outputs of the LM5106 are controlled from a single input. The rising edge of each output can be delayed with a programming resistor.

Table 1. Highlights

FEATURE BENEFIT
Programmable Turnon Delay Allows optimization of gate drive timings in bridge topologies
Enable Pin Reduces operating current when disabled to improved power system standby power
Low Power Consumption Improves light load efficiency figures of the power stage.

8.2 Typical Application

20175908.gifFigure 17. LM5106 Driving MOSFETs Connected in Half-Bridge Configuration

8.2.1 Design Requirements

PARAMETERS VALUES
Gate Drive IC LM5102
Mosfet CSD18531Q5A
VDD 10 V
Qgmax 43 nC
Fsw 100 kHz
DMax 95%
IHBO 10 µA
VDH 1.1 V
VHBR 7.3 V
VHBH 0.4 V

8.2.2 Detailed Design Procedure

8.2.2.1 Detailed Design Procedure

Equation 1. ΔVHB = VDD – VDH – VHBL

where

  • VDD = Supply voltage of the gate drive IC
  • VDH = Bootstrap diode forward voltage drop
  • Vgsmin = Minimum gate source threshold voltage
Equation 2. equation1_snvs268.gif
Equation 3. equation2_snvs268.gif

The quiescent current of the bootstrap circuit is 10 µA which is negligible compared to the Qgs of the MOSFET.

Equation 4. equation3_snvs268.gif
Equation 5. QTOTAL = 43.01 nC

In practice the value for the CBOOT capacitor should be greater than that calculated to allow for situations where the power stage may skip pulse due to load transients. In this circumstance the boot capacitor must maintain the HB pin voltage above the UVLO voltage for the HB circuit.

As a general rule the local VDD bypass capacitor should be 10 times greater than the value of CBOOT.

Equation 6. VHBL = VHBR – VHBH
Equation 7. VHBL = 6.9 V
Equation 8. ΔVHB = 10 V – 1.1 V – 6.9 V
Equation 9. ΔVHB = 2.0 V
Equation 10. CBOOT = 43.01nc / 2 V
Equation 11. CBOOT = 21.5 nF

The bootstrap and bias capacitors should be ceramic types with X7R dielectric. The voltage rating should be twice that of the maximum VDD to allow for loss of capacitance once the devices have a DC bias voltage across them and to ensure long-term reliability of the devices.

The resistor values, RT, for setting turnon delay can be found in Figure 19.

8.2.3 Application Curves

20175930.gifFigure 18. LM5106 Enable: tsd
20175914.gifFigure 19. Dead-Time vs RT Resistor Value