SNVS344B March   2005  – December 2014 LM5032

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Line Undervoltage Lock Out, UVLO, Shutdown
      2. 7.3.2  Startup Regulator, VIN, VCC
      3. 7.3.3  Drivers Off, VCC Disable
      4. 7.3.4  Oscillator
      5. 7.3.5  PWM Comparator/Slope Compensation
      6. 7.3.6  Cycle-by-Cycle Current Limit
      7. 7.3.7  Hiccup Mode Current Limit Restart
      8. 7.3.8  Soft-Start
      9. 7.3.9  Output Duty Cycle
      10. 7.3.10 Driver Outputs
      11. 7.3.11 Thermal Shutdown
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1  VIN
      2. 8.1.2  For Applications > 100 V
      3. 8.1.3  UVLO
      4. 8.1.4  VCC
      5. 8.1.5  Oscillator, Sync Input
      6. 8.1.6  Voltage Feedback, COMP1, COMP2
      7. 8.1.7  Current Sense, CS1, CS2
      8. 8.1.8  Hiccup Mode Current Limit Restart
      9. 8.1.9  Soft-Start
      10. 8.1.10 Line Voltage Dependent Maximum Duty Cycle
      11. 8.1.11 User Defined Max Duty Cycle
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Oscillator Frequency and Maximum Duty Cycle
        2. 8.2.2.2 Power Stage Design
          1. 8.2.2.2.1 Boost Inductor Selection
          2. 8.2.2.2.2 Output Capacitor Selection
          3. 8.2.2.2.3 Boost MOSFET Selection
          4. 8.2.2.2.4 Boost Diode Selection
        3. 8.2.2.3 UVLO Setting
        4. 8.2.2.4 VIN, VCC, Startup
        5. 8.2.2.5 Soft-Start and Overload
        6. 8.2.2.6 Current Sense
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Trademarks
    2. 11.2 Electrostatic Discharge Caution
    3. 11.3 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Pin Configuration and Functions

PW Package
16-Pin TSSOP
Top View
20135002.gif

Pin Functions

PIN I/O DESCRIPTION APPLICATIONS INFORMATION
NO. NAME
1 VIN P Input Supply Input to the startup regulator. The operating input range is 13 V to 100 V with transient capability to 105 V.
2 COMP1 I PWM Control, Controller 1 The COMP1 input provides voltage feedback to the PWM comparator inverting input of Controller 1 through a 3:1 divider. The OUT1 duty cycle increases as the COMP1 voltage increases. An internal 5-KΩ pull-up resistor to 5.0-V provides bias current to an opto-coupler transistor.
3 CS1 I Current Sense Input, Controller 1 Input for current mode control and the current limit sensing. If the CS1 pin exceeds 0.5V the OUT1 pulse is terminated producing cycle-by-cycle current limiting. External resistance connected to CS1 will adjust (increase) PWM slope compensation. This pin's voltage must not exceed 1.25V.
4 SS1 I Soft-start, Controller 1 An internal 50-µA current source charges an external capacitor to set the soft-start rate. During a current limit restart sequence, the internal current source is reduced to 1 µA to increase the delay before retry. Forcing SS1 below 0.5 V shuts off Controller 1.
5 UVLO I VIN Under-Voltage Lockout An external resistor divider sets the input voltage threshold to enable the LM5032. The UVLO comparator reference voltage is 1.25 V. A switched 20-µA current source provides adjustable UVLO hysteresis. The UVLO pin voltage also controls the maximum duty cycle as described in the Feature Description section.
6 VCC P Start-up regulator output Output of the 7.7-V high-voltage start-up regulator. Current limit is a minimum of 19 mA.
7 OUT1 O Main Gate Driver, Controller 1 Gate driver output to the primary side switch for Controller 1. OUT1 swings between VCC and GND1 at a frequency equal to half the oscillator frequency.
8 GND1 G Ground, Controller 1 Ground connection for Controller 1 including gate driver, PWM controller, soft-start and support functions.
9 GND2 G Ground, Controller 2 Ground connection for Controller 2 including the gate driver, PWM controller and soft-start.
10 OUT2 O Main Gate Driver, Controller 2 Gate driver output to the primary side switch for Controller 2. OUT2 swings between VCC and GND2 at a frequency equal to half the oscillator frequency.
11 RES I Hiccup mode restart adjust An external capacitor sets the time delay before forced restart during a sustained period of cycle-by-cycle current limiting. The hiccup mode comparator threshold is 2.55 V.
12 SS2 I Soft-start, Controller 2 An internal 50-µA current source charges an external capacitor to set the soft-start rate. During a current limit restart sequence, the internal current source is reduced to 1 µA to increase the delay before retry. Forcing SS2 below 0.5 V shuts off Controller 2.
13 CS2 I Current Sense Input, Controller 2 Input for current mode control and the current limit sensing. If the CS2 pin exceeds 0.5 V the OUT2 pulse is terminated producing cycle-by-cycle current limiting. External resistance connected to CS2 will adjust (increase) PWM slope compensation. This pin's voltage must not exceed 1.25V.
14 COMP2 I PWM Control, Controller 2 The COMP2 input provides voltage feedback to the PWM comparator inverting input of Controller 2 through a 3:1 divider. The OUT2 duty cycle increases as the COMP2 voltage increases. An internal 5kΩ pull-up resistor to 5.0 V provides bias current to the opto-coupler transistor.
15 DCL I Duty Cycle Limit An external resistor sets the maximum allowed duty cycle at OUT1 and OUT2.
16 RT/SYNC I Oscillator Adjust and Synchronizing input An external resistor sets the oscillator frequency. This pin also accepts ac-coupled synchronization pulses from an external source.