ZHCSCD7D April   2014  – August 2017 LM43603
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Fixed Frequency Peak Current Mode Controlled Step-Down Regulator
      2. 7.3.2  Light Load Operation
      3. 7.3.3  Adjustable Output Voltage
      4. 7.3.4  Enable (EN)
      5. 7.3.5  VCC, UVLO and BIAS
      6. 7.3.6  Soft-Start and Voltage Tracking (SS/TRK)
      7. 7.3.7  Switching Frequency (RT) and Synchronization (SYNC)
      8. 7.3.8  Minimum ON-time, Minimum OFF-time and Frequency Foldback at Drop-Out Conditions
      9. 7.3.9  Internal Compensation and CFF
      10. 7.3.10 Bootstrap Voltage (BOOT)
      11. 7.3.11 Power Good (PGOOD)
      12. 7.3.12 Over Current and Short Circuit Protection
      13. 7.3.13 Thermal Shutdown
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Stand-by Mode
      3. 7.4.3 Active Mode
      4. 7.4.4 CCM Mode
      5. 7.4.5 Light Load Operation
      6. 7.4.6 Self-Bias Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Custom Design With WEBENCH® Tools
        2. 8.2.2.2  Output Voltage Set-Point
        3. 8.2.2.3  Switching Frequency
        4. 8.2.2.4  Input Capacitors
        5. 8.2.2.5  Inductor Selection
        6. 8.2.2.6  Output Capacitor Selection
        7. 8.2.2.7  Feed-Forward Capacitor
        8. 8.2.2.8  Bootstrap Capacitors
        9. 8.2.2.9  VCC Capacitor
        10. 8.2.2.10 BIAS Capacitors
        11. 8.2.2.11 Soft-Start Capacitors
        12. 8.2.2.12 Under Voltage Lockout Set-Point
        13. 8.2.2.13 PGOOD
      3. 8.2.3 Application Performance Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Compact Layout for EMI Reduction
      2. 10.1.2 Ground Plane and Thermal Considerations
      3. 10.1.3 Feedback Resistors
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 使用 WEBENCH® 工具创建定制设计
    2. 11.2 文档支持
      1. 11.2.1 相关文档
    3. 11.3 相关链接
    4. 11.4 接收文档更新通知
    5. 11.5 社区资源
    6. 11.6 商标
    7. 11.7 静电放电警告
    8. 11.8 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

Application Information

The LM43603 is a step down DC-to-DC regulator. It is typically used to convert a higher DC voltage to a lower DC voltage with a maximum output current of 3 A. The following design procedure can be used to select components for the LM43603. Alternately, the WEBENCH® software may be used to generate complete designs. When generating a design, the WEBENCH® software utilizes iterative design procedure and accesses comprehensive databases of components. Please go to ti.com for more details.

This section presents a simplified discussion of the design process.

Typical Applications

The LM43603 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 46 shows a basic schematic when BIAS is connected to VOUT and this is recommended for VOUT ≥ 3.3 V. For VOUT < 3.3 V, BIAS should be connected to ground, as shown in Figure 47.

LM43603 sch_basic01_LM43603.png Figure 46. LM43603 Basic Schematic for VOUT ≥ 3.3 V, tie BIAS to VOUT
LM43603 sch_basic02_LM43603.gif Figure 47. LM43603 Basic Schematic for VOUT < 3.3 V, tie BIAS to ground

The LM43603 also integrates a full list of optional features to aid system design requirements such as precision enable, VCC UVLO, programmable soft-start, output voltage tracking, programmable switching frequency, clock synchronization and power-good indication. Each application can select the features for a more comprehensive design. A schematic with all features utilized is shown in Figure 48.

LM43603 sch_full_feat_LM43603.gif Figure 48. LM43603 Schematic with All Features

The external components have to fulfill the needs of the application, but also the stability criteria of the device's control loop. The LM43603 is optimized to work within a range of external components. The LC output filter's inductance and capacitance have to be considered in conjunction, creating a double pole, responsible for the corner frequency of the converter. Table 2 can be used to simplify the output filter component selection.

Table 2. L, COUT and CFF Typical Values

FS (kHz) VOUT (V) L (µH)(2) COUT (µF) (1) CFF (pF) (3)(4) RT (kΩ) RFBB (kΩ) (3)(4)
200 1 4.8 600 none 200 100
500 1 2.2 400 none 80.6 or open 100
1000 1 1 250 none 39.2 100
2200 1 0.47 150 none 17.8 100
200 3.3 15 300 47 200 432
500 3.3 4.7 150 33 80.6 or open 432
1000 3.3 3.3 100 22 39.2 432
2200 3.3 1 50 18 17.8 432
200 5 18 200 68 200 249
500 5 6.8 120 44 80.6 or open 249
1000 5 3.3 100 33 39.2 249
2200 5 1.5 50 22 17.8 249
200 12 33 100 See note(5) 200 90.9
500 12 15 50 68 80.6 or open 90.9
1000 12 6.8 44 56 39.2 90.9
200 24 44 47 See note(5) 200 43.2
500 24 18 47 See note(5) 80.6 or open 43.2
1000 24 10 33 See note(5) 39.2 43.2
All the COUT values are after derating. Add more when using ceramics
Inductance value is calculated based on VIN = 12V, except for VOUT = 12 V and VOUT = 24 V, the VIN value is 24 V and 48 V respectively
RFBT = 0 Ω for VOUT = 1 V. RFBT = 1 MΩ for all other VOUT setting.
For designs with RFBT other than 1 MΩ, please adjust CFF such that (CFF × RFBT) is unchanged and adjust RFBB such that (RFBT / RFBB) is unchanged.
High ESR COUT will give enough phase boost and CFF not needed.

Design Requirements

Detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.

Table 3. Design Example Parameters

DESIGN PARAMETER VALUE
Input Voltage VIN 12 V typical, range from 3.5 V to 36 V
Output Voltage VOUT 3.3 V
Input Ripple Voltage 400 mV
Output ripple voltage 30 mV
Output Current Rating 3 A
Operating Frequency 500 kHz
Soft-start time 10 ms

Detailed Design Procedure

Custom Design With WEBENCH® Tools

Click here to create a custom design using the LM43603 device with the WEBENCH® Power Designer.

  1. Start by entering the input voltage (VIN), output voltage (VOUT), and output current (IOUT) requirements.
  2. Optimize the design for key parameters such as efficiency, footprint, and cost using the optimizer dial.
  3. Compare the generated design with other possible solutions from Texas Instruments.

The WEBENCH Power Designer provides a customized schematic along with a list of materials with real-time pricing and component availability.

In most cases, these actions are available:

  • Run electrical simulations to see important waveforms and circuit performance
  • Run thermal simulations to understand board thermal performance
  • Export customized schematic and layout into popular CAD formats
  • Print PDF reports for the design, and share the design with colleagues

Get more information about WEBENCH tools at www.ti.com/WEBENCH.

Output Voltage Set-Point

The output voltage of the LM43603 device is externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor RFBT and bottom feedback resistor RFBB. The following equation is used to determine the output voltage of the converter:

Equation 11. LM43603 eq01_snvsa13.gif

Choose the value of the RFBT to be 1 MΩ to minimize quiescent current to improve light load efficiency in this application. With the desired output voltage set to be 3.3 V and the VFB = 1.011 V, the RFBB value can then be calculated using Equation 11. The formula yields a value of 434.78 kΩ. Choose the closest available value of 432 kΩ for the RFBB. Please refer to Adjustable Output Voltage for more details.

Switching Frequency

The default switching frequency of the LM43603 device is set at 500 kHz when RT pin is open circuit. The switching frequency is selected to be 500 kHz in this application for one less passive components. If other frequency is desired, use Equation 12 to calculate the required value for RT.

Equation 12. RT(kΩ) = 40200 / Freq (kHz) - 0.6

For 500 kHz, the calculated RT is 79.8 kΩ and standard value 80.6 kΩ can also be used to set the switching frequency at 500 kHz.

Input Capacitors

The LM43603 device requires high frequency input decoupling capacitor(s) and a bulk input capacitor, depending on the application. The typical recommended value for the high frequency decoupling capacitor is 4.7 µF to 10 µF. A high-quality ceramic type X5R or X7R with sufficiency voltage rating is recommended. The voltage rating must be greater than the maximum input voltage. To compensate the derating of ceramic capactors, a voltage rating of twice the maximum input voltage is recommended. Additionally, some bulk capacitance can be required, especially if the LM43603 circuit is not located within approximately 5 cm from the input voltage source. This capacitor is used to provide damping to the voltage spiking due to the lead inductance of the cable or trace. The value for this capacitor is not critical but must be rated to handle the maximum input voltage including ripple. For this design, a 10 µF, X7R dielectric capacitor rated for 100 V is used for the input decoupling capacitor. The equivalent series resistance (ESR) is approximately 3 mΩ, and the current-rating is 3 A. Include a capacitor with a value of 0.1 µF for high-frequency filtering and place it as close as possible to the device pins.

NOTE

DC Bias effect: High capacitance ceramic capacitors have a DC Bias effect, which will have a strong influence on the final effective capacitance. Therefore the right capacitor value has to be chosen carefully. Package size and voltage rating in combination with dielectric material are responsible for differences between the rated capacitor value and the effective capacitance.

Inductor Selection

The first criterion for selecting an output inductor is the inductance itself. In most buck converters, this value is based on the desired peak-to-peak ripple current, ΔiL, that flows in the inductor along with the DC load current. As with switching frequency, the selection of the inductor is a tradeoff between size and cost. Higher inductance gives lower ripple current and hence lower output voltage ripple with the same output capacitors. Lower inductance could result in smaller, less expensive component. An inductance that gives a ripple current of 20% to 40% of the 3 A at the typical supply voltage is a good starting point. ΔiL = (1/5 to 2/5) x IOUT. The peak-to-peak inductor current ripple can be found by Equation 13 and the range of inductance can be found by Equation 14 with the typical input voltage used as VIN.

Equation 13. LM43603 eq03_snvsa13.gif
Equation 14. LM43603 eq03_snvsa13_L.gif

D is the duty cycle of the converter where in a buck converter case it can be approximated as D = VOUT / VIN, assuming no loss power conversion. By calculating in terms of amperes, volts, and megahertz, the inductance value will come out in micro Henries. The inductor ripple current ratio is defined by:

Equation 15. LM43603 eq04_snvsa13.gif

The second criterion is inductor saturation current rating. The inductor should be rated to handle the maximum load current plus the ripple current:

Equation 16. IL-PEAK = ILOAD-MAX + ΔiL/ 2

The LM43603 has both valley current limit and peak current limit. During an instantaneous short, the peak inductor current can be high due to a momentary increase in duty cycle. The inductor current rating should be higher than the HS current limit. It is advised to select an inductor with a larger core saturation margin and preferably a softer roll off of the inductance value over load current.

In general, it is preferable to choose lower inductance in switching power supplies, because it usually corresponds to faster transient response, smaller DCR, and reduced size for more compact designs. But too low of an inductance can generate too large of an inductor current ripple such that over current protection at the full load could be falsely triggered. It also generates more conduction loss, since the RMS current is slightly higher relative that with lower current ripple at the same DC current. Larger inductor current ripple also implies larger output voltage ripple with the same output capacitors. With peak current mode control, it is not recommended to have too small of an inductor current ripple. A larger peak current ripple improves the comparator signal to noise ratio.

Once the inductance is determined, the type of inductor must be selected. Ferrite designs have very low core losses and are preferred at high switching frequencies, so design goals can concentrate on copper loss and preventing saturation. Ferrite core material saturates hard, which means that inductance collapses abruptly when the peak design current is exceeded. The ‘hard’ saturation results in an abrupt increase in inductor ripple current and consequent output voltage ripple. Do not allow the core to saturate!

For the design example, a standard 6.8 μH inductor from Wurth Elektronik, Coilcraft, or Vishay can be used for the 3.3 V output with plenty of current rating margin.

Output Capacitor Selection

The device is designed to be used with a wide variety of LC filters. It is generally desired to use as little output capacitance as possible to keep cost and size down. The output capacitor (s), COUT, should be chosen with care since it directly affects the steady state output voltage ripple, loop stability and the voltage over/undershoot during load current transients.

The output voltage ripple is essentially composed of two parts. One is caused by the inductor current ripple going through the Equivalent Series Resistance (ESR) of the output capacitors:

Equation 17. ΔVOUT-ESR =ΔiL×ESR

The other is caused by the inductor current ripple charging and discharging the output capacitors:

Equation 18. ΔVOUT-C =ΔiL/ ( 8 × FS × COUT )

The two components in the voltage ripple are not in phase, so the actual peak-to-peak ripple is smaller than the sum of the two peaks.

Output capacitance is usually limited by transient performance specifications if the system requires tight voltage regulation with presence of large current steps and fast slew rates. When a fast large load transient happens, output capacitors provide the required charge before the inductor current can slew to the appropriate level. The initial output voltage step is equal to the load current step multiplied by the ESR. VOUT continues to droop until the control loop response increases or decreases the inductor current to supply the load. To maintain a small over- or undershoot during a transient, small ESR and large capacitance are desired. But these also come with higher cost and size. Thus, the motivation is to seek a fast control loop response to reduce the output voltage deviation.

For a given input and output requirement, the following inequality gives an approximation for an absolute minimum output cap required:

Equation 19. LM43603 eq_Cout.gif

Along with this for the same requirement, the max ESR should be calculated as per the following inequality

Equation 20. LM43603 eq_ESR.gif

where

r = Ripple ratio of the inductor ripple current (ΔIL / IOUT)

ΔVOUT = Target output voltage undershoot

D’ = 1 – Duty cycle

FS = Switching Frequency

IOUT = Load Current

A general guide line for COUT range is that COUT should be larger than the minimum required output capacitance calculated by Equation 19, and smaller than 10 times the minimum required output capacitance or 1 mF. In applications with VOUT less than 3.3 V, it is critical that low ESR output capacitors are selected. This will limit potential output voltage overshoots as the input voltage falls below the device normal operating range. To optimize the transient behavior a feed-forward capacitor could be added in parallel with the upper feedback resistor. For this design example, three 47 µF,10 V, X7R ceramic capacitors are used in parallel.

Feed-Forward Capacitor

The LM43603 is internally compensated and the internal R-C values are 400 kΩ and 50 pF respectively. Depending on the VOUT and frequency FS, if the output capacitor COUT is dominated by low ESR (ceramic types) capacitors, it could result in low phase margin. To improve the phase boost an external feedforward capacitor CFF can be added in parallel with RFBT. CFF is chosen such that phase margin is boosted at the crossover frequency without CFF. A simple estimation for the crossover frequency without CFF (fx) is shown in Equation 21, assuming COUT has very small ESR.

Equation 21. LM43603 eq_fx_3A.gif

The following equation for CFF was tested:

Equation 22. LM43603 eq_CFF.gif

This equation indicates that the crossover frequency is geometrically centered on the zero and pole frequencies caused by the CFF capacitor.

For designs with higher ESR, CFF is not neeed when COUT has very high ESR and CFF calculated from Equation 22 should be reduced with medium ESR. Table 2 can be used as a quick starting point.

For the application in this design example, a 47 pF COG capacitor is selected.

Bootstrap Capacitors

Every LM43603 design requires a bootstrap capacitor, CBOOT. The recommended bootstrap capacitor is 0.47 μF and rated at 6.3 V or higher. The bootstrap capacitor is located between the SW pin and the CBOOT pin. The bootstrap capacitor must be a high-quality ceramic type with X7R or X5R grade dielectric for temperature stability.

VCC Capacitor

The VCC pin is the output of an internal LDO for LM43603. The input for this LDO comes from either VIN or BIAS (please refer to Functional Block Diagram for LM43603). To insure stability of the part, place a minimum of 2.2 µF, 10 V capacitor for this pin to ground.

BIAS Capacitors

For an output voltage of 3.3 V and greater, the BIAS pin can be connected to the output in order to increase light load efficiency. This pin is an input for the VCC LDO. When BIAS is not connected, the input for the VCC LDO will be internally connected into VIN. Since this is an LDO, the voltage differences between the input and output will affect the efficiency of the LDO. If necessary, a capacitor with a value of 1 μF can be added close to the BIAS pin as an input capacitor for the LDO.

Soft-Start Capacitors

The user can left the SS/TRK pin floating and the LM43603 will implement a soft start time of 4.1 ms typically. In order to use an external soft start capacitor, the capacitor should be sized such that the soft start time will be longer than 4.1 ms. Use the following equation in order to calculate the soft start capacitor value:

Equation 23. LM43603 eq02_snvsa13.gif

Where,

CSS = Soft start capacitor value (µF)

ISS = Soft start charging current (µA)

tSS = Desired soft start time (s)

For the desired soft start time of 10 ms and soft start charging current of 2.0 µA, the equation above yield a soft start capacitor value of 0.020 µF.

Under Voltage Lockout Set-Point

The undervoltage lockout (UVLO) is adjusted using the external voltage divider network of RENT and RENB. RENT is connected between the VIN pin and the EN pin of the LM43603. RENB is connected between the EN pin and the GND pin. The UVLO has two thresholds, one for power up when the input voltage is rising and one for power down or brown outs when the input voltage is falling. The following equation can be used to determine the VIN UVLO level.

Equation 24. VIN-UVLO-RISING = VENH × (RENB + RENT) / RENB

The EN rising threshold (VENH) for LM43603 is set to be 2.2 V (typical). Choose the value of RENB to be 1 MΩ to minimize input current from the supply. If the desired VIN UVLO level is at 5.0 V, then the value of RENT can be calculated using the equation below:

Equation 25. RENT = (VIN-UVLO-RISING / VENH -1) × RENB

The above equation yields a value of 1.27 MΩ. The resulting falling UVLO threshold, equals 4.3 V, can be calculated by below equation, where EN falling threshold (VENL) is 1.9 V (typical).

Equation 26. VIN-UVLO-FALLING = VENL × (RENB + RENT) / RENB

PGOOD

A typical pull-up resistor value is 10 kΩ to 100 kΩ from PGOOD pin to a voltage no higher than 12 V. If it is desired to pull up PGOOD pin to a voltage higher than 12 V, a resistor can be added from PGOOD pin to ground to divide the voltage seen by the PGOOD pin to a value no higher than 12 V.

Application Performance Curves

Unless otherwise specified, VIN = 12 V, VOUT = 3.3 V, FS = 500 kHz. Please refer to Application Performance Curves for Bill of materials for each VOUT and FS combination.
LM43603 Sch_1V500k.png
VOUT = 1 V FS = 500 kHz
Figure 49. BOM for VOUT= 1V FS = 500kHz
LM43603 1V_500k_Reg_Gr.png
VOUT = 1 V FS = 500 kHz
Figure 51. Output Voltage Regulation
LM43603 12VIN1V500kTran.png
VIN = 12 V VOUT = 1 V
Figure 53. Load Transient 0.1A to 1A
LM43603 Sch_3p3V500k.png
VOUT = 3.3 V FS = 500 kHz
Figure 55. BOM for VOUT = 3.3 V FS = 500 kHz
LM43603 3p3V_500k_Eff_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 57. Efficiency at Room Temperature
LM43603 3p3V_500k_Pd_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 59. Power Loss at Room Temperature
LM43603 3p3V_500k_Drop_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 61. Dropout Curve
LM43603 3p3V_500k_PFM_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 63. Frequency vs Load
LM43603 12VIN3p3V500kTran.png
VOUT = 3.3 V FS = 500 kHz
Figure 65. Load Transient 0.1A to 2A
LM43603 Sch_5V200k.png
VOUT = 5 V FS = 200 kHz
Figure 67. BOM for VOUT = 5 V FS = 200 kHz
LM43603 5V_200k_Reg_Gr.png
VOUT = 5 V FS = 200 kHz
Figure 69. Output Voltage Regulation
LM43603 12VIN5V200kTran.png
VOUT = 5 V FS = 200 kHz
Figure 71. Load Transient 0.1A to 2A
LM43603 Sch_5V500k.png
VOUT = 5 V FS = 500 kHz
Figure 73. BOM for VOUT = 5 V FS = 500 kHz
LM43603 5V_500k_Reg_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 75. Output Voltage Regulation
LM43603 12VIN5V500kTran.png
VOUT = 5 V FS = 500 kHz
Figure 77. Load Transient 0.1A to 2A
LM43603 Sch_5V1M.png
VOUT = 5 V FS = 1 MHz
Figure 79. BOM for VOUT = 5 V FS = 1 MHz
LM43603 5V_1M_Reg_Gr.png
VOUT = 5 V FS = 1 MHz
Figure 81. Output Voltage Regulation
LM43603 12VIN5V1MTran.png
VOUT = 5 V FS = 1 MHz
Figure 83. Load Transient
LM43603 Sch_5V2M.png
VOUT = 5 V FS = 2.2 MHz
Figure 85. BOM for VOUT = 5 V FS = 2.2 MHz
LM43603 5V_2M_Reg_Gr_Update.png
VOUT = 5 V FS = 2.2 MHz
Figure 87. Output Voltage Regulation
LM43603 12VIN5V2MTran.png
VOUT = 5 V FS = 2.2 MHz
Figure 89. Load Transient
LM43603 Sch_12V500k.png
VOUT = 12 V FS = 500 kHz
Figure 91. BOM for VOUT = 12 V FS = 500 kHz
LM43603 12V_500k_Reg_Gr.png
VOUT = 12 V FS = 500 kHz
Figure 93. Output Voltage Regulation
LM43603 24VIN12V500kTran.png
VOUT = 12 V FS = 500 kHz VIN = 24 V
Figure 95. Load Transient 0.1A to 2A
LM43603 1V_500k_Eff_Gr.png
VOUT = 1 V Fs = 500 kHz
Figure 50. Efficiency
LM43603 1V_500k_PFM_Gr.png
VOUT = 1 V FS = 500 kHz
Figure 52. Frequency vs Load
LM43603 1V_500k_Thermal.png
VOUT = 1 V FS = 500 kHz θJA = 20°C/W
Figure 54. Derating Curve
LM43603 3p3V_500k_EffLin_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 56. Efficiency at Room Temperature
LM43603 3p3V_500k_Eff85_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 58. Efficiency at 85ºC Ambient Temperature
LM43603 3p3V_500k_Pd85_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 60. Power Loss at 85°C Ambient Temperature
LM43603 3p3V_500k_FreqDrop_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 62. Frequency vs VIN
LM43603 3p3_500k_Reg_Gr.png
VOUT = 3.3 V FS = 500 kHz
Figure 64. Output Voltage Regulation
LM43603 3p3V_500k_Thermal.png
VOUT = 3.3 V FS = 500 kHz θJA = 20°C/W
Figure 66. Derating Curve
LM43603 5V_200k_Eff_Gr.png
VOUT = 5 V FS = 200 kHz
Figure 68. Efficiency at Room Temperature
LM43603 5V_200k_Drop_Gr.png
VOUT = 5 V FS = 200 kHz
Figure 70. Drop-out Curve
LM43603 5V_200k_Thermal.png
VOUT = 5 V FS = 200 kHz θJA = 20°C/W
Figure 72. Derating Curve
LM43603 5V_500k_Eff_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 74. Efficiency at Room Temperature
LM43603 5V_500k_Drop_Gr.png
VOUT = 5 V FS = 500 kHz
Figure 76. Drop-out Curve
LM43603 5V_500k_Thermal.png
VOUT = 5 V FS = 500 kHz θJA = 20°C/W
Figure 78. Derating Curve
LM43603 5V_1M_Eff_Gr.png
VOUT = 5 V FS = 1 MHz
Figure 80. Efficiency
LM43603 5V_1M_Drop_Gr.png
VOUT = 5 V FS = 1 MHz
Figure 82. Drop-out Curve
LM43603 5V_1M_Thermal.png
VOUT = 5 V FS = 1 MHz θJA = 20°C/W
Figure 84. Derating Curve
LM43603 5V_2M_Eff_Gr_Update.png
VOUT = 5 V FS = 2.2 MHz
Figure 86. Efficiency
LM43603 5V_2M_Drop_Gr.png
VOUT = 5 V FS = 2.2 MHz
Figure 88. Drop-out Curve
LM43603 5V_2M_Thermal.png
VOUT = 5 V FS = 2.2 MHz θJA = 20°C/W
Figure 90. Derating Curve
LM43603 12V_500k_Eff_Gr.png
VOUT = 12 V FS = 500 kHz
Figure 92. Efficiency
LM43603 12V_500k_Drop_Gr.png
VOUT = 12 V FS = 500 kHz
Figure 94. Drop-out Curve
LM43603 12V_500k_Thermal.png
VOUT = 12 V FS = 500 kHz θJA = 20°C/W
Figure 96. Derating Curve