ZHCSE17B July 2015 – November 2017 LM43601-Q1
PRODUCTION DATA.
The LM43601-Q1 only requires a few external components to convert from a wide range of supply voltage to output voltage. Figure 44 shows a basic schematic when BIAS is connected to VOUT. This is recommended for VOUT ≥ 3.3 V. For VOUT< 3.3 V, connect BIAS to ground, as shown in Figure 45.
The LM43601-Q1 also integrates a full list of optional features to aid system design requirements, such as precision enable, VCC UVLO, programmable soft start, output voltage tracking, programmable switching frequency, clock synchronization and power-good indication. Each application can select the features for a more comprehensive design. A schematic with all features utilized is shown in Figure 46.
The external components must be chosen for the application, but also the stability criteria of the device control loop. The LM43601-Q1 is optimized to work within a range of external components. The inductance and capacitance of the LC output filter must considered in conjunction, creating a double pole, responsible for the corner frequency of the converter. Table 2 can be used to simplify the output filter component selection.
FS (kHz) | L (µH) | COUT (µF) (1) | CFF (pF) (2)(3) | RT (kΩ) | RFBB (kΩ) (2)(3) |
---|---|---|---|---|---|
VOUT = 1 V | |||||
200 | 18 | 500 | none | 200 | 100 |
500 | 6.8 | 330 | none | 80.6 or open | 100 |
1000 | 3.3 | 180 | none | 39.2 | 100 |
2200 | 1.5 | 100 | none | 17.8 | 100 |
VOUT = 3.3 V | |||||
200 | 47 | 220 | 44 | 200 | 442 |
500 | 18 | 100 | 33 | 80.6 or open | 442 |
1000 | 10 | 47 | 18 | 39.2 | 442 |
2200 | 4.7 | 27 | 12 | 17.8 | 442 |
VOUT = 5 V | |||||
200 | 56 | 150 | 68 | 200 | 255 |
500 | 27 | 66 | 33 | 80.6 or open | 255 |
1000 | 15 | 33 | 22 | 39.2 | 255 |
2200 | 6.8 | 22 | 18 | 17.8 | 255 |
VOUT = 12 V | |||||
200 | 100 | 33 | see note (4) | 200 | 90.9 |
500 | 47 | 22 | 47 | 80.6 or open | 90.9 |
1000 | 22 | 15 | 33 | 39.2 | 90.9 |