ZHCSM39F February   2005  – September 2020

PRODUCTION DATA  

  1. 信息
  2. 应用
  3. 说明
  4. Functional Block Diagram
  5. Absolute Maximum Ratings
  6. Recommended Operating Conditions
  7. LM4041x12I Electrical Characteristics
  8. LM4041x12I Electrical Characteristics
  9. LM4041x12Q Electrical Characteristics
  10. 10LM4041xI (Adjustable Version) Electrical Characteristics
  11. 11LM4041xI (Adjustable Version) Electrical Characteristics
  12. 12LM4041xQ (Adjustable Version) Electrical Characteristics
  13. 13Typical Characteristics
  14. 14Application Information
    1. 14.1 Output Capacitor
    2. 14.2 SOT-23 and SC-70 Pin Connections
    3. 14.3 Adjustable Version
    4. 14.4 Cathode and Load Currents
  15. 15Revision History
  16. 16Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Absolute Maximum Ratings

over free-air temperature range (unless otherwise noted)
MIN MAX(1) UNIT
VZ Continuous cathode voltage 15 V
IZ Continuous cathode current –10 25 mA
θJA Package thermal impedance(2)(3) DBZ package 206 °C/W
DCK package 252
LP package 156
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
Maximum power dissipation is a function of TJ(max), θJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/θJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
The package thermal impedance is calculated in accordance with JESD 51-7.