ZHCSHO3L January   1989  – February 2018 LM285-2.5 , LM385-2.5 , LM385B-2.5

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     Device Images
      1.      简化原理图
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
    6. 6.6 Typical Characteristics
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
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
      1. 8.3.1 Thermocouple Cold-Junction Compensator
      2. 8.3.2 Generating Reference Voltage With a Constant Current Source
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 相关链接
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

TA = 25°C unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
LM285-2.5
VZ Reference voltage IZ = 20 μA to 20 mA 2.462 2.5 2.538 V
αVZ Average temperature coefficient of reference voltage(2) IZ = 20 μA to 20 mA Full range(1) ±20 ppm/°C
ΔVZ Change in reference voltage with current IZ = 20 μA to 1 mA TA = 25°C 1 mV
Full range 1.5
IZ = 1 mA to 20 mA TA = 25°C 10
Full range 30
ΔVZ/Δt Long-term change in reference voltage IZ = 100 μA ±20 ppm/khr
IZ(MIN) Minimum reference current Full range 8 20 µA
zz Reference impedance IZ = 100 µA TA = 25°C 0.2 0.6 Ω
Full range 1.5
Vn Broadband noise voltage IZ = 100 μA, f = 10 Hz to 10 kHz 120 µV
LM385-2.5
VZ Reference voltage IZ = 20 μA to 20 mA 2.425 2.5 2.575 V
αVZ Average temperature coefficient of reference voltage(2) IZ = 20 μA to 20 mA Full range(1) ±20 ppm/°C
ΔVZ Change in reference voltage with current IZ = 20 μA to 1 mA TA = 25°C 2 mV
Full range 2
IZ = 1 mA to 20 mA TA = 25°C 20
Full range 30
ΔVZ/Δt Long-term change in reference voltage IZ = 100 μA ±20 ppm/khr
IZ(MIN) Minimum reference current Full range 8 20 µA
zz Reference impedance IZ = 100 µA TA = 25°C 0.4 1 Ω
Full range 1.5
Vn Broadband noise voltage IZ = 100 μA, f = 10 Hz to 10 kHz 120 µV
LM385B-2.5
VZ Reference voltage IZ = 20 μA to 20 mA 2.462 2.5 2.538 V
αVZ Average temperature coefficient of reference voltage(2) IZ = 20 μA to 20 mA Full range(1) ±20 ppm/°C
ΔVZ Change in reference voltage with current IZ = 20 μA to 1 mA TA = 25°C 2 mV
Full range 2
IZ = 1 mA to 20 mA TA = 25°C 20
Full range 30
ΔVZ/Δt Long-term change in reference voltage IZ = 100 μA ±20 ppm/khr
IZ(MIN) Minimum reference current Full range 8 20 µA
zz Reference impedance IZ = 100 µA TA = 25°C 0.4 1 Ω
Full range 1.5
Vn Broadband noise voltage IZ = 100 μA, f = 10 Hz to 10 kHz 120 µV
Full range is 0°C to 70°C for the LM385-2.5 and LM385B-2.5, and −40°C to 85°C for the LM285-2.5.
The average temperature coefficient of reference voltage is defined as the total change in reference voltage divided by the specified temperature range.