ZHCSCC4D November 2013 – March 2019 LM3697
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ISHDN | Shutdown current | 2.7 V ≤ VIN ≤ 5.5 V, HWEN = GND | 3 | µA | |||
| TA = 25°C | 1 | ||||||
| ILED_MIN | Minimum LED current | Full-scale current = 20.2 mA
Exponential mapping, TA = 25°C |
6 | µA | |||
| TSD | Thermal shutdown | 140 | °C | ||||
| Hysteresis | 15 | ||||||
| BOOST CONVERTER | |||||||
| IHVLED(1/2/3) | Output current regulation (HVLED1, HVLED2, HVLED3) | Full-scale current= 20.2 mA,
Exponential mapping, Brightness Code = maximum |
2.7 V ≤ VIN ≤ 5.5 V | 18.38 | 20.2 | 22.02 | mA |
| Full-scale current= 20.2 mA,
Exponential mapping, Brightness Code = maximum HVLED1 Bank A, HVLED2/3 Bank B |
TA = 25°C | –3.4% | ±2 % | 3.2% | |||
| TA = 25°C
3 V ≤ VIN ≤ 4.5 V |
–3.6% | 3.4% | |||||
| TA = 25°C | ±2 % | ||||||
| IMATCH_HV | HVLED1 to HVLED2 or HVLED3 matching (3) | Exponential mapping,
auto headroom off, PWM Off, HVLED1/2/3 Bank A |
2.7 V ≤ VIN ≤ 5.5 V
ILED = 20.2 mA |
−2.5% | 2.5% | ||
| TA = 25°C
ILED = 20.2 mA |
–2% | 1.7% | |||||
| 2.7 V ≤ VIN ≤ 5.5 V
ILED = 500 µA |
–8.5% | 8.5% | |||||
| VREG_CS | Regulated current sink headroom voltage | Auto-headroom off, TA = 25°C | 400 | mV | |||
| VHR_MIN | Minimum current sink headroom voltage for HVLED current sinks | ILED = 95% of nominal, Full-scale current = 20.2 mA | 275 | mV | |||
| ILED = 95% of nominal, Full-scale current =
20.2 mA , TA = 25°C |
190 | ||||||
| RDSON | NMOS switch on resistance | ISW = 500 mA, TA = 25°C | 0.3 | Ω | |||
| ICL_BOOST | NMOS switch current limit | 880 | 1120 | mA | |||
| TA = 25°C | 1000 | ||||||
| VOVP | Output overvoltage protection | ON Threshold
OVP select bits = 11 |
2.7 V ≤ VIN ≤ 5.5 V | 38.75 | 41.1 | V | |
| TA = 25°C | 40 | ||||||
| Hysteresis | TA = 25°C | 1 | |||||
| ƒSW | Switching frequency | Boost frequency select bit = 0 | 2.7 V ≤ VIN ≤ 5.5 V | 450 | 550 | kHz | |
| TA = 25°C | 500 | ||||||
| Boost frequency select bit = 1 | 2.7 V ≤ VIN ≤ 5.5 V | 900 | 1100 | ||||
| TA = 25°C | 1000 | ||||||
| DMAX | Maximum duty cycle | TA = 25°C | 94% | ||||
| HWEN INPUT | |||||||
| VHWEN_L | Logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
| VHWEN_H | Logic high | 2.7 V ≤ VIN ≤ 5.5 V | 1.2 | VIN | |||
| PWM INPUT | |||||||
| VPWM_L | Input logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
| VPWM_H | Input logic high | 2.7V ≤ VIN ≤ 5.5 V | 1.31 | VIN | |||
| tPWM | Minimum PWM input pulse | 2.7 V ≤ VIN ≤ 5.5 V, PWM zero detect enabled | 0.75 | µs | |||
| I2C-COMPATIBLE VOLTAGE SPECIFICATIONS (SCL, SDA) | |||||||
| VIL | Input logic low | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.4 | V | ||
| VIH | Input logic high | 2.7 V ≤ VIN ≤ 5.5 V | 1.29 | VIN | |||
| VOL | Output logic low (SDA) | 2.7 V ≤ VIN ≤ 5.5 V, ILOAD = 3 mA | 400 | mV | |||