ZHCSF16S November 2004 – May 2016 LM3671 , LM3671-Q1
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | |||
|---|---|---|---|---|---|
| LM3671, LM3671-Q1 | LM3671 | NAME | |||
| SOT-23 | DSBGA | USON | |||
| 1 | A1 | 3 | VIN | Power | Power supply input. Connect to the input filter capacitor (see Input Capacitor Selection). |
| 2 | A3 | 2 | GND | Ground | Ground pin. |
| 3 | C1 | 1 | EN | Digital | Enable pin. The device is in shutdown mode when voltage to this pin is < 0.4 V and enabled when > 1 V. Do not leave this pin floating. |
| 4 | C3 | 6 | FB | Analog | Feedback analog input. Connect directly to the output filter capacitor for fixed voltage versions. For adjustable version external resistor dividers are required (see Typical Application: ADJ Version). The internal resistor dividers are disabled for the adjustable version. |
| 5 | B2 | 4 | SW | Analog | Switching node connection to the internal PFET switch and NFET synchronous rectifier. |
| — | — | 5 | SGND | Ground | Signal ground (feedback ground). |