ZHCSGN8D February 2016 – March 2018 LM36273
PRODUCTION DATA.
Table 30 shows examples of external components for the LM36273. Boost converter output capacitors can be replaced with dual output capacitors of lower capacitance as long as the minimum effective capacitance requirement is met. DC bias effect of the ceramic capacitors must be taken into consideration when choosing the output capacitors. This is especially true for the high output-voltage backlight-boost converter.
| DESIGNATOR | DESCRIPTION | VALUE | EXAMPLE |
|---|---|---|---|
| C1, C4, C5, C6, CFLY | Ceramic capacitor | 10 µF, 10 V | C1608X5R0J106M |
| C2 | Ceramic capacitor | 1 µF, 35 V | C2012X7R1H105K125AB |
| L1 | Inductor | 4.7 µH, 1.94 A | VLF504012MT-4R7M |
| L1 | Inductor | 10 µH, 1.44 A | VLF504015MT-100M |
| L1 | Inductor | 15 µH, 1.25 A | VLF504015MT-150M |
| L2 | Inductor | 2.2 µH, 1.5 A | DFE201612P-2R2M |
| D1 | Schottky diode | 30 V, 500 mA | NSR053F30NXT5G |