SNVS594G December   2008  – April 2016 LM3555

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Control Interface Timing Requirements
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Synchronous Boost Converter
      2. 7.3.2  High-Side Current Source
      3. 7.3.3  I2C/EN Pin
      4. 7.3.4  SDA/EN2 and SCL/EN1 Pins
      5. 7.3.5  STROBE Pin
      6. 7.3.6  TORCH Pin
      7. 7.3.7  Indicator LED Pin (IND)
      8. 7.3.8  Internal Diode Detection
      9. 7.3.9  Fault Protections
        1. 7.3.9.1 Output Overvoltage Protection (OVP)
        2. 7.3.9.2 Output and LED Short-Circuit Protection (SCP)
        3. 7.3.9.3 Overtemperature Protection (OTP)
        4. 7.3.9.4 Flash Timeout (FTP)
        5. 7.3.9.5 Indicator Fault (IF)
        6. 7.3.9.6 Broken Inductor Fault (IP)
      10. 7.3.10 Undervoltage Lockout (UVLO)
      11. 7.3.11 Power-On Reset (POR)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Single LED Operation
      2. 7.4.2 Dual LED Operation
      3. 7.4.3 Torch or Assist (Continuous Current) Operation
      4. 7.4.4 Flash (Pulsed Current) Operation
      5. 7.4.5 Indicator Operation
      6. 7.4.6 Simple Control State Diagram
    5. 7.5 Programming
      1. 7.5.1 I2C-Compatible Interface
        1. 7.5.1.1 Data Validity
        2. 7.5.1.2 Start and Stop Conditions
        3. 7.5.1.3 Transferring Data
        4. 7.5.1.4 I2C-Compatible Chip Address
    6. 7.6 Register Maps
      1. 7.6.1 Internal Registers of LM3555
      2. 7.6.2 Register Definitions
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Inductor Current Limit
        2. 8.2.2.2 Inductor Selection
        3. 8.2.2.3 Capacitor Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM3555 is a white-LED driver for LED camera flash applications. The dual high-side current sources allow for grounded cathode LEDs. The LM3555 can adaptively scale the maximum flash level delivered to the LEDs based upon the flash configuration, whether it be a single LED or two LEDs in series.

8.2 Typical Application

LM3555 30079401.gif Figure 50. LM3555 Typical Application

8.2.1 Design Requirements

For typical white-LED driver applications, use the parameters listed in Table 10.

Table 10. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Input voltage range 2.5 V to 5.5 V
Number of LEDs 1 or 2 LEDs in Series
Output current range 60 mA to 500mA

8.2.2 Detailed Design Procedure

8.2.2.1 Inductor Current Limit

To prevent damage to the inductor of the LM3555 and to limit the power drawn by the LM3555 during a flash event, an inductor current limit circuit is present. The LM3555 monitors the current through the inductor during the charge phase of the boost cycle. In the event that the inductor current reaches the current limit, the NFET of the converter terminates the charge phase for that cycle. The process repeats itself until the flash event has ended or until the input voltage increases to the point where the peak current is no longer reached. Hitting the peak inductor current limit does not disable the part. It does, however, limit the output power delivery to the LEDs.

In simple control mode, the peak inductor current limit is set to 1.75 A. In I2C control mode, the inductor current limit can be set to 1.25 A, 1.5 A, 1.75 A, and 2 A depending on the values of the IL1 and IL0 bits in the Control Register (address 0x04). The peak inductor current limit value can be used to help size the inductor to the appropriate saturation current level. For more information on inductor sizing, please refer to the Inductor Selection.

8.2.2.2 Inductor Selection

The LM3555 is designed to use a 2.2-µH inductor. When the device is boosting (VOUT > VIN) the inductor is one of the biggest sources of efficiency loss in the circuit. Therefore, choosing an inductor with the lowest possible series resistance is important. Additionally, the saturation rating of the inductor must be greater than the maximum operating peak current of the LM3555. This prevents excess efficiency loss that can occur with inductors that operate in saturation and prevents over heating of the inductor and possible damage. For proper inductor operation and circuit performance ensure that the inductor saturation and the peak current limit setting of the LM3555 (1.25 A, 1.5 A, 1.75 A, or 2 A) is greater than IPEAK. IPEAK can be calculated by:

Equation 1. LM3555 30042029.gif

Table 11. Recommended Inductors

MANUFACTURER PART NUMBER L / ISAT
Toko FDSE312-2R2M 2.2 µH / 2.3 A
Coilcraft LPS4012-222ML 2.2 µH / 2.3 A
TDK VLF4014ST-2R2M1R9 2.2 µH / 2 A

8.2.2.3 Capacitor Selection

The LM3555 requires 2 external capacitors for proper operation (TI recommends CIN = 10 µF (4.7 µF minimum) and COUT = 10 µF ). TI also recommends placing an additional 0.1-µF input capacitor placed right next to the VIN pin. Surface-mount multi-layer ceramic capacitors are recommended. These capacitors are small, inexpensive and have very low equivalent series resistance (ESR < 20 mΩ typical). Tantalum capacitors, OS-CON capacitors, and aluminum electrolytic capacitors are not recommended for use with the LM3555 due to their high ESR, as compared to ceramic capacitors.

For most applications, ceramic capacitors with X7R or X5R temperature characteristic are preferred for use with the LM3555. These capacitors have tight capacitance tolerance (as good as ±10%) and hold their value over temperature (X7R: ±15% over −55°C to +125°C; X5R: ±15% over −55°C to 85°C).

Capacitors with Y5V or Z5U temperature characteristic are generally not recommended for use with the LM3555. Capacitors with these temperature characteristics typically have wide capacitance tolerance (80%, −20%) and vary significantly over temperature (Y5V: 22%, –82% over −30°C to +85°C range; Z5U: 22%, –56% over 10°C to 85°C range). Under some conditions, a nominal 1-µF Y5V or Z5U capacitor could have a capacitance of only 0.1 µF. Such detrimental deviation is likely to cause Y5V and Z5U capacitors to fail to meet the minimum capacitance requirements of the LM3555.

The recommended voltage rating for the input capacitor is 10 V (minimum = 6.3 V). The recommended output capacitor voltage rating is 16 V (minimum = 10 V). The recommended value takes into account the DC bias capacitance losses, while the minimum rating takes into account the OVP trip levels.

8.2.3 Application Curves

LM3555 30079423.gif
Two Series LEDs at 320 mA
Figure 51. LED Efficiency vs Input Voltage
LM3555 30079460.gif
Two LEDs at 60 mA
Figure 53. LED Efficiency vs Input Voltage
LM3555 30079431.gif
One LED at 500 mA
Figure 55. LED Efficiency vs Input Voltage
LM3555 30079456.gif
One LED at 80 mA
Figure 57. LED Efficiency vs Input Voltage
LM3555 30079428.gif
Two Series LEDs at 400 mA
Figure 52. LED Efficiency vs Input Voltage
LM3555 30079461.gif
Two LEDs at 80 mA
Figure 54. LED Efficiency vs Input Voltage
LM3555 30079455.gif
One LED at 60 mA
Figure 56. LED Efficiency vs Input Voltage