SNOSD64 June   2017 LM340-MIL

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics: VO = 5 V, VI = 10 V
    6. 6.6 Electrical Characteristics: VO = 12 V, VI = 19 V
    7. 6.7 Electrical Characteristics: VO = 15 V, VI = 23 V
    8. 6.8 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Output Current
      2. 7.3.2 Current Limiting Feature
      3. 7.3.3 Thermal Shutdown
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Shorting the Regulator Input
      2. 8.1.2 Raising the Output Voltage Above the Input Voltage
      3. 8.1.3 Regulator Floating Ground
      4. 8.1.4 Transient Voltages
    2. 8.2 Typical Application
      1. 8.2.1 Fixed Output Voltage Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 System Examples
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Heat Sinking DDPAK/TO-263 and SOT-223 Package Parts
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Features

  • Output Current up to 1.5 A
  • Available in Fixed 5-V, 12-V, and 15-V Options
  • Internal Thermal Overload, Short-Circuit and SOA Protection
  • Available in Space-Saving SOT-223 Package
  • Output Capacitance Not Required for Stability

Applications

  • Industrial Power Supplies
  • SMPS Post Regulation
  • HVAC Systems
  • AC Inventors
  • Test and Measurement Equipment
  • Brushed and Brushless DC Motor Drivers
  • Solar Energy String Invertors

Description

The LM340-MIL monolithic 3-pin positive voltage regulators employ internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.5-A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the regulator easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
LM340-MIL TO-3 (2) 38.94 mm x 25.40 mm
TO-220 (3) 14.986 mm × 10.16 mm
DDPAK/TO-263 (3) 10.18 mm × 8.41 mm
SOT-23 (4) 6.50 mm × 3.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.


Available Packages

LM340-MIL lm340-mil-available-package-drawings.gif

Fixed Output Voltage Regulator

LM340-MIL lm340-mil-fixed-output-voltage-regulator-circuit.gif
Required if the regulator is located far from the power supply filter.
Although no output capacitor is needed for stability, it does help transient response. (If needed, use 0.1-μF, ceramic disc).