SNOSC16D March   2000  – January 2015 LM124-N , LM224-N , LM2902-N , LM324-N

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    5. 6.5 Electrical Characteristics: LM124A/224A/324A
    6. 6.6 Electrical Characteristics: LM124-N/224-N/324-N/2902-N
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. 8  Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Non-Inverting DC Gain (0 V Input = 0 V Output)
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 Other Application Circuits at V+ = 5.0 VDC
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Trademarks
    3. 11.3 Electrostatic Discharge Caution
    4. 11.4 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

See (5)(3).
LM124-N/LM224-N/LM324-N
LM124A/LM224A/LM324A
LM2902-N
MIN MAX MIN MAX UNIT
Supply Voltage, V+ 32 26 V
Differential Input Voltage 32 26 V
Input Voltage −0.3 32 −0.3 26 V
Input Current (VIN < −0.3 V)(4) 50 50 mA
Power Dissipation(1)      PDIP 1130 1130 mW
CDIP 1260 1260 mW
SOIC Package 800 800 mW
Output Short-Circuit to GND (One Amplifier)(2) V+ ≤ 15 V and TA = 25°C Continuous Continuous
Lead Temperature (Soldering, 10 seconds) 260 260 °C
Soldering Information         Dual-In-Line Package Soldering (10 seconds) 260 260 °C
Small Outline Package Vapor Phase (60 seconds) 215 215 °C
Infrared (15 seconds) 220 220 °C
Storage temperature, Tstg –65 150 –65 150 °C
(1) For operating at high temperatures, the LM324-N/LM324A/LM2902-N must be derated based on a 125°C maximum junction temperature and a thermal resistance of 88°C/W which applies for the device soldered in a printed circuit board, operating in a still air ambient. The LM224-N/LM224A and LM124-N/LM124A can be derated based on a 150°C maximum junction temperature. The dissipation is the total of all four amplifiers—use external resistors, where possible, to allow the amplifier to saturate of to reduce the power which is dissipated in the integrated circuit.
(2) Short circuits from the output to V+ can cause excessive heating and eventual destruction. When considering short circuits to ground, the maximum output current is approximately 40 mA independent of the magnitude of V+. At values of supply voltage in excess of 15 V, continuous short-circuits can exceed the power dissipation ratings and cause eventual destruction. Destructive dissipation can result from simultaneous shorts on all amplifiers.
(3) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(4) This input current will only exist when the voltage at any of the input leads is driven negative. It is due to the collector-base junction of the input PNP transistors becoming forward biased and thereby acting as input diode clamps. In addition to this diode action, there is also lateral NPN parasitic transistor action on the IC chip. This transistor action can cause the output voltages of the op amps to go to the V+voltage level (or to ground for a large overdrive) for the time duration that an input is driven negative. This is not destructive and normal output states will re-establish when the input voltage, which was negative, again returns to a value greater than −0.3 V (at 25°C).
(5) Refer to RETS124AX for LM124A military specifications and refer to RETS124X for LM124-N military specifications.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±250 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Supply Voltage (V+ - V-): LM124-N/LM124A/LM224-N/LM224A/LM324-N/LM324A 3 32 V
Supply Voltage (V+ - V-): LM2902-N 3 26 V
Operating Input Voltage on Input pins 0 V+ V
Operating junction temperature, TJ: LM124-N/LM124A -55 125 °C
Operating junction temperature, TJ: L2902-N -40 85 °C
Operating junction temperature, TJ: LM224-N/LM224A -25 85 °C
Operating junction temperature, TJ: LM324-N/LM324A 0 70 °C

6.4 Thermal Information

THERMAL METRIC(1) LM124-N / LM224-N LM324-N / LM2902-N UNIT
J/CDIP D/SOIC
14 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance 88 88 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report, SPRA953.

6.5 Electrical Characteristics: LM124A/224A/324A

V+ = 5.0 V, (1), unless otherwise stated
PARAMETER TEST CONDITIONS LM124A LM224A LM324A UNIT
MIN TYP MAX MIN TYP MAX MIN TYP MAX
Input Offset Voltage TA = 25°C(2) 1 2 1 3 2 3 mV
Input Bias Current(3) IIN(+) or IIN(−), VCM = 0 V,
TA = 25°C
20 50 40 80 45 100 nA
Input Offset Current IIN(+) or IIN(−), VCM = 0 V,
TA = 25°C
2 10 2 15 5 30 nA
Input Common-Mode
Voltage Range(4)
V+ = 30 V, (LM2902-N,
V+ = 26 V), TA = 25°C
0 V+−1.5 0 V+−1.5 0 V+−1.5 V
Supply Current Over Full Temperature Range,
RL = ∞ On All Op Amps
V+ = 30 V (LM2902-N V+ = 26 V)
1.5 3 1.5 3 1.5 3 mA
V+ = 5 V 0.7 1.2 0.7 1.2 0.7 1.2
Large Signal
Voltage Gain
V+ = 15 V, RL≥ 2 kΩ,
(VO = 1 V to 11 V), TA = 25°C
50 100 50 100 25 100 V/mV
Common-Mode
Rejection Ratio
DC, VCM = 0 V to V+ − 1.5 V,
TA = 25°C
70 85 70 85 65 85 dB
Power Supply
Rejection Ratio
V+ = 5 V to 30 V, (LM2902-N,
V+ = 5V to 26 V),
TA = 25°C
65 100 65 100 65 100 dB
Amplifier-to-Amplifier
Coupling(5)
f = 1 kHz to 20 kHz, TA = 25°C,
(Input Referred)
−120 −120 −120 dB
Output Current Source VIN+ = 1 V, VIN− = 0 V,
V+ = 15 V, VO = 2 V, TA = 25°C
20 40 20 40 20 40 mA
Sink VIN− = 1 V, VIN+ = 0 V,
V+ = 15 V, VO = 2 V, TA = 25°C
10 20 10 20 10 20 μA
VIN− = 1 V, VIN+ = 0 V,
V+ = 15 V, VO = 200 mV, TA = 25°C
12 50 12 50 12 50
Short Circuit to Ground V+ = 15 V,
TA = 25°C(2)
40 60 40 60 40 60 mA
Input Offset Voltage See(2) 4 4 5 mV
VOS Drift RS = 0 Ω 7 20 7 20 7 30 μV/°C
Input Offset Current IIN(+) − IIN(−), VCM = 0 V 30 30 75 nA
IOS Drift RS = 0 Ω 10 200 10 200 10 300 pA/°C
Input Bias Current IIN(+) or IIN(−) 40 100 40 100 40 200 nA
Input Common-Mode
Voltage Range(4)
V+ = 30 V,
(LM2902-N, V+ = 26 V)
0 V+−2 0 V+−2 0 V+−2 V
Large Signal
Voltage Gain
V+ = 15 V (VOSwing = 1 V to 11 V),
RL ≥ 2 kΩ
25 25 15 V/mV
Output Voltage Swing VOH V+ = 30 V
(LM2902-N,
V+ = 26 V)
RL = 2 kΩ 26 26 26 V
RL = 10 kΩ 27 28 27 28 27 28
VOL V+ = 5 V, RL = 10 kΩ 5 20 5 20 5 20 mV
Output Current Source VO = 2 V VIN+ = +1V,
VIN− = 0V,
V+ = 15V
10 20 10 20 10 20 mA
Sink VIN− = +1V,
VIN+ = 0V,
V+ = 15V
10 15 5 8 5 8
(1) These specifications are limited to −55°C ≤ TA ≤ +125°C for the LM124-N/LM124A. With the LM224-N/LM224A, all temperature specifications are limited to −25°C ≤ TA ≤ +85°C, the LM324-N/LM324A temperature specifications are limited to 0°C ≤ TA ≤ +70°C, and the LM2902-N specifications are limited to −40°C ≤ TA ≤ +85°C.
(2) VO ≃ 1.4V, RS = 0 Ω with V+ from 5 V to 30 V; and over the full input common-mode range (0 V to V+ − 1.5 V) for LM2902-N, V+ from 5 V to 26 V.
(3) The direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output so no loading change exists on the input lines.
(4) The input common-mode voltage of either input signal voltage should not be allowed to go negative by more than 0.3 V (at 25°C). The upper end of the common-mode voltage range is V+ − 1.5 V (at 25°C), but either or both inputs can go to 32 V without damage (26 V for LM2902-N), independent of the magnitude of V+.
(5) Due to proximity of external components, insure that coupling is not originating via stray capacitance between these external parts. This typically can be detected as this type of capacitance increases at higher frequencies.

6.6 Electrical Characteristics: LM124-N/224-N/324-N/2902-N

V+ = +5.0V, (1), unless otherwise stated
PARAMETER TEST CONDITIONS LM124-N / LM224-N LM324-N LM2902-N UNIT
MIN TYP MAX MIN TYP MAX MIN TYP MAX
Input Offset Voltage TA = 25°C(2) 2 5 2 7 2 7 mV
Input Bias Current(3) IIN(+) or IIN(−), VCM = 0 V, TA = 25°C 45 150 45 250 45 250 nA
Input Offset Current IIN(+) or IIN(−), VCM = 0 V, TA = 25°C 3 30 5 50 5 50 nA
Input Common-Mode Voltage Range(4) V+ = 30 V, (LM2902-N, V+ = 26V),
TA = 25°C
0 V+−1.5 0 V+−1.5 0 V+−1.5 V
Supply Current Over Full Temperature Range
RL = ∞ On All Op Amps,
V+ = 30 V (LM2902-N V+ = 26 V)
1.5 3 1.5 3 1.5 3 mA
V+ = 5 V 0.7 1.2 0.7 1.2 0.7 1.2
Large Signal Voltage Gain V+ = 15V, RL≥ 2 kΩ,
(VO = 1 V to 11 V), TA = 25°C
50 100 25 100 25 100 V/mV
Common-Mode Rejection Ratio DC, VCM = 0 V to V+ − 1.5 V, TA = 25°C 70 85 65 85 50 70 dB
Power Supply Rejection Ratio V+ = 5 V to 30 V (LM2902-N,
V+ = 5 V to 26 V), TA = 25°C
65 100 65 100 50 100 dB
Amplifier-to-Amplifier
Coupling(5)
f = 1 kHz to 20 kHz, TA = 25°C
(Input Referred)
−120 −120 −120 dB
Output Current Source VIN+ = 1 V, VIN− = 0 V,
V+ = 15 V, VO = 2 V, TA = 25°C
20 40 20 40 20 40 mA
Sink VIN− = 1 V, VIN+ = 0 V,
V+ = 15 V, VO = 2 V, TA = 25°C
10 20 10 20 10 20 mA
VIN− = 1 V, VIN+ = 0 V,
V+ = 15 V, VO = 200 mV, TA = 25°C
12 50 12 50 12 50 µA
Short Circuit to Ground V+ = 15 V, TA = 25°C(2) 40 60 40 60 40 60 mA
Input Offset Voltage See (2) 7 9 10 mV
VOS Drift RS = 0 Ω 7 7 7 µV/°C
Input Offset Current IIN(+) − IIN(−), VCM = 0 V 100 150 45 200 nA
IOS Drift RS = 0 Ω 10 10 10 pA/°C
Input Bias Current IIN(+) or IIN(−) 40 300 40 500 40 500 nA
Input Common-Mode Voltage Range(4) V+ = 30 V, (LM2902-N, V+ = 26 V) 0 V+−2 0 V+−2 0 V+−2 V
Large Signal Voltage Gain V+ = 15 V (VOSwing = 1V to 11V),
RL ≥ 2 kΩ
25 15 15 V/mV
Output Voltage Swing VOH V+ = 30 V (LM2902-N,
V+ = 26 V)
RL = 2 kΩ 26 26 22 V
RL = 10 kΩ 27 28 27 28 23 24
VOL V+ = 5 V, RL = 10 kΩ 5 20 5 20 5 100 mV
Output Current Source VO = 2 V VIN+ = 1 V,
VIN− = 0 V,
V+ = 15 V
10 20 10 20 10 20 mA
Sink VIN− = 1 V,
VIN+ = 0 V,
V+ = 15 V
5 8 5 8 5 8 mA

6.7 Typical Characteristics

LM124-N LM224-N LM2902-N LM324-N 929934.png Figure 1. Input Voltage Range
LM124-N LM224-N LM2902-N LM324-N 929936.png Figure 3. Supply Current
LM124-N LM224-N LM2902-N LM324-N 929938.png Figure 5. Open-Loop Frequency Response
LM124-N LM224-N LM2902-N LM324-N 929940.png Figure 7. Voltage Follower Pulse Response
LM124-N LM224-N LM2902-N LM324-N 929942.png Figure 9. Large Signal Frequency Response
LM124-N LM224-N LM2902-N LM324-N 929944.png Figure 11. Output Characteristics Current Sinking
LM124-N LM224-N LM2902-N LM324-N 929946.png Figure 13. Input Current (LM2902-N Only)
LM124-N LM224-N LM2902-N LM324-N 929935.png Figure 2. Input Current
LM124-N LM224-N LM2902-N LM324-N 929937.png Figure 4. Voltage Gain
LM124-N LM224-N LM2902-N LM324-N 929939.png Figure 6. Common Mode Rejection Ratio
LM124-N LM224-N LM2902-N LM324-N 929941.png Figure 8. Voltage Follower Pulse Response (Small Signal)
LM124-N LM224-N LM2902-N LM324-N 929943.png Figure 10. Output Characteristics Current Sourcing
LM124-N LM224-N LM2902-N LM324-N 929945.png Figure 12. Current Limiting
LM124-N LM224-N LM2902-N LM324-N 929947.png Figure 14. Voltage Gain (LM2902-N Only)