ZHCS531G September   2007  – January 2018 LM3103

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     典型应用原理图
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Feature Description
      1. 7.2.1  COT Control Circuit Overview
      2. 7.2.2  Startup Regulator (VCC)
      3. 7.2.3  Regulation Comparator
      4. 7.2.4  Zero Coil Current Detect
      5. 7.2.5  Over-Voltage Comparator
      6. 7.2.6  ON-Time Timer, Shutdown
      7. 7.2.7  Current Limit
      8. 7.2.8  N-Channel MOSFET and Driver
      9. 7.2.9  Soft-Start
      10. 7.2.10 Thermal Protection
  8. Applications and Implementation
    1. 8.1 Application Information
      1. 8.1.1 External Components
  9. 器件和文档支持
    1. 9.1 接收文档更新通知
    2. 9.2 社区资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 Glossary
  10. 10机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

COT Control Circuit Overview

COT control is based on a comparator and a one-shot on-timer, with the output voltage feedback (feeding to the FB pin) compared with a 0.6 V internal reference. If the voltage of the FB pin is below the reference, the main MOSFET is turned on for a fixed on-time determined by a programming resistor RON and the input voltage VIN, upon which the on-time varies inversely. Following the on-time, the main MOSFET remains off for a minimum of 240 ns. Then, if the voltage of the FB pin is below the reference, the main MOSFET is turned on again for another on-time period. The switching will continue to achieve regulation.

The regulator will operate in the discontinuous conduction mode (DCM) at a light load, and the continuous conduction mode (CCM) with a heavy load. In the DCM, the current through the inductor starts at zero and ramps up to a peak during the on-time, and then ramps back to zero before the end of the off-time. It remains zero and the load current is supplied entirely by the output capacitor. The next on-time period starts when the voltage at the FB pin falls below the internal reference. The operating frequency in the DCM is lower and varies larger with the load current as compared with the CCM. Conversion efficiency is maintained since conduction loss and switching loss are reduced with the reduction in the load and the switching frequency respectively. The operating frequency in the DCM can be calculated approximately as follows:

Equation 1. LM3103 30029722.gif

In the continuous conduction mode (CCM), the current flows through the inductor in the entire switching cycle, and never reaches zero during the off-time. The operating frequency remains relatively constant with load and line variations. The CCM operating frequency can be calculated approximately as follows:

Equation 2. LM3103 30029723.gif

The output voltage is set by two external resistors RFB1 and RFB2. The regulated output voltage is

Equation 3. VOUT = 0.6V x (RFB1 + RFB2)/RFB2