ZHCSJS6 May   2018 LM3102-Q1

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      典型应用原理图
      2.      效率与负载电流间的关系 (VOUT = 3.3V)
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  COT Control Circuit Overview
      2. 7.3.2  Start-Up Regulator (VCC)
      3. 7.3.3  Regulation Comparator
      4. 7.3.4  Zero Coil Current Detect
      5. 7.3.5  Overvoltage Comparator
      6. 7.3.6  Current Limit
      7. 7.3.7  N-Channel MOSFET and Driver
      8. 7.3.8  Soft Start
      9. 7.3.9  Thermal Protection
      10. 7.3.10 Thermal Derating
    4. 7.4 Device Functional Modes
      1. 7.4.1 ON-Time Timer, Shutdown
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Custom Design With WEBENCH® Tools
        2. 8.2.2.2 Design Steps for the LM3102-Q1 Application
        3. 8.2.2.3 External Components
      3. 8.2.3 Application Curve
    3. 8.3 System Examples
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 器件支持
      1. 11.1.1 开发支持
        1. 11.1.1.1 使用 WEBENCH® 工具创建定制设计
    2. 11.2 接收文档更新通知
    3. 11.3 社区资源
    4. 11.4 商标
    5. 11.5 静电放电警告
    6. 11.6 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

Specifications with standard type are for TJ = 25°C unless otherwise specified. Minimum and Maximum limits are specified through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. Unless otherwise stated the following conditions apply: VIN = 18 V, VOUT = 3.3 V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
START-UP REGULATOR, VCC
VCC VCC output voltage CCC = 680 nF, no load 6 V
over the full Operating Junction Temperature (TJ) range 5 7.2
VIN – VCC VIN – VCC dropout voltage ICC = 2 mA 50 mV
over the full Operating Junction Temperature (TJ) range 200
ICC = 20 mA 350
over the full Operating Junction Temperature (TJ) range 570
IVCCL VCC current limit(1) VCC = 0 V 65 mA
over the full Operating Junction Temperature (TJ) range 40
VCC-UVLO VCC undervoltage lockout threshold (UVLO) VIN increasing 3.75 V
over the full Operating Junction Temperature (TJ) range 3.6 3.9
VCC-UVLO-HYS VCC UVLO hysteresis VIN decreasing – HTSSOP package 130 mV
tVCC-UVLO-D VCC UVLO filter delay 3 µs
IIN IIN operating current No switching, VFB = 1 V 0.7 mA
over the full Operating Junction Temperature (TJ) range 1
IIN-SD IIN operating current, Device shutdown VEN = 0 V 25 µA
over the full Operating Junction Temperature (TJ) range 40
VCC provides self bias for the internal gate drive and control circuits. Device thermal limitations limit external loading.