ZHCSNW6H December 2003 – June 2025 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For this design example, use the parameters listed in Table 7-1 as the input parameters.
| PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 0V to VSUP – 1.5V |
| Supply voltage | 2V to 36V |
| Logic supply voltage | 2V to 36V |
| Output current (RPULLUP) | 1µA to 20mA |
| Input overdrive voltage | 100mV |
| Reference voltage | 2.5V |
| Load capacitance (CL) | 15pF |