over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Supply voltage, VCC(2) |
|
36 |
V |
| Differential input voltage, VID(3) |
|
±36 |
| Input
voltage range, VI (either input) |
–0.3 |
36 |
| Output voltage, VO |
|
36 |
| Output current, IO |
|
20 |
mA |
| Duration of output short circuit to ground(4) |
Unlimited |
|
| Operating virtual junction temperature, TJ |
|
150 |
°C |
| Storage temperature, Tstg |
–65 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings can cause
permanent device damage. Absolute Maximum Ratings do not imply functional
operation of the device at these or any other conditions beyond those listed
under Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the device may not
be fully functional, and this can affect device reliability, functionality,
performance, and shorten the device lifetime.
(2) All voltage values, except differential voltages, are with
respect to network ground.
(3) Differential voltages are at IN+ with respect to IN−.
(4) Short circuits from outputs to VCC can cause
excessive heating and eventual destruction.