ZHCS532E March   2008  – October 2017 LM2854

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 描述
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Switching Frequency
      2. 7.3.2  Enable
      3. 7.3.3  Soft-Start
      4. 7.3.4  Tracking
      5. 7.3.5  Pre-Biased Start-up Capability
      6. 7.3.6  Feedback Voltage Accuracy
      7. 7.3.7  Positive Current Limit
      8. 7.3.8  Negative Current Limit
      9. 7.3.9  Overtemperature Protection
      10. 7.3.10 Loop Compensation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Shutdown Mode
      2. 7.4.2 Soft-Start and Track Mode
      3. 7.4.3 Normal Operating Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Filter Capacitor
        2. 8.2.2.2 AVIN Filtering Components
        3. 8.2.2.3 Soft-Start Capacitor
        4. 8.2.2.4 Tracking - Equal Soft-Start Time
        5. 8.2.2.5 Tracking - Equal Slew Rates
        6. 8.2.2.6 Enable and UVLO
        7. 8.2.2.7 Output Voltage Setting
        8. 8.2.2.8 Compensation Component Selection
        9. 8.2.2.9 Filter Inductor and Output Capacitor Selection
      3. 8.2.3 Application Curves
      4. 8.2.4 System Examples
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 文档支持
      1. 11.1.1 相关文档
    2. 11.2 商标
    3. 11.3 静电放电警告
    4. 11.4 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) (1)(2)
MIN MAX UNIT
PVIN, AVIN, SW, EN, FB, SS to GND(4) –0.3 6 V
Power Dissipation Internally Limited
Junction Temperature 150 °C
Storage Temperature −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) ±2000 V
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
The human body model is a 100-pF capacitor discharged through a 1.5-kΩ resistor into each pin. Test method is per JESD22-AI14.

Recommended Operating Conditions

MIN MAX UNIT
PVIN to GND(4) 2.95 5.5 V
AVIN to GND(4) 2.95 5.5 V
Junction Temperature −40 125 °C

Thermal Information

THERMAL METRIC(1) LM2854 UNIT
PWP (HTSSOP)
16 PINS
RθJA Junction-to-ambient thermal resistance 38.4 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 27.6 °C/W
RθJB Junction-to-board thermal resistance 17.1 °C/W
ψJT Junction-to-top characterization parameter 1.5 °C/W
ψJB Junction-to-board characterization parameter 16.9 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 1.3 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, Semiconductor and IC Package Thermal Metrics.

Electrical Characteristics

All Typical specifications are for TJ = 25°C only; all Maximum and Minimum limits apply over the operating junction temperature range TJ range of –40°C to 125°C. Minimum and maximum limits are ensured through test, design, or statistical correlation. Typical values represent the most likely parametric norm at TJ = 25°C, and are provided for reference purposes only. AVIN = PVIN = EN = 5 V, unless otherwise indicated in the Test Conditions column.
PARAMETER TEST CONDITIONS MIN(1) TYP(2) MAX(1) UNIT
SYSTEM PARAMETERS
VREF Reference Voltage(3) Measured at the FB pin 0.790 0.8 0.808 V
ΔVREF/ΔAVIN Line Regulation(3) ΔAVIN = 2.95 V to 5.50 V 0.04% 0.6%
ΔVREF/ΔIO Load Regulation Normal operation 0.25 mV/A
VON UVLO Threshold (AVIN) Rising 2.6 2.95 V
Falling hysteresis 25 170 375 mV
RDS(ON)-P PFET On Resistance ISW = 4 A 35 65 mΩ
RDS(ON)-N NFET On Resistance ISW = 4 A 34 65 mΩ
ISS Soft-Start Current 2 µA
ICL Peak Current Limit Threshold 4.5 6 6.7 A
IQ Operating Current Non-switching 1.7 3 mA
ISD Shut Down Quiescent Current EN = 0 V 230 500 µA
PWM SECTION
fSW Switching Frequency 1-MHz option 800 1050 1160 kHz
500-kHz option 400 525 580 kHz
Drange PWM Duty Cycle Range 0% 100%
ENABLE CONTROL
VIH EN Pin Rising Threshold 0.8 1.23 1.65 V
VEN(HYS) EN Pin Hysteresis 150 mV
THERMAL CONTROL
TSD TJ for Thermal Shutdown 165 °C
TSD-HYS Hysteresis for Thermal Shutdown 10 °C
Min and Max limits are 100% production tested at 25°C. Limits over the operating temperature range are ensured through correlation using Statistical Quality Control (SQC) methods. Limits are used to calculate Average Outgoing Quality Level (AOQL).
Typical numbers are at 25°C and represent the most likely parametric norm.
VREF measured in a non-switching, closed-loop configuration.
PGND and AGND are electrically connected together on the PC board and the resultant net is termed GND.

Typical Characteristics

Unless otherwise specified, the following conditions apply: VIN = PVIN = AVIN = EN = 5, TJ = 25°C.
LM2854 30052803.gif Figure 1. Feedback Voltage vs Temperature
LM2854 30052805.gif Figure 3. Soft Start Current vs Temperature
LM2854 30052807.gif Figure 5. Switching Frequency vs Temperature
LM2854 30052809.gif Figure 7. NMOS RDS(ON) vs Temperature
LM2854 30052811.gif Figure 9. Peak Current Limit vs Temperature
LM2854 30052813.gif Figure 11. IQ (disabled) vs VIN and Temperature, EN = 0 V
LM2854 30052835.png Figure 13. LM2854 500-kHz Switch Node Voltage (oscilloscope set at infinite persistence) VIN = 5 V, VOUT = 2.5 V, IOUT = 4 A
LM2854 30052804.gif Figure 2. UVLO Threshold vs Temperature
LM2854 30052806.gif Figure 4. Enable Threshold vs Temperature
LM2854 30052808.gif Figure 6. PMOS RDS(ON) vs Temperature
LM2854 30052810.gif Figure 8. IQ (operating) vs VIN and Temperature
LM2854 30052812.gif Figure 10. Feedback Voltage vs VIN
LM2854 30052814.gif Figure 12. Switching Frequency vs VIN