SNVS353F February   2005  – September 2016 LM2753

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Flash LED Selection
      3. 7.3.3 PFM Regulation
      4. 7.3.4 Output Voltage Ripple
      5. 7.3.5 IOUT Pin
        1. 7.3.5.1 Setting Flash Current
        2. 7.3.5.2 Setting Torch Current
      6. 7.3.6 PWM Brightness Control Procedures
      7. 7.3.7 Multi-Level Switch Array
      8. 7.3.8 Thermal Protection
      9. 7.3.9 Power Efficiency
    4. 7.4 Device Functional Modes
      1. 7.4.1 Enable Mode
      2. 7.4.2 Flash Mode
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Capacitors
        2. 8.2.2.2 Power Dissipation
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

The LM2753 can be used to drive a flash LED with a pulsed current of up to 400 mA or a continuous current of up to 200 mA over a wide input voltage range. As well as powering flash LEDs, the LM2753 device is suitable for driving other devices with power requirements up to 200 mA. White LEDs can also be connected to this device to back light a cellular phone keypad and display. The LED brightness can be controlled by applying a PWM signal to the enable pin (EN) during torch mode, or to the FLASH pin during flash mode (see PWM Brightness Control Procedures).

8.2 Typical Application

LM2753 typ_app_snvs353.gif Figure 3. LM2753 Typical Application

8.2.1 Design Requirements

For typical switched-capacitor applications, use the parameters listed in Table 2.

Table 2. Design Parameters

DESIGN PARAMETER EXAMPLE VALUE
Minimum input voltage 3 V
Typical output voltage 5 V
Output current 250 mA

8.2.2 Detailed Design Procedure

8.2.2.1 Capacitors

The LM2753 requires three external capacitors for proper operation. TI recommends surface-mount multi-layer ceramic capacitors. These capacitors are small, inexpensive and have very low equivalent series resistance (ESR) ( ≤ 15 mΩ typical). Tantalum capacitors, OS-CON capacitors, and aluminum electrolytic capacitors are generally not recommended for use with the LM2753 due to their high ESR, as compared to ceramic capacitors.

For most applications, ceramic capacitors with X7R or X5R temperature characteristic are preferred for use with the LM2753. These capacitors have tight capacitance tolerance (as good as ±10%), hold their value over temperature (X7R: ±15% over −55°C to +125°C; X5R: ±15% over −55°C to +85°C), and typically have little voltage coefficient when compared to other types of capacitors. However, selecting a capacitor with a voltage rating much higher than the voltage it will be subjected to ensures that the capacitance stays closer to the nominal value of the capacitor. Capacitors with Y5V or Z5U temperature characteristic are generally not recommended for use with the LM2753. Capacitors with these temperature characteristics typically have wide capacitance tolerance (+80%, −20%), vary significantly over temperature (Y5V: 22%, −82% over −30°C to +85°C range; Z5U: 22%, −56% over 10°C to 85°C range), and have poor voltage coefficients. Under some conditions, a nominal 1-µF Y5V or Z5U capacitor could have a capacitance of only 0.1 µF. Such detrimental deviation is likely to cause Y5V and Z5U capacitors to fail to meet the minimum capacitance requirements of the LM2753. Table 3 lists suggested capacitor suppliers for the typical application circuit.

Table 3. Ceramic Capacitor Manufacturers

MANUFACTURER CONTACT
TDK www.component.tdk.com
Murata www.murata.com
Taiyo Yuden www.t-yuden.com

8.2.2.2 Power Dissipation

The power dissipation (PDISSIPATION) and junction temperature (TJ) can be approximated with Equation 3 and Equation 4. PIN is the product of the input current and input voltage, POUT is the power consumed by the load connected to the output, TA is the ambient temperature, and RθJA is the junction-to-ambient thermal resistance for the 10-pin WSON package.

Equation 3. PDISSIPATION = PIN – POUT = (VIN × IIN) − (VVOUT × IOUT)

where

  • VIN is the input voltage to the LM2753
  • VVOUT is the voltage at the output of the device
  • IOUT is the total current supplied to the load(s) connected to both VOUT and IOUT
Equation 4. TJ = TA + (PDISSIPATION × RθJA)

The junction temperature rating takes precedence over the ambient temperature rating. The LM2753 may be operated outside the ambient temperature rating, so long as the junction temperature of the device does not exceed the maximum operating rating of 120°C. The maximum ambient temperature rating must be derated in applications where high power dissipation and/or poor thermal resistance causes the junction temperature to exceed 120°C.

8.2.3 Application Curves

LM2753 20140610.gif
Figure 4. Efficiency vs Input Voltage
LM2753 20140615.png
Top:VEN; Scale: 2V/div VIN = 3.6 V
Bottom: VOUT; Scale: 1V/div Load = 100 mA
Time scale: 1000 µs/div
Figure 6. Start-Up Behavior
LM2753 20140620.png
Top:VFLASH; Scale: 1V/div VIN = 3.6 V
Bottom: VIOUT; Scale: 1V/div Load = 10 mA to 400 mA Step
Time scale: 100 ms/div
Figure 8. Flash Pulse Response
LM2753 20140614.gif
Figure 10. Output Voltage Ripple vs Output Current
LM2753 20140617.png
Top: IVOUT; Scale: 100 mA/div VIN = 3.6 V
Bottom: VOUT; Scale: 50 mV/div, AC Coupled
Time scale: 40 µs/div
Load = 10 mA to 20 mA Step
Figure 5. Load Step Response
LM2753 20140616.png
Top:VFLASH; Scale: 2V/div VIN = 3.6 V
Bottom: VIOUT; Scale: 1V/div No Load
Time scale: 400 ns/div
Figure 7. Flash Enable Behavior
LM2753 20140619.png
VOUT; Scale: 50mV/Div, AC Coupled VIN = 3.6 V
Time scale: 2 µs/div Load = 200 mA
Figure 9. Output Voltage Ripple
LM2753 20140618.png
VIN; Scale: 50mV/Div, AC Coupled VIN = 3.6 V
Time scale: 4 µs/div Load = 200 mA
Figure 11. Input Voltage Ripple