| 1 |
SW |
Input |
Power switch input. This is the drain of the internal NMOS power switch. Minimize the metal trace area connected to this pin to minimize EMI. |
| 2 |
GND |
— |
Ground - tie directly to ground plane. |
| 3 |
FB |
Input |
Output voltage feedback input — set the output voltage by selecting values for R1 and R2 using: R1 = R2 × (VOUT / 1.237 V) –1 |
| 4 |
SHDN |
Input |
Active low shutdown - drive this pin to > 1.1 V to enable the device. Drive this pin to < 0.3 V to lace the device in a low-power shutdown. |
| 5 |
VIN |
Input |
Analog and power input supply pin |