ZHCSS97H september 1998 – june 2023 LM2676
PRODUCTION DATA
The capacitance and voltage rating values corresponding to the capacitor code C20 are the following:
Other manufacturers or other types of capacitors can also be used, provided the capacitor specifications (especially the 100-kHz ESR) closely match the characteristics of the capacitors listed in the output capacitor table. Refer to the capacitor manufacturers' data sheet for this information.
CASE STYLE(1) | OUTPUT VOLTAGE (V) | INDUCTANCE (μH) | ||||||
---|---|---|---|---|---|---|---|---|
22 | 33 | 47 | 68 | 100 | 150 | 220 | ||
SM and TH | 1.21–2.5 | — | — | — | — | C1 | C2 | C3 |
SM and TH | 2.5–3.75 | — | — | — | C1 | C2 | C3 | C3 |
SM and TH | 3.75–5 | — | — | C4 | C5 | C6 | C6 | C6 |
SM and TH | 5–6.25 | — | C4 | C7 | C6 | C6 | C6 | C6 |
SM and TH | 6.25–7.5 | C8 | C4 | C7 | C6 | C6 | C6 | C6 |
SM and TH | 7.5–10 | C9 | C10 | C11 | C12 | C13 | C13 | C13 |
SM and TH | 10–12.5 | C14 | C11 | C12 | C12 | C13 | C13 | C13 |
SM and TH | 12.5–15 | C15 | C16 | C17 | C17 | C17 | C17 | C17 |
SM and TH | 15–20 | C18 | C19 | C20 | C20 | C20 | C20 | C20 |
SM and TH | 20–30 | C21 | C22 | C22 | C22 | C22 | C22 | C22 |
TH | 30–37 | C23 | C24 | C24 | C25 | C25 | C25 | C25 |
OUTPUT CAPACITOR | ||||||
---|---|---|---|---|---|---|
CAP. REF. DESG. # | SURFACE MOUNT | THROUGH HOLE | ||||
SPRAGUE 594D SERIES (μF/V) | AVX TPS SERIES (μF/V) | SANYO OS-CON SA SERIES (μF/V) | SANYO MV-GX SERIES (μF/V) | NICHICON PL SERIES (μF/V) | PANASONIC HFQ SERIES (μF/V) | |
C1 | 120/6.3 | 100/10 | 100/10 | 220/35 | 220/35 | 220/35 |
C2 | 120/6.3 | 100/10 | 100/10 | 150/35 | 150/35 | 150/35 |
C3 | 120/6.3 | 100/10 | 100/35 | 120/35 | 120/35 | 120/35 |
C4 | 68/10 | 100/10 | 68/10 | 220/35 | 220/35 | 220/35 |
C5 | 100/16 | 100/10 | 100/10 | 150/35 | 150/35 | 150/35 |
C6 | 100/16 | 100/10 | 100/10 | 120/35 | 120/35 | 120/35 |
C7 | 68/10 | 100/10 | 68/10 | 150/35 | 150/35 | 150/35 |
C8 | 100/16 | 100/10 | 100/10 | 330/35 | 330/35 | 330/35 |
C9 | 100/16 | 100/16 | 100/16 | 330/35 | 330/35 | 330/35 |
C10 | 100/16 | 100/16 | 68/16 | 220/35 | 220/35 | 220/35 |
C11 | 100/16 | 100/16 | 68/16 | 150/35 | 150/35 | 150/35 |
C12 | 100/16 | 100/16 | 68/16 | 120/35 | 120/35 | 120/35 |
C13 | 100/16 | 100/16 | 100/16 | 120/35 | 120/35 | 120/35 |
C14 | 100/16 | 100/16 | 100/16 | 220/35 | 220/35 | 220/35 |
C15 | 47/20 | 68/20 | 47/20 | 220/35 | 220/35 | 220/35 |
C16 | 47/20 | 68/20 | 47/20 | 150/35 | 150/35 | 150/35 |
C17 | 47/20 | 68/20 | 47/20 | 120/35 | 120/35 | 120/35 |
C18 | 68/25 | (2×) 33/25 | 47/(1) | 220/35 | 220/35 | 220/35 |
C19 | 33/25 | 33/25 | 33/25(1) | 150/35 | 150/35 | 150/35 |
C20 | 33/25 | 33/25 | 33/25(1) | 120/35 | 120/35 | 120/35 |
C21 | 33/35 | (2×) 22/25 | See(2) | 150/35 | 150/35 | 150/35 |
C22 | 33/35 | 22/35 | See(2) | 120/35 | 120/35 | 120/35 |
C23 | See(2) | See(2) | See(2) | 220/50 | 100/50 | 120/50 |
C24 | See(2) | See(2) | See(2) | 150/50 | 100/50 | 120/50 |
C25 | See(2) | See(2) | See(2) | 150/50 | 82/50 | 82/50 |