SNVS457D February   2007  – October 2015 LM26400Y

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Overcurrent Protection
      2. 7.3.2 Loop Stability
      3. 7.3.3 Load Step Response
    4. 7.4 Device Functional Modes
      1. 7.4.1 Start-Up and Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 LM26400Y Design Example 1
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 LM26400Y Design Example 2
  9. Power Supply Recommendations
    1. 9.1 Low Input Voltage Considerations
    2. 9.2 Programming Output Voltage
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Thermal Shutdown
      2. 10.1.2 Power Loss Estimation
      3. 10.1.3 Inductor Selection
      4. 10.1.4 Output Capacitor Selection
      5. 10.1.5 Input Capacitor Selection
      6. 10.1.6 Catch Diode Selection
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Power Supply Recommendations

9.1 Low Input Voltage Considerations

When VIN is from 3 V to 5 V, TI recommends that an external bootstrap bias voltage and a Schottky diode be used to handle load currents up to 2 A. See Figure 32 for an illustration.

LM26400Y 20200244.png Figure 32. External Bootstrap for Low VIN

The recommended voltage for the external bias is 5 V. Due to the absolute maximum rating of VBST - VSW, the external 5-V bias should not be higher than 6 V.

9.2 Programming Output Voltage

First make sure the required maximum duty cycle in steady state is less than 80% so that the regulator will not lose regulation. The datasheet lower limit for maximum duty cycle is about 90% over temperature (see Electrical Characteristics for the accurate value). The maximum duty cycle in steady state happens at low line and full load.

The output voltage is programmed through the feedback resistors R1 and R2, as illustrated in Figure 33.

LM26400Y 20200258.png Figure 33. Programming Output Voltage

TI recommends that the lower feedback resistor R2 always be 5.9 kΩ. This simplifies the selection of the CFF value (for an explanation of CFF, see Load Step Response). The 5.9 kΩ is also a suitable R2 value in applications that need to increase the output voltage on the fly by paralleling another resistor with R2. Because the FB pin is 0.6 V during normal operation, the current through the feedback resistors is normally 0.6 V / 5.9 kΩ = 0.1 mA and the power dissipation in R2 is 0.6 V × 0.6 V / 5.9 kΩ = 61 µW - low enough for 0402 size or smaller resistors.

Use Equation 6 to determine the upper feedback resistor R1.

Equation 6. LM26400Y 20200265.png

To determine the maximum allowed resistor tolerance, use Equation 7:

Equation 7. LM26400Y 20200266.png

where

  • TOL is the set point accuracy of the regulator
  • Φ is the tolerance of VFB

Example:

VOUT = 1.2 V, with a set-point accuracy of ±3.5%.

Equation 8. LM26400Y 20200267.png

Choose 1% resistors. R2 = 5.90 kΩ.

Equation 9. LM26400Y 20200205.png