SNVS188I May   2004  – October 2017 LM2623

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration And Functions
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
    6. 6.6 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Gated Oscillator Control Scheme.
      2. 7.3.2 Cycle-To-Cycle Pfm
      3. 7.3.3 Shutdown
      4. 7.3.4 Internal Current Limit And Thermal Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Pulse Frequency Modulation (Pfm)
      2. 7.4.2 Low Voltage Start-Up
  8. 8 Applications And Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Non-Linear Effect
        2. 8.2.2.2 Choosing The Correct C3 Capacitor
        3. 8.2.2.3 Setting The Output Voltage
        4. 8.2.2.4 VDD Supply
        5. 8.2.2.5 Setting The Switching Frequency
        6. 8.2.2.6 Output Diode Selection
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Boost Output Capacitor Placement
      2. 10.1.2 Schottky Diode Placement
      3. 10.1.3 Boost Input / VDD Capacitor Placement
    2. 10.2 Layout Example
    3. 10.3 WSON Package Devices
  11. 11Device And Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, And Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings(1)(2)

MIN MAX UNIT
SW pin voltage –0.5 14.5 V
BOOT, VDD, EN and FB pins –0.5 10 V
FREQ pin 100 µA
TJmax(3) 150 °C
Lead temp. (soldering, 5 sec) 260 °C
Power dissipation (TA=25°C)(3) 500 mW
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
The maximum power dissipation must be derated at elevated temperatures and is dictated by Tjmax (maximum junction temperature), RθJA (junction-to-ambient thermal resistance), and TA (ambient temperature). The maximum allowable power dissipation at any temperature is Pdmax = (Tjmax – TA) / RθJA or the number given in the Absolute Maximum Ratings, whichever is lower.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) All pins except SW pin ±2000 V
SW pin (VSSOP package pin 8) (WSON package pin 12 and pin 13) ±1000
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) All pins ±500
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VDD pin 3 5 V
FB, EN pins 0 VDD
BOOT pin 0 10 V
Ambient temperature (TA) −40 85 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

Thermal Information

THERMAL METRIC(1) LM2623 UNIT
NHE (WSON) DGK (VSSOP
14 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance 46.5 152.5 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 37.7 53.9 °C/W
RθJB Junction-to-board thermal resistance 23.6 73.2 °C/W
ψJT Junction-to-top characterization parameter 0.4 5.5 °C/W
ψJB Junction-to-board characterization parameter 23.8 72.0 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 4.6 N/A °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

Limits apply for TJ = 25°C and VDD = VOUT = 3.3 V, unless otherwise specified.
PARAMETER TEST CONDITION MIN TYP MAX UNIT
VDD_ST Start-up supply voltage 25°C ILOAD = 0 mA(1) 1.1 V
VIN_OP Minimum operating supply voltage (once started) ILOAD = 0 mA 0.65 0.8 V
VFB FB pin voltage 1.24 V
−40°C to 85°C 1.2028 1.2772
VOUT_MAX Maximum output voltage 14 V
η Efficiency VIN = 3.6 V; VOUT = 5 V;
ILOAD = 500 mA
87%
VIN = 2.5 V; VOUT = 3.3 V;
ILOAD = 200 mA
87%
D Switch duty cycle 17
IDD Operating quiescent current(2) FB Pin > 1.3 V; EN Pin at VDD 80 µA
FB Pin > 1.3 V; EN Pin at VDD, −40°C to 85°C 110
ISD Shutdown quiescent current(3) VDD, BOOT and SW Pins at 5 V;
EN Pin < 200 mV
0.01 µA
VDD, BOOT and SW Pins at 5 V;
EN Pin < 200 mV, −40°C to 85°C
2.5
ICL Switch peak current limit LM2623A 2.2 2. 85 A
IC Switch peak current limit LM2623 1.2
RDS_ON MOSFET switch on resistance 0.17 Ω
−40°C to 85°C 0.26
ENABLE SECTION
VEN_LO EN pin voltage low(4) −40°C to 85°C 0.15 VDD V
VEN_HI EN pin voltage high(4) −40°C to 85°C 0.7 VDD
VDD tied to BOOT and EN pins. Frequency pin tied to VDD through 121-KΩ resistor. VDD_ST = VDD when start-up occurs. VIN is VDD + D1 voltage (usually 10 mV to 50 mV at start-up).
This is the current into the VDD pin.
This is the total current into pins VDD, BOOT, SW, and FREQ.
When the EN pin is below VEN_LO, the regulator is shut down; when it is above VEN_HI, the regulator is operating.

Typical Characteristics

LM2623 20038829.gif
VOUT = 5 V
Figure 1. Efficiency vs Supply Voltage
LM2623 20038831.gif
Figure 2. VFB vs Temperature
LM2623 20038828.gif
Figure 3. Frequency vs VIN
LM2623 20038825.gif
Figure 5. Typical RDS(ON) vs Temperature
LM2623 20038844.png
VOUT = 5 V
Figure 7. Output Voltage vs Supply Voltage
LM2623 20038826.gif
Figure 4. Maximum Start-Up Voltage vs Temperature
LM2623 20038827.gif
Figure 6. Typical Current Limit vs Temperature