SNVS125D March   1998  – May 2016 LM2598

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Description (continued)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics - 3.3-V Version
    6. 7.6  Electrical Characteristics - 5-V Version
    7. 7.7  Electrical Characteristics - 12-V Version
    8. 7.8  Electrical Characteristics - Adjustable Voltage Version
    9. 7.9  Electrical Characteristics - All Output Voltage Versions
    10. 7.10 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 SHUTDOWN and Soft-Start
      2. 8.3.2 Inverting Regulator
      3. 8.3.3 Undervoltage Lockout
      4. 8.3.4 Negative Voltage Charge Pump
    4. 8.4 Device Functional Modes
      1. 8.4.1 Discontinuous Mode Operation
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Soft-Start Capacitor (CSS)
      2. 9.1.2 Delay Capacitor (CDELAY)
      3. 9.1.3 Feedforward Capacitor (CFF)
      4. 9.1.4 Input Capacitor (CIN)
      5. 9.1.5 Output Capacitor (COUT)
      6. 9.1.6 Catch Diode
      7. 9.1.7 Inductor Selection
      8. 9.1.8 Output Voltage Ripple and Transients
      9. 9.1.9 Open Core Inductors
    2. 9.2 Typical Application
      1. 9.2.1 LM2598 Fixed Output Series Buck Regulator
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Inductor Selection (L1)
          2. 9.2.1.2.2 Output Capacitor Selection (COUT)
          3. 9.2.1.2.3 Catch Diode Selection (D1)
          4. 9.2.1.2.4 Input Capacitor (CIN)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 LM2598 Adjustable Output Series Buck Regulator
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output Voltage
          2. 9.2.2.2.2 Inductor Selection (L1)
          3. 9.2.2.2.3 Output Capacitor Selection (COUT)
          4. 9.2.2.2.4 Feedforward Capacitor (CFF)
          5. 9.2.2.2.5 Catch Diode Selection (D1)
          6. 9.2.2.2.6 Input Capacitor (CIN)
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

9 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

9.1 Application Information

9.1.1 Soft-Start Capacitor (CSS)

A capacitor on this pin provides the regulator with a Soft-start feature (slow start-up). When the DC input voltage is first applied to the regulator, or when the Shutdown/Soft-start pin is allowed to go high, a constant current (approximately 5 μA begins charging this capacitor). As the capacitor voltage rises, the regulator goes through four operating regions (See the bottom curve in Figure 28).

  1. Regulator in shutdown: When the SD/SS pin voltage is between 0 V and 1.3 V, the regulator is in shutdown, the output voltage is zero, and the IC quiescent current is approximately 85 μA.
  2. Regulator ON, but the output voltage is zero: With the SD/SS pin voltage between approximately 1.3 V and 1.8 V, the internal regulator circuitry is operating, the quiescent current rises to approximately 5 mA, but the output voltage is still zero. Also, as the 1.3-V threshold is exceeded, the Soft-start capacitor charging current decreases from 5 μA down to approximately 1.6 μA. This decreases the slope of capacitor voltage ramp.
  3. Soft-start region: When the SD/SS pin voltage is between 1.8 V and 2.8 V at 25°C, the regulator is in a Soft-start condition. The switch (Pin 1) duty cycle initially starts out very low, with narrow pulses and gradually get wider as the capacitor SD/SS pin ramps up towards 2.8 V. As the duty cycle increases, the output voltage also increases at a controlled ramp up. See the center curve in Figure 28. The input supply current requirement also starts out at a low level for the narrow pulses and ramp up in a controlled manner. This is a very useful feature in some switcher topologies that require large start-up currents (such as the inverting configuration) which can load down the input power supply.
  4. Note: The lower curve shown in Figure 28 shows the Soft-start region from 0% to 100%. This is not the duty cycle percentage, but the output voltage percentage. Also, the Soft-start voltage range has a negative temperature coefficient associated with it.

  5. Normal operation: Above 2.8 V, the circuit operates as a standard pulse width modulated switching regulator. The capacitor continues to charge up until it reaches the internal clamp voltage of approximately 7 V. If this pin is driven from a voltage source, the current must be limited to about 1 mA.

If the part is operated with an input voltage at or below the internal soft-start clamp voltage of approximately 7 V, the voltage on the SD/SS pin tracks the input voltage and can be disturbed by a step in the voltage. To maintain proper function under these conditions, it is strongly recommended that the SD/SS pin be clamped externally between the 3-V maximum soft-start threshold and the 4.5-V minimum input voltage. Figure 30 is an example of an external approximately 3.7-V clamp that prevents a line-step related glitch but does not interfere with the soft-start behavior of the device.

LM2598 01259330.png Figure 28. Soft-start, Delay, Error, Output
LM2598 01259331.png Figure 29. Timing Diagram for 5-V Output
LM2598 01259365.gif Figure 30. External 3.7-V Soft-Start Clamp

9.1.2 Delay Capacitor (CDELAY)

Provides delay for the error flag output. See the upper curve in Figure 28, and also refer to timing diagrams in Figure 29. A capacitor on this pin provides a time delay between the time the regulated output voltage (when it is increasing in value) reaches 95% of the nominal output voltage, and the time the error flag output goes high. A 3-μA constant current from the delay pin charges the delay capacitor resulting in a voltage ramp. When this voltage reaches a threshold of approximately 1.3 V, the open collector error flag output (or power OK) goes high. This signal can be used to indicate that the regulated output has reached the correct voltage and has stabilized.

If, for any reason, the regulated output voltage drops by 5% or more, the error output flag (Pin 3) immediately goes low (internal transistor turns on). The delay capacitor provides very little delay if the regulated output is dropping out of regulation. The delay time for an output that is decreasing is approximately a 1000 times less than the delay for the rising output. For a 0.1-μF delay capacitor, the delay time would be approximately 50 ms when the output is rising and passes through the 95% threshold, but the delay for the output dropping would only be approximately 50 μs.

The error flag output, RPull Up (or power OK), is the collector of a NPN transistor, with the emitter internally grounded. To use the error flag, a pullup resistor to a positive voltage is required. The error flag transistor is rated up to a maximum of 45 V and can sink approximately 3 mA. If the error flag is not used, it can be left open.

9.1.3 Feedforward Capacitor (CFF)

NOTE

Adjustable output voltage version only

Figure 45 shows a feedfoward capacitor across R2 which is used when the output voltage is greater than 10 V or then COUT has a very low ESR. This capacitor adds lead compensation to the feedback loop and increases the phase margin for better loop stability.

If the output ripple is large (> 5% of the nominal output voltage), this ripple can be coupled to the feedback pin through the feedforward capacitor and cause the error comparator to trigger the error flag. In this situation, adding a resistor, RFF, in series with the feedforward capacitor, approximately 3 times R1, attenuates the ripple voltage at the feedback pin.

9.1.4 Input Capacitor (CIN)

A low ESR aluminum or tantalum bypass capacitor is required between the input pin and ground pin. The capacitor must be located near the regulator using short leads. This capacitor prevents large voltage transients from appearing at the input, and provides the instantaneous current required each time the switch turns on.

The important parameters for the Input capacitor are the voltage rating and the RMS current rating. Because of the relatively high RMS currents flowing in a buck regulator's input capacitor, this capacitor must be chosen for its RMS current rating rather than its capacitance or voltage ratings, although the capacitance value and voltage rating are directly related to the RMS current rating.

The RMS current rating of a capacitor could be viewed as a capacitor's power rating. The RMS current flowing through the capacitors internal ESR produces power which causes the internal temperature of the capacitor to rise. The RMS current rating of a capacitor is determined by the amount of current required to raise the internal temperature approximately 10°C above an ambient temperature of 105°C. The ability of the capacitor to dissipate this heat to the surrounding air determines the amount of current the capacitor can safely sustain. Capacitors that are physically large and have a large surface area typically has higher RMS current ratings. For a given capacitor value, a higher voltage electrolytic capacitor is physically larger than a lower voltage capacitor, and thus be able to dissipate more heat to the surrounding air, and therefore has a higher RMS current rating.

LM2598 01259332.png Figure 31. RMS Current Ratings for Low
ESR Electrolytic Capacitors (Typical)
LM2598 01259333.png Figure 32. Capacitor ESR vs Capacitor Voltage Rating
(Typical Low ESR Electrolytic Capacitor)

The consequences of operating an electrolytic capacitor above the RMS current rating is a shortened operating life. The higher temperature speeds up the evaporation of the capacitor's electrolyte, resulting in eventual failure.

Selecting an input capacitor requires consulting the manufacturers data sheet for maximum allowable RMS ripple current. For a maximum ambient temperature of 40°C, a general guideline would be to select a capacitor with a ripple current rating of approximately 50% of the DC load current. For ambient temperatures up to 70°C, a current rating of 75% of the DC load current would be a good choice for a conservative design. The capacitor voltage rating must be at least 1.25 times greater than the maximum input voltage, and often a much higher voltage capacitor is required to satisfy the RMS current requirements.

Figure 31 shows the relationship between an electrolytic capacitor value, its voltage rating, and the RMS current it is rated for. These curves were obtained from the Nichicon PL series of low-ESR, high-reliability electrolytic capacitors designed for switching regulator applications. Other capacitor manufacturers offer similar types of capacitors, but always check the capacitor data sheet.

Standard electrolytic capacitors typically have much higher ESR numbers, lower RMS current ratings and typically have a shorter operating lifetime.

Because of their small size and excellent performance, surface mount solid tantalum capacitors are often used for input bypassing, but several precautions must be observed. A small percentage of solid tantalum capacitors can short if the inrush current rating is exceeded. This can happen at turnon when the input voltage is suddenly applied, and of course, higher input voltages produce higher inrush currents. Several capacitor manufacturers do a 100% surge current testing on their products to minimize this potential problem. If high turnon currents are expected, it may be necessary to limit this current by adding either some resistance or inductance before the tantalum capacitor, or select a higher voltage capacitor. As with aluminum electrolytic capacitors, the RMS ripple current rating must be sized to the load current.

9.1.5 Output Capacitor (COUT)

An output capacitor is required to filter the output and provide regulator loop stability. Low impedance or low ESR Electrolytic or solid tantalum capacitors designed for switching regulator applications must be used. When selecting an output capacitor, the important capacitor parameters are; the 100-kHz Equivalent Series Resistance (ESR), the RMS ripple current rating, voltage rating, and capacitance value. For the output capacitor, the ESR value is the most important parameter.

The output capacitor requires an ESR value that has an upper and lower limit. For low output ripple voltage, a low ESR value is required. This value is determined by the maximum allowable output ripple voltage, typically 1% to 2% of the output voltage. But if the selected capacitor's ESR is extremely low, there is a possibility of an unstable feedback loop, resulting in an oscillation at the output. Using the capacitors listed in the tables, or similar types, provides design solutions under all conditions.

If very low output ripple voltage (less than 15 mV) is required, see Output Voltage Ripple and Transients for a post ripple filter.

An aluminum electrolytic capacitor's ESR value is related to the capacitance value and its voltage rating. In most cases, higher voltage electrolytic capacitors have lower ESR values (see Figure 32). Often, capacitors with much higher voltage ratings may be required to provide the low ESR values required for low output ripple voltage.

The output capacitor for many different switcher designs often can be satisfied with only three or four different capacitor values and several different voltage ratings. See Figure 38 and Table 1 for typical capacitor values, voltage ratings, and manufacturers capacitor types.

Electrolytic capacitors are not recommended for temperatures below –25°C. The ESR rises dramatically at cold temperatures and typically rises 3X at –25°C and as much as 10X at –40°C. See curve shown in Figure 33.

Solid tantalum capacitors have a much better ESR specifications for cold temperatures and are recommended for temperatures below –25°C.

Table 1. Output Capacitor and Feedforward Capacitor Selection Table

OUTPUT
VOLTAGE
(V)
THROUGH-HOLE ELECTROLYTIC SURFACE-MOUNT TANTALUM
PANASONIC
HFQ SERIES
(μF/V)
NICHICON PL
SERIES
(μF/V)
FEEDFORWARD
CAPACITOR
AVX TPS
SERIES
(μF/V)
SPRAGUE
595D SERIES
(μF/V)
FEEDFORWARD
CAPACITOR
1.2 330/50 330/50 0 330/6.3 330/6.3 0
4 220/25 220/25 4.7 nF 220/10 220/10 4.7 nF
6 220/25 220/25 3.3 nF 220/10 220/10 3.3 nF
9 180/25 180/25 1.5 nF 100/16 180/16 1.5 nF
12 120/25 120/25 1.5 nF 68/20 120/20 1.5 nF
15 120/25 120/25 1.5 nF 68/20 100/20 1.5 nF
24 82/35 82/35 1 nF 33/25 33/35 220 pF
28 82/50 82/50 1 nF 10/35 33/35 220 pF

9.1.6 Catch Diode

Buck regulators require a diode to provide a return path for the inductor current when the switch turns off. This must be a fast diode and must be located close to the LM2598 using short leads and short printed circuit traces.

Because of their very fast switching speed and low forward voltage drop, Schottky diodes provide the best performance, especially in low output voltage applications (5 V and lower). Ultra-fast recovery, or high-efficiency rectifiers are also a good choice, but some types with an abrupt turnoff characteristic may cause instability or EMI problems. Ultra-fast recovery diodes typically have reverse recovery times of 50 ns or less. Rectifiers such as the 1N5400 series are much too slow and must not be used.

LM2598 01259334.png Figure 33. Capacitor ESR Change vs Temperature

9.1.7 Inductor Selection

All switching regulators have two basic modes of operation; continuous and discontinuous. The difference between the two types relates to the inductor current, whether it is flowing continuously, or if it drops to zero for a period of time in the normal switching cycle. Each mode has distinctively different operating characteristics, which can affect the regulators performance and requirements. Most switcher designs operate in the discontinuous mode when the load current is low.

The LM2598 (or any of the Simple Switcher family) can be used for both continuous or discontinuous modes of operation.

In many cases the preferred mode of operation is the continuous mode. This mode offers greater output power, lower peak switch, inductor and diode currents, and can have lower output ripple voltage. However, the continuous mode requires larger inductor values to keep the inductor current flowing continuously, especially at low output load currents or high input voltages.

To simplify the inductor selection process, an inductor selection guide (nomograph) was designed (see Table 1 through Figure 37). This guide assumes that the regulator is operating in the continuous mode, and selects an inductor that allows a peak-to-peak inductor ripple current to be a certain percentage of the maximum design load current. This peak-to-peak inductor ripple current percentage is not fixed, but is allowed to change as different design load currents are selected. (See Figure 34.)

LM2598 01259335.png Figure 34. (ΔIIND) Peak-to-Peak Inductor
Ripple Current (as a Percentage of the
Load Current) vs Load Current

By allowing the percentage of inductor ripple current to increase for low load currents, the inductor value and size can be kept relatively low.

When operating in the continuous mode, the inductor current waveform ranges from a triangular to a sawtooth type of waveform (depending on the input voltage), with the average value of this current waveform equal to the DC output load current.

Inductors are available in different styles such as pot core, toroid, E-core, bobbin core, and so forth, as well as different core materials, such as ferrites and powdered iron. The least expensive, the bobbin, rod or stick core, consists of wire wound on a ferrite bobbin. This type of construction makes for an inexpensive inductor; however, because the magnetic flux is not completely contained within the core, it generates more Electro-Magnetic Interference (EMl). This magnetic flux can induce voltages into nearby printed circuit traces, thus causing problems with both the switching regulator operation and nearby sensitive circuitry, and can give incorrect scope readings because of induced voltages in the scope probe. Also seeOpen Core Inductors.

When multiple switching regulators are located on the same PCB, open core magnetics can cause interference between two or more of the regulator circuits, especially at high currents. A torroid or E-core inductor (closed magnetic structure) must be used in these situations.

The inductors listed in the selection chart include ferrite E-core construction for Schott, ferrite bobbin core for Renco and Coilcraft, and powdered iron toroid for Pulse Engineering.

Exceeding an inductor's maximum current rating may cause the inductor to overheat because of the copper wire losses, or the core may saturate. If the inductor begins to saturate, the inductance decreases rapidly and the inductor begins to look mainly resistive (the DC resistance of the winding). This can cause the switch current to rise very rapidly and force the switch into a cycle-by-cycle current limit, thus reducing the DC output load current. This can also result in overheating of the inductor or the LM2598. Different inductor types have different saturation characteristics, and this must be kept in mind when selecting an inductor.

The inductor manufacturer's data sheets include current and energy limits to avoid inductor saturation.

For continuous mode operation, see the inductor selection graphs in Figure 35 through Figure 38.

LM2598 01259325.png Figure 35. LM2598-3.3
LM2598 01259327.png Figure 37. LM2598-12
LM2598 01259326.png Figure 36. LM2598-5.0
LM2598 01259328.png Figure 38. LM2598-ADJ

Table 2. Inductor Manufacturers Part Numbers

INDUCTANCE
(μH)
CURRENT
(A)
SCHOTTKY RENCO PULSE ENGINEERING COILCRAFT
THROUGH
HOLE
SURFACE
MOUNT
THROUGH
HOLE
SURFACE
MOUNT
THROUGH
HOLE
SURFACE
MOUNT
SURFACE
MOUNT
L4 68 0.32 67143940 67144310 RL-1284-68-43 RL1500-68 PE-53804 PE-53804-S DO1608-68
L5 47 0.37 67148310 67148420 RL-1284-47-43 RL1500-47 PE-53805 PE-53805-S DO1608-473
L6 33 0.44 67148320 67148430 RL-1284-33-43 RL1500-33 PE-53806 PE-53806-S DO1608-333
L9 220 0.32 67143960 67144330 RL-5470-3 RL1500-220 PE-53809 PE-53809-S DO3308-224
L10 150 0.39 67143970 67144340 RL-5470-4 RL1500-150 PE-53810 PE-53810-S DO3308-154
L11 100 0.48 67143980 67144350 RL-5470-5 RL1500-100 PE-53811 PE-53811-S DO3308-104
L12 68 0.58 67143990 67144360 RL-5470-6 RL1500-68 PE-53812 PE-53812-S DO3308-683
L13 47 0.7 67144000 67144380 RL-5470-7 RL1500-47 PE-53813 PE-53813-S DO3308-473
L14 33 0.83 67148340 67148450 RL-1284-33-43 RL1500-33 PE-53814 PE-53814-S DO3308-333
L15 22 0.99 67148350 67148460 RL-1284-22-43 RL1500-22 PE-53815 PE-53815-S DO3308-223
L16 15 1.24 67148360 67148470 RL-1284-15-43 RL1500-15 PE-53816 PE-53816-S DO3308-153
L17 330 0.42 67144030 67144410 RL-5471-1 RL1500-330 PE-53817 PE-53817-S DO3316-334
L18 220 0.55 67144040 67144420 RL-5471-2 RL1500-220 PE-53818 PE-53818-S DO3316-224
L19 150 0.66 67144050 67144430 RL-5471-3 RL1500-150 PE-53819 PE-53819-S DO3316-154
L20 100 0.82 67144060 67144440 RL-5471-4 RL1500-100 PE-53820 PE-53820-S DO3316-104
L21 68 0.99 67144070 67144450 RL-5471-5 RL1500-68 PE-53821 PE-53821-S DO3316-683
L22 47 1.17 67144080 67144460 RL-5471-6 — PE-53822 PE-53822-S DO3316-473
L23 33 1.4 67144090 67144470 RL-5471-7 — PE-53823 PE-53823-S DO3316-333
L24 22 1.7 67148370 67144480 RL-1283-22-43 — PE-53824 PE-53824-S DO3316-223
L26 330 0.8 67144100 67144480 RL-5471-1 — PE-53826 PE-53826-S DO5022P-334
L27 220 1 67144110 67144490 RL-5471-2 — PE-53827 PE-53827-S DO5022P-224
L28 150 1.2 67144120 67144500 RL-5471-3 — PE-53828 PE-53828-S DO5022P-154
L29 100 1.47 67144130 67144510 RL-5471-4 — PE-53829 PE-53829-S DO5022P-104
L30 68 1.78 67144140 67144520 RL-5471-5 — PE-53830 PE-53830-S DO5022P-683
L35 47 2.15 67144170 — RL-5473-1 — PE-53935 PE-53935-S —

9.1.8 Output Voltage Ripple and Transients

The output voltage of a switching power supply operating in the continuous mode contains a sawtooth ripple voltage at the switcher frequency, and may also contain short voltage spikes at the peaks of the sawtooth waveform.

The output ripple voltage is a function of the inductor sawtooth ripple current and the ESR of the output capacitor. A typical output ripple voltage can range from approximately 0.5% to 3% of the output voltage. To obtain low ripple voltage, the ESR of the output capacitor must be low; however, caution must be exercised when using extremely low ESR capacitors because they can affect the loop stability, resulting in oscillation problems. If very low output ripple voltage is required (less than 20 mV), TI recommends a post ripple filter (see Figure 45). The inductance required is typically between 1 μH and 5 μH, with low DC resistance, to maintain good load regulation. A low ESR output filter capacitor is also required to assure good dynamic load response and ripple reduction. The ESR of this capacitor may be as low as desired, because it is out of the regulator feedback loop. Figure 27 shows a typical output ripple voltage, with and without a post ripple filter.

When observing output ripple with a scope, it is essential that a short, low inductance scope probe ground connection be used. Most scope probe manufacturers provide a special probe terminator which is soldered onto the regulator board, preferably at the output capacitor. This provides a very short scope ground, thus eliminating the problems associated with the 3 inch ground lead normally provided with the probe, and provides a much cleaner and more accurate picture of the ripple voltage waveform.

The voltage spikes are caused by the fast switching action of the output switch, the diode, the parasitic inductance of the output filter capacitor, and its associated wiring. To minimize these voltage spikes, the output capacitor must be designed for switching regulator applications, and the lead lengths must be kept very short. Wiring inductance, stray capacitance, as well as the scope probe used to evaluate these transients, all contribute to the amplitude of these spikes.

LM2598 01259337.png Figure 39. Peak-to-Peak Inductor
Ripple Current vs Load Current

When a switching regulator is operating in the continuous mode, the inductor current waveform ranges from a triangular to a sawtooth type of waveform (depending on the input voltage). For a given input and output voltage, the peak-to-peak amplitude of this inductor current waveform remains constant. As the load current increases or decreases, the entire sawtooth current waveform also rises and falls. The average value (or the center) of this current waveform is equal to the DC load current.

If the load current drops to a low enough level, the bottom of the sawtooth current waveform reaches zero, and the switcher smoothly changes from a continuous to a discontinuous mode of operation. Most switcher designs (regardless how large the inductor value is) is forced to run discontinuous if the output is lightly loaded. This is a perfectly acceptable mode of operation.

In a switching regulator design, knowing the value of the peak-to-peak inductor ripple current (ΔIIND) can be useful for determining a number of other circuit parameters. Parameters such as, peak inductor or peak switch current, minimum load current before the circuit becomes discontinuous, output ripple voltage and output capacitor ESR can all be calculated from the peak-to-peak ΔIIND. When the inductor nomographs shown in Figure 35 through Figure 38 are used to select an inductor value, the peak-to-peak inductor ripple current can immediately be determined. Figure 39 shows the range of (ΔIIND) that can be expected for different load currents. Figure 39 also shows how the peak-to-peak inductor ripple current (ΔIIND) changes as the designer goes from the lower border to the upper border (for a given load current) within an inductance region. The upper border represents a higher input voltage, while the lower border represents a lower input voltage (see Inductor Selection Guides).

These curves are only correct for continuous mode operation, and only if the inductor selection guides are used to select the inductor value

Consider the following example:

VOUT = 5 V, maximum load current of 800 mA

VIN = 12 V, nominal, varying between 10 V and 14 V.

The selection guide in Figure 36 shows that the vertical line for a 0.8-A load current and the horizontal line for the 12-V input voltage intersect approximately midway between the upper and lower borders of the 68-μH inductance region. A 68-μH inductor allows a peak-to-peak inductor current (ΔIIND) to a percentage of the maximum load current. Referring to Figure 39, follow the 0.8-A line approximately midway into the inductance region, and read the peak-to-peak inductor ripple current (ΔIIND) on the left hand axis (approximately 300-mA p-p).

As the input voltage increases to 14 V, it approaches the upper border of the inductance region, and the inductor ripple current increases. Figure 39 shows that for a load current of 0.8 A, the peak-to-peak inductor ripple current (ΔIIND) is 300 mA with 12-V in, and can range from 340 mA at the upper border (14-V in) to 225 mA at the lower border (10-V in).

Once the ΔIIND value is known, the following formulas can be used to calculate additional information about the switching regulator circuit.

  1. Peak Inductor or peak switch currentLM2598 01259361.png
  2. Minimum load current before the circuit becomes discontinuousLM2598 01259362.png
  3. Output Ripple Voltage = (ΔIIND) × (ESR of COUT) = 0.3 A × 0.16 Ω = 48 mVp-p
  4. ESR of COUT LM2598 01259363.png

9.1.9 Open Core Inductors

Another possible source of increased output ripple voltage or unstable operation is from an open core inductor. Ferrite bobbin or stick inductors have magnetic lines of flux flowing through the air from one end of the bobbin to the other end. These magnetic lines of flux induce a voltage into any wire or PCB copper trace that comes within the magnetic field of the inductor. The strength of the magnetic field, the orientation and location of the PC copper trace to the magnetic field, and the distance between the copper trace and the inductor determine the amount of voltage generated in the copper trace. Another way of looking at this inductive coupling is to consider the PCB copper trace as one turn of a transformer (secondary) with the inductor winding as the primary. Many millivolts can be generated in a copper trace located near an open core inductor, which can cause stability problems or high output ripple voltage problems.

If unstable operation is seen, and an open core inductor is used, it is possible that the location of the inductor with respect to other PC traces may be the problem. To determine if this is the problem, temporarily raise the inductor away from the board by several inches and then check circuit operation. If the circuit now operates correctly, then the magnetic flux from the open core inductor is causing the problem. Substituting a closed-core inductor such as a torroid or E-core correct the problem, or re-arranging the PC layout may be necessary. Magnetic flux cutting the IC device ground trace, feedback trace, or the positive or negative traces of the output capacitor must be minimized.

Sometimes, placing a trace directly beneath a bobbin inductor provides good results, provided it is exactly in the center of the inductor (because the induced voltages cancel themselves out). However, problems could arise if the trace is off center. If flux problems are present, even the direction of the inductor winding can make a difference in some circuits.

This discussion on open core inductors is not to frighten users, but to alert them on what kind of problems to watch out for when using them. Open core bobbin or stick inductors are an inexpensive, simple way of making a compact, efficient inductor, and they are used by the millions in many different applications.

LM2598 01259338.png
Circuit Data for Temperature Rise Curve TO-220 Package (T)
Capacitors Through hole electrolytic
Inductor Through hole, Schott, 68 μH
Diode Through hole, 3-A, 40-V, Schottky
Printed-circuit board 3 square inches single sided 2 oz. copper (0.0028″)
Figure 40. Junction Temperature Rise, TO-220
LM2598 01259339.png
Circuit Data for Temperature Rise Curve DDPAK Package (S)
Capacitors Surface mount tantalum, molded D size
Inductor Surface mount, Schott, 68 μH
Diode Surface mount, 3-A, 40-V, Schottky
Printed-circuit board 3 square inches single sided 2 oz. copper (0.0028″)
Figure 41. Junction Temperature Rise, DDPAK

9.2 Typical Application

9.2.1 LM2598 Fixed Output Series Buck Regulator

LM2598 01259323.png
Component Values shown are for VIN = 15 V, VOUT = 5 V, ILOAD = 1 A.
120-μF, 50-V, Aluminum Electrolytic Nichicon PL Series
120-μF, 35-V Aluminum Electrolytic, Nichicon PL Series
3-A, 40-V Schottky Rectifier, 1N5822
68-μH, L30
Typical Values
*CSS: — 0.1 μF
CDELAY: — 0.1 μF
RPull Up: — 4.7k
Figure 42. Fixed Output Voltage Version

9.2.1.1 Design Requirements

Table 3 lists the design parameters of this application example.

Table 3. Design Parameters

PARAMETERS EXAMPLE VALUE
Regulated output voltage (3.3 V, 5 V or 12 V), VOUT 5 V
Maximum DC input voltage, VIN(max) 12 V
Maximum load current, ILOAD(max) 1 A

9.2.1.2 Detailed Design Procedure

9.2.1.2.1 Inductor Selection (L1)

  1. Select the correct inductor value selection guide from Figure 35, Figure 36, or Figure 37 (Output voltages of 3.3 V, 5 V, or 12 V respectively.) Use the inductor selection guide for the 5-V version shown in Figure 36.
  2. From the inductor value selection guide, identify the inductance region intersected by the maximum input voltage line and the maximum load current line. Each region is identified by an inductance value and an inductor code (LXX). From the inductor value selection guide shown in Figure 36, the inductance region intersected by the 12-V horizontal line and the 1-A vertical line is 68 μH, and the inductor code is L30.
  3. Select an appropriate inductor from the four manufacturer's part numbers listed in Table 2. The inductance value required is 68 μH. See row L30 of Table 2 and choose an inductor part number from any of the four manufacturers shown. (In most instance, both through hole and surface mount inductors are available.)

9.2.1.2.2 Output Capacitor Selection (COUT)

  1. In the majority of applications, low ESR (Equivalent Series Resistance) electrolytic capacitors between 47 μF and 330 μF and low ESR solid tantalum capacitors between 56 μF and 270 μF provide the best results. This capacitor must be located close to the IC using short capacitor leads and short copper traces. Do not use capacitors larger than 330 μF.
  2. For additional information, see section on output capacitors in Output Capacitor (COUT) section.

  3. To simplify the capacitor selection procedure, see Figure 38 for quick design component selection. This table contains different input voltages, output voltages, and load currents, and lists various inductors and output capacitors that provide the best design solutions.
  4. From Figure 38, locate the 5-V output voltage section. In the load current column, choose the load current line that is closest to the current required for the application; for this example, use the 1-A line. In the maximum input voltage column, select the line that covers the input voltage required for the application; in this example, use the 15-V line. The rest of this line shows the recommended inductors and capacitors that provide the best overall performance.

    The capacitor list contains both through hole electrolytic and surface mount tantalum capacitors from four different capacitor manufacturers. TI recommends using both the manufacturers and the manufacturer's series that are listed in Figure 38.

    In this example aluminum electrolytic capacitors from several different manufacturers are available with the range of ESR numbers required.

    • 220-μF, 25-V Panasonic HFQ Series
    • 220 μF, 25-V Nichicon PL Series

    Table 4. LM2598 Fixed Voltage Quick Design Component Selection Table

    CONDITIONS INDUCTOR OUTPUT CAPACITOR
    THROUGH-HOLE ELECTROLYTIC SURFACE-MOUNT TANTALUM
    OUTPUT
    VOLTAGE
    (V)
    LOAD
    CURRENT
    (A)
    MAX INPUT
    VOLTAGE
    (V)
    INDUCTANCE
    (μH)
    INDUCTOR
    (#)
    PANASONIC
    HFQ SERIES
    (μF/V)
    NICHICON
    PL SERIES
    (μF/V)
    AVX TPS
    SERIES
    (μF/V)
    SPRAGUE
    595D SERIES
    (μF/V)
    3.3 1 5 22 L24 330/16 330/16 220/10 330/10
    7 33 L23 270/25 270/25 220/10 270/10
    10 47 L31 220/25 220/35 220/10 220/10
    40 68 L30 180/35 220/35 220/10 180/10
    6 47 L13 220/25 220/16 220/16 220/10
    0.5 10 68 L21 150/35 150/25 100/16 150/16
    40 100 L20 150/35 82/35 100/16 100/20
    5 1 8 33 L28 330/16 330/16 220/10 270/10
    10 47 L31 220/25 220/25 220/10 220/10
    15 68 L30 180/35 180/35 220/10 150/16
    40 100 L29 180/35 120/35 100/16 120/16
    9 68 L21 180/16 180/16 220/10 150/16
    0.5 20 150 L19 120/25 120/25 100/16 100/20
    40 150 L19 100/25 100/25 68/20 68/25
    12 1 15 47 L31 220/25 220/25 68/20 120/20
    18 68 L30 180/35 120/25 68/20 120/20
    30 150 L36 82/25 82/25 68/20 100/20
    40 220 L35 82/25 82/25 68/20 68/25
    15 68 L21 180/25 180/25 68/20 120/20
    0.5 20 150 L19 82/25 82/25 68/20 100/20
    40 330 L26 56/25 56/25 68/20 68/25
  5. The capacitor voltage rating for electrolytic capacitors must be at least 1.5 times greater than the output voltage, and often much higher voltage ratings are required to satisfy the low ESR requirements for low output ripple voltage
  6. For a 5-V output, a capacitor voltage rating at least 7.5 V or more is required. But, in this example, even a low ESR, switching grade, 220-μF, 10-V aluminum electrolytic capacitor would exhibit approximately 225 mΩ of ESR (see the curve in Figure 32 for the ESR vs voltage rating). This amount of ESR would result in relatively high output ripple voltage. To reduce the ripple to 1% of the output voltage, or less, a capacitor with a higher voltage rating (lower ESR) must be selected. A 16-V or 25-V capacitor reduces the ripple voltage by approximately half.

9.2.1.2.3 Catch Diode Selection (D1)

  1. The catch diode current rating must be at least 1.3 times greater than the maximum load current. Also, if the power supply design must withstand a continuous output short, the diode must have a current rating equal to the maximum current limit of the LM2598. The most stressful condition for this diode is an overload or shorted output condition. See Table 5. In this example, a 3-A, 20-V, 1N5820 Schottky diode provides the best performance, and does not overstressed even for a shorted output.
  2. Table 5. Diode Selection Table

    VR 1-A DIODES 3-A DIODES
    SURFACE MOUNT THROUGH HOLE SURFACE MOUNT THROUGH HOLE
    SCHOTTKY ULTRA FAST RECOVERY SCHOTTKY ULTRA FAST RECOVERY SCHOTTKY ULTRA FAST RECOVERY SCHOTTKY ULTRA FAST RECOVERY
    20 V SK12 All of these diodes are rated to at least 50 V. 1N5817 All of these diodes are rated to at least 50 V. All of these diodes are rated to at least 50 V. IN5820 All of these diodes are rated to at least 50 V.
    SR102 SK32 SR302
    MBR320
    30 V SK13 1N5818 1N5821
    MBRS130 SR103 SK33 MBR330
    11DQ03 31DQ03
    40 V SK14 1N5822
    MBRS140 1N5819 SK34 SR304
    10BQ040 SR104 MBRS340 MBR340
    10MQ040 MURS120 11DQ04 MUR120 30WQ04 MURS320 31DQ04 MUR320
    50 V
    or
    more
    MBRS160 10BF10 SR105 SK35 30WF10 SR305 30WF10
    10BQ050 MBR150 MBRS360 MBR350
    10MQ060 11DQ05 30WQ05 31DQ05
  3. The reverse voltage rating of the diode must be at least 1.25 times the maximum input voltage.
  4. This diode must be fast (short reverse recovery time) and must be located close to the LM2598 using short leads and short printed circuit traces. Because of their fast switching speed and low forward voltage drop, Schottky diodes provide the best performance and efficiency, and must be the first choice, especially in low output voltage applications. Ultra-fast recovery, or high-efficiency rectifiers also provide good results. Ultra-fast recovery diodes typically have reverse recovery times of 50 ns or less. Rectifiers such as the 1N5400 must not be used because they are too slow.

9.2.1.2.4 Input Capacitor (CIN)

A low ESR aluminum or tantalum bypass capacitor is required between the input pin and ground to prevent large voltage transients from appearing at the input. In addition, the RMS current rating of the input capacitor must be selected to be at least ½ the DC load current. The capacitor manufacturers data sheet must be checked to assure that this current rating is not exceeded. Figure 31 shows typical RMS current ratings for several different aluminum electrolytic capacitor values.

This capacitor must be located close to the IC using short leads and the voltage rating must be approximately 1.5 times the maximum input voltage.

If solid tantalum input capacitors are used, TI recommends they be surge current tested by the manufacturer.

Use caution when using ceramic capacitors for input bypassing, because it may cause severe ringing at the VIN pin.

The important parameters for the Input capacitor are the input voltage rating and the RMS current rating. With a nominal input voltage of 12 V, an aluminum electrolytic capacitor with a voltage rating greater than 18 V
(1.5 × VIN) is necessary. The next higher capacitor voltage rating is 25 V.

The RMS current rating requirement for the input capacitor in a buck regulator is approximately ½ the DC load current. In this example, with a 1-A load, a capacitor with a RMS current rating of at least 500 mA is required. Figure 31 shows curves that can be used to select an appropriate input capacitor. From the curves, locate the 25-V line and note which capacitor values have RMS current ratings greater than 500 mA. Either a 180-μF or 220-μF, 25-V capacitor could be used.

For a through-hole design, a 220-μF, 25-V electrolytic capacitor (Panasonic HFQ series or Nichicon PL series or equivalent) would be adequate. Other types or other manufacturers' capacitors can be used provided the RMS ripple current ratings are adequate.

For surface-mount designs, solid tantalum capacitors are recommended. The TPS series available from AVX, and the 593D series from Sprague are both surge current tested.

9.2.1.3 Application Curves

LM2598 01259318.png
Continuous Mode Switching Waveforms
VIN = 20 V, VOUT = 5 V, ILOAD = 1 A, L = 68 μH,
COUT = 120 μF, COUT ESR = 100 mΩ
A: Output Pin Voltage, 10 V/div.
B: Inductor Current 0.5 A/div.
C: Output Ripple Voltage, 50 mV/div.
Figure 43. Horizontal Time Base: 2 μs/div
LM2598 01259320.png
Load Transient Response for Continuous Mode
VIN = 20 V, VOUT = 5 V, ILOAD = 250 mA to 750 mA,
L = 68 μH, COUT = 120 μF, COUT ESR = 100 mΩ
A: Output Voltage, 100 mV/div. (AC)
B: 250-mA to 750-mA Load Pulse
Figure 44. Horizontal Time Base: 100 μs/div

9.2.2 LM2598 Adjustable Output Series Buck Regulator

LM2598 01259324.png

LM2598 01259353.png
where VREF = 1.23 V
LM2598 01259354.png
Select R1 to be approximately 1 kΩ, use a 1% resistor for best stability.
Component Values shown are for VIN = 20 V,
VOUT = 10 V, ILOAD = 1 A.
CIN — 120 μF, 35-V, Aluminum Electrolytic Nichicon PL Series
COUT — 120 μF, 35-V Aluminum Electrolytic, Nichicon PL Series
D1 —3-A, 40-V Schottky Rectifier, 1N5822
L1 —100 μH, L29
R1 —1 kΩ, 1%
R2 —7.1 kΩ, 1%
CFF — 3.3 nF, See Feedforward Capacitor (CFF)
RFF — 3 kΩ, See Feedforward Capacitor (CFF)
Typical Values
CSS—0.1 μF
CDELAY—0.1 μF
RPULL UP—4.7 kΩ
Figure 45. Adjustable Output Voltage Version

9.2.2.1 Design Requirements

Table 6 lists the design parameters for this application example.

Table 6. Design Parameters

PARAMETERS EXAMPLE VALUE
Regulated output voltage (3.3 V, 5 V or 12 V), VOUT 20 V
Maximum DC input voltage, VIN(max) 28 V
Maximum load current, ILOAD(max) 1 A
Switching frequency, F Fixed at a nominal 150 kHz

9.2.2.2 Detailed Design Procedure

9.2.2.2.1 Programming Output Voltage

Select R1 and R2, as shown in Figure 45.

Use Equation 1 to select the appropriate resistor values.

Equation 1. LM2598 01259355.png

Select a value for R1 with Equation 2 between 240 Ω and 1.5 kΩ. The lower resistor values minimize noise pickup in the sensitive feedback pin. (For the lowest temperature coefficient and the best stability with time, use 1% metal film resistors.)

Equation 2. LM2598 01259356.png

Select R1 with Equation 3 to be 1 kΩ, 1%. Solve for R2.

Equation 3. LM2598 01259358.png

R2 = 1k (16.26 – 1) = 15.26k, closest 1% value is 15.4 kΩ.

R2 = 15.4 kΩ.

9.2.2.2.2 Inductor Selection (L1)

  1. Calculate the inductor Volt • microsecond constant E • T (V • μs) with Equation 4.
  2. Equation 4. LM2598 01259357.png

    where

    • VSAT = internal switch saturation voltage = 1 V
    • VD = diode forward voltage drop = 0.5 V

    Calculate the inductor Volt • microsecond constant (E • T) with Equation 5.

    Equation 5. LM2598 01259359.png
  3. Use the E • T value from the previous formula and match it with the E • T number on the vertical axis of the see the inductor selection graphs in Figure 35 through Figure 38.
  4. E • T = 34.8 (V • μs)

  5. On the horizontal axis, select the maximum load current.
  6. ILOAD(max) = 1 A

  7. Identify the inductance region intersected by the E • T value and the Maximum Load Current value. Each region is identified by an inductance value and an inductor code (LXX).
  8. From the inductor selection graphs in Figure 35 through Figure 38, the inductance region intersected by the 35 (V • μs) horizontal line and the 1-A vertical line is 100 μH, and the inductor code is L29.

  9. Select an appropriate inductor from the four manufacturer's part numbers listed in Table 2.
  10. From the table in Table 2, locate line L29, and select an inductor part number from the list of manufacturers' part numbers.

9.2.2.2.3 Output Capacitor Selection (COUT)

  1. In the majority of applications, low ESR electrolytic or solid tantalum capacitors between 82 μF and 220 μF provide the best results. This capacitor must be located close to the IC using short capacitor leads and short copper traces. Do not use capacitors larger than 220 μF. For additional information, see Output Capacitor (COUT).
  2. To simplify the capacitor selection procedure, see Table 1 for a quick design guide. This table contains different output voltages, and lists various output capacitors that provide the best design solutions.
  3. From Table 1, locate the output voltage column. From that column, locate the output voltage closest to the output voltage in your application. In this example, select the 24-V line. Under the Output Capacitor (COUT) section, select a capacitor from the list of through hole electrolytic or surface mount tantalum types from four different capacitor manufacturers. TI recommends that both the manufacturers and the manufacturers series that are listed in Table 1 be used.

    In this example, through hole aluminum electrolytic capacitors from several different manufacturers are available:

    • 82-μF, 35-V Panasonic HFQ Series
    • 82-μF, 35-V Nichicon PL Series

  4. The capacitor voltage rating must be at least 1.5 times greater than the output voltage, and often much higher voltage ratings are required to satisfy the low ESR requirements required for low output ripple voltage.
  5. For a 20-V output, a capacitor rating of at least 30 V or more is required. In this example, either a 35-V or
    50-V capacitor would work. A 35-V rating was chosen although a 50-V rating could also be used if a lower output ripple voltage is required.

    Other manufacturers or other types of capacitors may also be used, provided the capacitor specifications (especially the 100 kHz ESR) closely match the types listed in Table 1. Refer to the capacitor manufacturers data sheet for this information.

9.2.2.2.4 Feedforward Capacitor (CFF)

For output voltages greater than approximately 10 V, an additional capacitor is required (use Equation 6; see Figure 45). The compensation capacitor is typically between 50 pF and 10 nF, and is wired in parallel with the output voltage setting resistor, R2. It provides additional stability for high output voltages, low input or output voltages, or very low ESR output capacitors, such as solid tantalum capacitors.

Equation 6. LM2598 01259360.png

This capacitor type can be ceramic, plastic, silver mica, etc. (Because of the unstable characteristics of ceramic capacitors made with Z5U material, they are not recommended.)

The table shown in Table 1 contains feedforward capacitor values for various output voltages. In this example, a 1-nF capacitor is required.

9.2.2.2.5 Catch Diode Selection (D1)

  1. The catch diode current rating must be at least 1.3 times greater than the maximum load current. Also, if the power supply design must withstand a continuous output short, the diode must have a current rating equal to the maximum current limit of the LM2598. The most stressful condition for this diode is an overload or shorted output condition.
  2. See Table 5. Schottky diodes provide the best performance, and in this example a 3-A, 40-V, 1N5822 Schottky diode is a good choice. The 3-A diode rating is more than adequate and does not overstressed even for a shorted output.

  3. The reverse voltage rating of the diode must be at least 1.25 times the maximum input voltage.
  4. This diode must be fast (short reverse recovery time) and must be placed close to the LM2598 using short leads and short printed circuit traces. Because of their fast switching speed and low forward voltage drop, Schottky diodes provide the best performance and efficiency, and must be the first choice, especially in low output voltage applications. Ultra-fast recovery or high-efficiency rectifiers are also good choices, but some types with an abrupt turnoff characteristic may cause instability or EMl problems. Ultra-fast recovery diodes typically have reverse recovery times of 50 ns or less. Rectifiers such as the 1N4001 series must not be used because they are too slow.

9.2.2.2.6 Input Capacitor (CIN)

A low ESR aluminum or tantalum bypass capacitor is required between the input pin and ground to prevent large voltage transients from appearing at the input. In addition, the RMS current rating of the input capacitor must be selected to be at least ½ the DC load current. The capacitor manufacturers data sheet must be checked to assure that this current rating is not exceeded. Figure 31 shows typical RMS current ratings for several different aluminum electrolytic capacitor values.

This capacitor must be located close to the IC using short leads and the voltage rating must be approximately 1.5 times the maximum input voltage.

If solid tantalum input capacitors are used, it is recomended that they be surge current tested by the manufacturer.

Use caution when using a high dielectric constant ceramic capacitor for input bypassing, because it may cause severe ringing at the VIN pin.

The important parameters for the input capacitor are the input voltage rating and the RMS current rating. With a nominal input voltage of 28 V, an aluminum electrolytic aluminum electrolytic capacitor with a voltage rating greater than 42 V (1.5 × VIN) is required. Because the the next higher capacitor voltage rating is 50 V, a 50-V capacitor must be used. The capacitor voltage rating of (1.5 × VIN) is a conservative guideline, and can be modified somewhat if desired.

The RMS current rating requirement for the input capacitor of a buck regulator is approximately ½ the DC load current. In this example, with a 1-A load, a capacitor with a RMS current rating of at least 500 mA is required.

Figure 31 shows curves that can be used to select an appropriate input capacitor. From the curves, locate the 50-V line and note which capacitor values have RMS current ratings greater than 500 mA. Either a 100-μF or 120-μF, 50-V capacitor could be used.

For a through-hole design, a 120-μF, 50-V electrolytic capacitor (Panasonic HFQ series or Nichicon PL series or equivalent) would be adequate. Other types or other manufacturers' capacitors can be used provided the RMS ripple current ratings are adequate.

For surface-mount designs, solid tantalum capacitors can be used, but caution must be exercised with regard to the capacitor surge current rating (see Input Capacitor (CIN)). The TPS series available from AVX, and the 593D series from Sprague are both surge current tested.

9.2.2.3 Application Curves

LM2598 01259319.png
Discontinuous Mode Switching Waveforms
VIN = 20 V,VOUT = 5 V, ILOAD = 600 mA, L = 22 μH,
COUT = 220 μF,COUT ESR = 50 mΩ
A: Output Pin Voltage, 10 V/div.
B: Inductor Current 0.5 A/div.
C: Output Ripple Voltage, 50 mV/div.
Figure 46. Horizontal Time Base: 2 μs/div
LM2598 01259321.png
Load Transient Response for Discontinuous Mode
VIN = 20 V, VOUT = 5 V, ILOAD = 250 mA to 750 mA,
L = 22 μH, COUT = 220 μF, COUT ESR = 50 mΩ
A: Output Voltage, 100 mV/div. (AC)
B: 250-mA to 750-mA Load Pulse
Figure 47. Horizontal Time Base: 200 μs/div