SNVS118F december   1999  – may 2023 LM2594 , LM2594HV

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Revision History
  6. 5 Description (continued)
  7. 6 Pin Configuration and Functions
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics – 3.3 V
    6. 7.6  Electrical Characteristics – 5 V
    7. 7.7  Electrical Characteristics – 12 V
    8. 7.8  Electrical Characteristics – Adjustable
    9. 7.9  Electrical Characteristics – All Output Voltage Versions
    10. 7.10 Typical Characteristics
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Delayed Start-Up
      2. 8.3.2 Undervoltage Lockout
      3. 8.3.3 Inverting Regulator
      4. 8.3.4 Inverting Regulator Shutdown Methods
    4. 8.4 Device Functional Modes
      1. 8.4.1 Discontinuous Mode Operation
  10. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Input Capacitor (CIN)
      2. 9.1.2 Output Capacitor (COUT)
      3. 9.1.3 Catch Diode
      4. 9.1.4 Inductor Selection
      5. 9.1.5 Output Voltage Ripple and Transients
      6. 9.1.6 Open Core Inductors
    2. 9.2 Typical Applications
      1. 9.2.1 Series Buck Regulator (Fixed Output)
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Custom Design with WEBENCH® Tools
          2. 9.2.1.2.2 Inductor Selection (L1)
          3. 9.2.1.2.3 Output Capacitor Selection (COUT)
          4. 9.2.1.2.4 Catch Diode Selection (D1)
          5. 9.2.1.2.5 Input Capacitor (CIN)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Series Buck Regulator (Adjustable Output)
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Programming Output Voltage
          2. 9.2.2.2.2 Inductor Selection (L1)
          3. 9.2.2.2.3 Output Capacitor Selection (COUT)
          4. 9.2.2.2.4 Feedforward Capacitor (CFF)
          5. 9.2.2.2.5 Catch Diode Selection (D1)
          6. 9.2.2.2.6 Input Capacitor (CIN)
        3. 9.2.2.3 Application Curves
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
      3. 9.4.3 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
        1. 10.1.1.1 Custom Design with WEBENCH® Tools
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics – All Output Voltage Versions

Specifications are for TJ = 25°C, VIN = 12 V for the 3.3-V, 5-V, and adjustable version, and VIN = 24 V for the 12-V version, ILOAD = 100 mA (unless otherwise noted).
PARAMETERTEST CONDITIONSMINTYP(1)MAX(2)UNIT
DEVICE PARAMETERS
IbFeedback bias currentAdjustable version only, VFB = 1.3 VTJ = 25°C1050nA
Over full operating temperature range100
fOOscillator frequencySee(3)TJ = 25°C127150173kHz
Over full operating temperature range110173
VSATSaturation voltageIOUT = 0.5 A(4)(5)TJ = 25°C0.91.1V
Over full operating temperature range1.2
DCMax duty cycle (ON)See(5)100%
Min duty cycle (OFF)See(6)0%
ICLCurrent limitPeak current(4)(5)TJ = 25°C0.650.81.3A
over full operating temperature range0.581.4
ILOutput leakage currentOutput = 0 V(4)(6)(7)   
Output = −1 V
50μA
215mA
IQQuiescent currentSee(6)510mA
ISTBYStandby quiescent currentON/OFF pin = 5 V (OFF)(7)85μA
LM2594TJ = 25°C200μA
Over full operating temperature range250
LM2594HVTJ = 25°C140250μA
Over full operating temperature range300
ON/OFF CONTROL (see Figure 9-13 for test circuit)
ON/OFF pin logic input1.3V
VIHThreshold voltageLow (regulator ON), over full operating temperature range0.6V
VILHigh (regulator OFF), over full operating temperature range2V
IHON/OFF pin input currentVLOGIC = 2.5 V (regulator OFF)515μA
ILVLOGIC = 0.5 V (regulator ON)0.025μA
Typical numbers are at 25°C and represent the most likely norm.
All limits ensured at room temperature and at temperature extremes. All room temperature limits are 100% production tested. All limits at temperature extremes are specified via correlation using standard Statistical Quality Control (SQC) methods. All limits are used to calculate Average Outgoing Quality Level (AOQL).
The switching frequency is reduced when the second stage current limit is activated. The amount of reduction is determined by the severity of current overload.
No diode, inductor or capacitor connected to output pin.
Feedback pin removed from output and connected to 0 V to force the output transistor switch ON.
Feedback pin removed from output and connected to 12 V for the 3.3-V, 5-V, and the adjustable version, and 15 V for the 12-V version, to force the output transistor switch OFF.
VIN = 40 V for the LM2594 and 60 V for the LM2594HV.