ZHCSOW0J January   2000  – March 2022 LM158-N , LM258-N , LM2904-N , LM358-N
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
    5. 6.5 Electrical Characteristics: LM158A, LM358A, LM158, LM258
    6. 6.6 Electrical Characteristics: LM358, LM2904
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Noninverting DC Gain
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2 System Examples
        1. 8.2.2.1 Typical Single-Supply Applications
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 术语表
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics: LM158A, LM358A, LM158, LM258

V+ = +5.0 V, See(2), unless otherwise stated
PARAMETERTEST CONDITIONSLM158ALM358ALM158, LM258UNIT
MINTYPMAXMINTYPMAXMINTYPMAX
Input Offset VoltageSee(3), TA = 25°C122325mV
Input Bias CurrentIIN(+) or IIN(−), TA = 25°C,20504510045150nA
VCM = 0 V,(4)
Input Offset CurrentIIN(+) − IIN(−), VCM = 0V, TA = 25°C210530330nA
Input Common-ModeV+ = 30 V,(5)0V+−1.50V+−1.50V+−1.5V
Voltage Range(LM2904, V+ = 26V), TA = 25°C
Supply CurrentOver Full Temperature Range
RL = ∞ on All Op Amps
V+ = 30V (LM2904 V+ = 26V)121212mA
V+ = 5V0.51.20.51.20.51.2mA
Large Signal Voltage GainV+ = 15 V, TA = 25°C,
RL ≥ 2 kΩ, (For VO = 1 V to 11 V)
501002510050100V/mV
Common-ModeTA = 25°C,708565857085dB
Rejection RatioVCM = 0 V to V+−1.5 V
Power SupplyV+ = 5 V to 30 V651006510065100dB
Rejection Ratio(LM2904, V+ = 5 V to 26 V), TA = 25°C
Power SupplyV+ = 5 V to 30 V651006510065100dB
Rejection Ratio(LM2904, V+ = 5 V to 26 V), TA = 25°C
Amplifier-to-Amplifier Couplingf = 1 kHz to 20 kHz, TA = 25°C (Input Referred), See(6)−120−120−120dB
Output CurrentSourceVIN+ = 1 V,204020402040mA
VIN− = 0 V,
V+ = 15 V,
VO = 2 V, TA = 25°C
SinkVIN− = 1 V, VIN+ = 0 V102010201020mA
V+ = 15 V, TA = 25°C,
VO = 2 V
VIN− = 1 V,125012501250μA
VIN+ = 0 V
TA = 25°C, VO = 200 mV,
V+ = 15 V
Short Circuit to GroundTA = 25°C, See(1), V+ = 15 V406040604060mA
Input Offset VoltageSee(3)457mV
Input Offset Voltage DriftRS = 0Ω7157207μV/°C
Input Offset CurrentIIN(+) − IIN(−)3075100nA
Input Offset Current DriftRS = 0Ω102001030010pA/°C
Input Bias CurrentIIN(+) or IIN(−)401004020040300nA
Input Common-Mode
Voltage Range
V+ = 30 V, See(5) (LM2904, V+ = 26 V)0V+−20V+−20V+−2V
Large Signal Voltage GainV+ = +15 V251525V/mV
(VO = 1 V to 11 V)
RL ≥ 2 kΩ
OutputVOHV+ = +30 VRL = 2 kΩ262626V
Voltage(LM2904, V+ = 26 V)RL = 10 kΩ272827282728V
SwingVOLV+ = 5V, RL = 10 kΩ520520520mV
Output CurrentSourceVIN+ = +1 V, VIN− = 0 V,102010201020mA
V+ = 15 V, VO = 2 V
SinkVIN− = +1 V, VIN+ = 0 V,10155858mA
V+ = 15 V, VO = 2 V
Short circuits from the output to V+ can cause excessive heating and eventual destruction. When considering short circuits to ground, the maximum output current is approximately 40 mA independent of the magnitude of V+. At values of supply voltage in excess of +15 V, continuous short-circuits can exceed the power dissipation ratings and cause eventual destruction. Destructive dissipation can result from simultaneous shorts on all amplifiers.
These specifications are limited to –55°C ≤ TA ≤ +125°C for the LM158/LM158A. With the LM258/LM258A, all temperature specifications are limited to −25°C ≤ TA ≤ 85°C, the LM358/LM358A temperature specifications are limited to 0°C ≤ TA ≤ 70°C, and the LM2904 specifications are limited to –40°C ≤ TA ≤ 85°C.
VO ≃ 1.4 V, RS = 0 Ω with V+ from 5 V to 30 V; and over the full input common-mode range (0 V to V+ −1.5 V) at 25°C. For LM2904, V+ from 5 V to 26 V.
The direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output so no loading change exists on the input lines.
The input common-mode voltage of either input signal voltage should not be allowed to go negative by more than 0.3 V (at 25°C). The upper end of the common-mode voltage range is V+ −1.5 V (at 25°C), but either or both inputs can go to 32 V without damage (26 V for LM2904), independent of the magnitude of V+.
Due to proximity of external components, insure that coupling is not originating via stray capacitance between these external parts. This typically can be detected as this type of capacitance increases at higher frequencies.