ZHCSFK2C July   2012  – September 2016 LM25101

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Device Options
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Switching Characteristics
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Start-Up and UVLO
      2. 8.3.2 Level Shift
      3. 8.3.3 Output Stages
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting External Gate Driver Resistor
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

To operate fast switching of power MOSFETs at high switching frequencies and to reduce associated switching losses, a powerful gate driver is employed between the PWM output of controller and the gates of the power semiconductor devices. Also, gate drivers are indispensable when it is impossible for the PWM controller to directly drive the gates of the switching devices. With the advent of digital power, this situation is often encountered because the PWM signal from the digital controller is often a 3.3 V logic signal which cannot effectively turn on a power switch. Level shift circuitry is needed to boost the 3.3-V signal to the gate-drive voltage (such as 12 V) in order to fully turn on the power device and minimize conduction losses. Traditional buffer drive circuits based on NPN or PNP bipolar transistors in totem-pole arrangement prove inadequate with digital power because they lack level-shifting capability. Gate drivers effectively combine both the level-shifting and buffer-drive functions. Gate drivers also find other needs such as minimizing the effect of high-frequency switching noise (by placing the high-current driver IC physically close to the power switch), driving gate-drive transformers and controlling floating power-device gates, reducing power dissipation and thermal stress in controllers by moving gate charge power losses from the controller into the driver.

Functional Block Diagram

LM25101 30192903.gif

Feature Description

Start-Up and UVLO

Both top and bottom drivers include UVLO protection circuitry which monitors the supply voltage (VDD) and bootstrap capacitor voltage (VHB-HS) independently. The UVLO circuit inhibits each output until sufficient supply voltage is available to turn on the external MOSFETs, and the built-in UVLO hysteresis prevents chattering during supply voltage variations. When the supply voltage is applied to the VDD pin of the LM25101, the top and bottom gates are held low until VDD exceeds the UVLO threshold, typically about 6.9 V. Any UVLO condition on the bootstrap capacitor (VHB-HS) will only disable the high-side output (HO).

Table 2. VDD UVLO Feature Logic Operation

CONDITION(1) HI LI HO LO
VDD – VSS < VDDR during device start-up H L L L
VDD – VSS < VDDR during device start-up L H L L
VDD – VSS < VDDR during device start-up H H L L
VDD – VSS < VDDR during device start-up L L L L
VDD – VSS < VDDR – VDDH after device start-up H L L L
VDD – VSS < VDDR – VDDH after device start-up L H L L
VDD – VSS < VDDR – VDDH after device start-up H H L L
VDD – VSS < VDDR – VDDH after device start-up L L L L
VHB-HS > VHBR

Table 3. VHB-HS UVLO Feature Logic Operation

CONDITION(1) HI LI HO LO
VHB→HS < VHBR during device start-up H L L L
VHB–HS < VHBR during device start-up L H L H
VHB–HS < VHBR during device start-up H H L H
VHB–HS < VHBR during device start-up L L L L
VHB–HS < VHBR – VHBH after device start-up H L L L
VHB–HS < VHBR – VHBH after device start-up L H L H
VHB–HS < VHBR – VHBH after device start-up H H L H
VHB–HS < VHBR – VHBH after device start-up L L L L
VDD>VDDR

Level Shift

The level shift circuit is the interface from the high-side input to the high-side driver stage which is referenced to the switch node (HS). The level shift allows control of the HO output which is referenced to the HS pin and provides excellent delay matching with the low-side driver.

Output Stages

The output stages are the interface to the power MOSFETs in the power train. High slew rate, low resistance, and high peak current capability of both outputs allow for efficient switching of the power MOSFETs. The low-side output stage is referenced to VSS and the high-side is referenced to HS.

Device Functional Modes

The device operates in normal mode and UVLO mode. See Start-Up and UVLO for more information on UVLO operation mode. In normal mode when the VDD and VHB–HS are above UVLO threshold, the output stage is dependent on the states of the HI and LI pins. Unused inputs should be tied to ground and not left open.

Table 4. INPUT and OUTPUT Logic Table

HI LI HO(1) LO(2)
L L L L
L H L H
H L H L
H H H H
HO is measured with respect to the HS pin.
LO is measured with respect to the VSS pin.