ZHCSIM4H April 2009 – November 2014 LM25011 , LM25011-Q1
PRODUCTION DATA.
| MIN | MAX | UNIT | |
|---|---|---|---|
| VIN to SGND (TJ = 25°C) | 45 | V | |
| BST to SGND | 52 | V | |
| SW to SGND (Steady State) | –1.5 | 45 | V |
| BST to SW | –0.3 | 7 | V |
| CS to CSG | –0.3 | 0.3 | V |
| CSG to SGND | –0.3 | 0.3 | V |
| PGD to SGND | –0.3 | 7 | V |
| SS to SGND | –0.3 | 3 | V |
| RT to SGND | –0.3 | 1 | V |
| FB to SGND | –0.3 | 7 | V |
| For soldering specs, see www.ti.com/packaging. | |||
| Junction Temperature | 150 | °C | |