ZHCSJ12Z October 1979 – May 2025 LM139 , LM139A , LM239 , LM239A , LM2901 , LM2901AV , LM2901B , LM2901V , LM339 , LM339A , LM339B
PRODMIX
| PARAMETER | TEST CONDITIONS | LM139 LM139A | UNIT | |
|---|---|---|---|---|
| TYP | ||||
| Response time | RL
connected to 5V through 5.1kΩ, CL = 15pF(1)(2) | 100mV input step with 5mV overdrive | 1.3 | μs |
| TTL-level input step | 0.3 | |||