ZHCS545L September 2008 – November 2014 LM22680 , LM22680-Q1
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | APPLICATION INFORMATION | |
|---|---|---|---|---|
| NAME | NO. | |||
| BOOT | 1 | I | Bootstrap input | Provides the gate voltage for the high side NFET. |
| EN | 5 | I | Enable pin | Used to control regulator start-up and shut-down. See Precision Enable and UVLO section of data sheet. |
| EP | EP | — | Exposed pad | Connect to ground. Provides thermal connection to PCB. See Application and Implementation. |
| FB | 4 | I | Feedback pin | Feedback input to regulator. |
| GND | 6 | — | System ground | System ground pin. |
| RT/SYNC | 3 | I | Oscillator mode control pin | Used to control oscillator mode of regulator. See Switching Frequency Adjustment and Synchronization section of data sheet. |
| SS | 2 | O | Soft-start pin | Used to increase soft-start time. See Soft-Start section of data sheet. |
| SW | 8 | O | Switch pin | Switching output of regulator. |
| VIN | 7 | I | Input voltage pin | Supply input to the regulator. |