SLIS183 June   2017 LM193-MIL

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
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
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
  7. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Voltage Comparison
  8. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Voltage Range
        2. 8.2.2.2 Minimum Overdrive Voltage
        3. 8.2.2.3 Output and Drive Current
        4. 8.2.2.4 Response Time
      3. 8.2.3 Application Curves
  9. 9 Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Related Links
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC Supply voltage(2) 36 V
VID Differential input voltage(3) ±36 V
VI Input voltage (either input) –0.3 36 V
IIK Input current(5) -50 mA
VO Output voltage 36 V
IO Output current 20 mA
Duration of output short circuit to ground(4) Unlimited
TJ Operating virtual-junction temperature 150 °C
Case temperature for 60 s FK package 260 °C
Lead temperature 1.6 mm (1/16 in) from case for 60 s JG package 300 °C
Tstg Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values, except differential voltages, are with respect to network ground.
Differential voltages are at IN+ with respect to IN–.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.
Input current flows thorough parasitic diode to ground and will turn on parasitic transistors that will increase ICC and may cause output to be incorrect. Normal operation resumes when input current is removed.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±1000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±750
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage non-V devices 2 30 V
V devices 2 32 V
TA Operating temperature LM193 –55 125 °C
LM293, LM293A –25 85 °C
LM393, LM393A 0 70 °C
LM2903, LM2903V, LM2903AV –40 125 °C

Thermal Information

THERMAL METRIC(1) LM193-MIL UNIT
JG (CDIP) FK (LCCC)
8 PINS 20 PINS
RθJC(top) Junction-to-case (top) thermal resistance 14.5 5.61 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

Electrical Characteristics

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS TA(1) LM193-MIL UNIT
MIN TYP MAX
VIO Input offset voltage VCC = 5 V to 30 V,
VIC = VICR min,
VO = 1.4 V
25°C 2 5 mV
Full range 9
IIO Input offset current VO = 1.4 V 25°C 3 25 nA
Full range 100
IIB Input bias current VO = 1.4 V 25°C –25 –100 nA
Full range –300
VICR Common-mode input-voltage range(2) 25°C 0 to
VCC  – 1.5
V
Full range 0 to
VCC  – 2
AVD Large-signal differential-voltage amplification VCC = 15 V,
VO = 1.4 V to 11.4 V,
RL ≥ 15 kΩ to VCC
25°C 50 200 V/mV
IOH High-level output current VOH = 5 V VID = 1 V 25°C 0.1 nA
VOH = 30 V VID = 1 V Full range 1 µA
VOL Low-level output voltage IOL = 4 mA, VID = –1 V 25°C 150 400 mV
Full range 700
IOL Low-level output current VOL = 1.5 V, VID = –1 V 25°C 6 mA
ICC Supply current RL = ∞ VCC = 5 V 25°C 0.8 1 mA
VCC = 30 V Full range 2.5
Full range (minimum or maximum) for LM193-MIL is –55°C to 125°C. All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
The voltage at either input should not be allowed to go negative by more than 0.3 V otherwise output may be incorrect and excessive input current can flow. The upper end of the common-mode voltage range is limited by VCC – 2 V. However only one input needs to be in the valid common mode range, the other input can go up the maximum VCC level and the comparator provides a proper output state. Either or both inputs can go to maximum VCC level without damage.

Switching Characteristics

VCC = 5 V, TA = 25°C
PARAMETER TEST CONDITIONS TYP UNIT
Response time RL connected to 5 V through 5.1 kΩ,
CL = 15 pF(1)(2)
100-mV input step with 5-mV overdrive 1.3 µs
TTL-level input step 0.3
CL includes probe and jig capacitance.
The response time specified is the interval between the input step function and the instant when the output crosses 1.4 V.

Typical Characteristics

LM193-MIL g_icc_vcc.gif Figure 1. Supply Current vs Supply Voltage
LM193-MIL g_vo_io.gif Figure 3. Output Saturation Voltage
LM193-MIL g_rtime_pos.gif Figure 5. Response Time for Various Overdrives
Positive Transition
LM193-MIL g_iin_vcc.gif Figure 2. Input Bias Current vs Supply Voltage
LM193-MIL g_rtime_neg.gif Figure 4. Response Time for Various Overdrives
Negative Transition