The following conditions apply, unless otherwise specified. +V = 5V, VCM = 0V
Deltas required for S-Level, MLS (as specified on Internal Processing instructions (IPI)), and QMLV product at Group B, Subgroup 5.| Symbol | Parameters | Conditions | Notes | Min | Max | Unit | Sub- groups |
|---|
| VIO | Input Offset Voltage | | | -1.0 | 1.0 | mV | 1 |
| ± IBias | Input Bias Current | VO = 1.5V | See(1) | -15 | 15 | nA | 1 |
| IIO | Input Offset Current | VO = 1.5V | | -10 | +10 | nA | 1 |
(1) The direction of the input current is out of the IC due to the PNP input stage. This current is essentially constant, independent of the state of the output so no loading change exists on the reference or input lines.