SNOSBJ2B August   2000  – January 2016 LM119

PRODUCTION DATA.  

  1. 1Features
  2. 2Description
  3. 3Revision History
  4. 4Pin Configuration and Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics LM119, LM219
    5. 5.5 Electrical Characteristics LM319, LM319A
    6. 5.6 Typical Characteristics
      1. 5.6.1 Typical Characteristics - LM319, LM319A
  6. 6Detailed Description
    1. 6.1 Functional Block Diagram
  7. 7Application and Implementation
    1. 7.1 Typical Applications
      1. 7.1.1 Relay Driver
      2. 7.1.2 Window Detector
  8. 8Device and Documentation Support
    1. 8.1 Related Links
    2. 8.2 Community Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

5 Specifications

5.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)(3)
MIN MAX UNIT
Total supply voltage 36 V
Output to negative supply voltage 36 V
Ground to negative supply voltage 25 V
Ground to positive supply voltage 18 V
Differential input voltage –5 +5 V
Input voltage(4) –15 +15 V
Power dissipation(5) 500 mW
Output short circuit duration 10 sec
Lead temperature (soldering, 10 sec.) 260 °C
Soldering information(6) Dual-In-Line Package Soldering (10 seconds) 260 °C
Small Outline Package Vapor Phase (60 seconds) 215
Small Outline Package Infrared (15 seconds) 220
Operating temperature LM119 –55 125 °C
LM219 –25 85
LM319A, LM319 0 70
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.
(3) Refer to RETS119X for LM119H/883 and LM119J/883 specifications.
(4) For supply voltages less than ±15 V the absolute maximum input voltage is equal to the supply voltage.
(5) The maximum junction temperature of the LM119 is 150°C, while that of the LM219 is 110°C. For operating at elevated temperatures, devices in the H10 package must be derated based on a thermal resistance of 160°C/W, junction to ambient, or 19°C/W, junction to case. The thermal resistance of the J14 and N14 packages is 100°C/W, junction to ambient.
(6) See AN-450 “Surface Mounting Methods and Their Effect on Product Reliability” for other methods of soldering surface mount devices.

5.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±800 V
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

5.3 Thermal Information

THERMAL METRIC(1) LM119, LM219, LM319 UNIT
TO-100
(LME)
PDIP
(NFF)
CDIP
(J)
10 PINS 14 PINS 14 PINS
RθJA Junction-to-ambient thermal resistance 160 100 100 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 19 NA NA °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

5.4 Electrical Characteristics LM119, LM219

These specifications apply for VS = ±15 V, and the Ground pin at ground, and −55°C ≤ TA ≤ +125°C, unless otherwise stated. With the LM219, all temperature specifications are limited to −25°C ≤ TA ≤ +85°C. The offset voltage, offset current and bias current specifications apply for any supply voltage from a single 5-V supply up to ±15-V supplies. Do not operate the device with more than 16 V from ground to VS.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Input Offset Voltage(1) TA = 25°C, RS ≤ 5k 0.7 4 mV
Input Offset Current(1) TA = 25°C 30 75 nA
Input Bias Current TA = 25°C 150 500 nA
Voltage Gain TA = 25°C(2) 10 40 V/mV
Response Time(3) TA = 25°C, VS = ±15 V 80 ns
Saturation Voltage VIN ≤ −5 mV, IOUT = 25 mA
TA = 25°C
0.75 1.5 V
Output Leakage Current VIN ≥ 5 mV, VOUT = 35 V
TA = 25°C
0.2 2 µA
Input Offset Voltage(1) RS ≤ 5k 7 mV
Input Offset Current(1) 100 nA
Input Bias Current 1000 nA
Input Voltage Range VS = ±15 V –12 ±13 +12 V
V+ = 5 V, V- = 0 1 3
Saturation Voltage V+ ≥ 4.5 V, V− = 0
VIN ≤ −6 mV, ISINK ≤ 3.2 mA
V
TA ≥ 0°C 0.23 0.4
TA ≤ 0°C 0.6
Output Leakage Current VIN ≥ 5 mV, VOUT = 35 V, V− = VGND = 0 V 1 10 µA
Differential Input Voltage ±5 V
Positive Supply Current TA = 25°C, V+ = 5 V, V− = 0 4.3 mA
Positive Supply Current TA = 25°C, VS = ±15 V 8 11.5 mA
Negative Supply Current TA = 25°C, VS = ±15 V 3 4.5 mA
(1) The offset voltages and offset currents given are the maximum values required to drive the output within a volt of either supply with a 1-mA load. Thus, these parameters define an error band and take into account the worst case effects of voltage gain and input impedance.
(2) Output is pulled up to 15 V through a 1.4-kW resistor.
(3) The response time specified is for a 100-mV input step with 5-mV overdrive.

5.5 Electrical Characteristics LM319, LM319A

These specifications apply for VS = ±15 V, and 0°C ≤ TA ≤ 70°C, unless otherwise stated. The offset voltage, offset current, and bias current specifications apply for any supply voltage from a single 5-V supply up to ±15-V supplies. Do not operate the device with more than 16 V from ground to VS.
PARAMETER TEST CONDITIONS LM319A LM319 UNIT
MIN TYP MAX MIN TYP MAX
Input Offset Voltage(1) TA = 25°C, RS ≤ 5k 0.5 1 2 8 mV
Input Offset Current(1) TA = 25°C 20 40 80 200 nA
Input Bias Current TA = 25°C 150 500 250 1000 nA
Voltage Gain TA = 25°C(2) 20 40 8 40 V/mV
Response Time(3) TA = 25°C, VS = ±15 V 80 80 ns
Saturation Voltage VIN ≤ −10 mV, IOUT = 25 mA
TA = 25°C
0.75 1.5 0.75 1.5 V
Output Leakage Current VIN ≥ 10 mV, VOUT = 35 V
V− = VGND = 0 V, TA = 25°C
0.2 10 0.2 10 µA
Input Offset Voltage(1) RS ≤ 5k 10 10 mV
Input Offset Current(1) 300 300 nA
Input Bias Current 1000 1200 nA
Input Voltage Range VS = ±15 V ±13 ±13 V
V+ = 5 V, V- = 0 1 3 1 3
Saturation Voltage V+ ≥ 4.5 V, V− = 0
VIN ≤ −10 mV, ISINK ≤ 3.2 mA
0.3 0.4 0.3 0.4 V
Differential Input Voltage ±5 ±5 V
Positive Supply Current TA = 25°C, V+ = 5 V, V− = 0 4.3 4.3 mA
Positive Supply Current TA = 25°C, VS = ±15 V 8 12.5 8 12.5 mA
Negative Supply Current TA = 25°C, VS = ±15 V 3 5 3 5 mA

5.6 Typical Characteristics

Typical Characteristics – LM119, LM119A, LM219

LM119 LM219 LM319 snosbj2_typchar1.gif Figure 1. Input Currents
LM119 LM219 LM319 snosbj2_typchar3.gif Figure 3. Transfer Function
LM119 LM219 LM319 snosbj2_typchar5.gif Figure 5. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar7.gif Figure 7. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar9.gif Figure 9. Output Saturation Voltage
LM119 LM219 LM319 snosbj2_typchar11.gif Figure 11. Supply Current
LM119 LM219 LM319 snosbj2_typchar2.gif Figure 2. Common-Mode Limits
LM119 LM219 LM319 snosbj2_typchar4.gif Figure 4. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar6.gif Figure 6. Input Characteristics
LM119 LM219 LM319 snosbj2_typchar8.gif Figure 8. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar10.gif Figure 10. Supply Current
LM119 LM219 LM319 snosbj2_typchar12.gif Figure 12. Output Limiting Characteristics

5.6.1 Typical Characteristics – LM319, LM319A

LM119 LM219 LM319 snosbj2_typchar13.gif Figure 13. Input Currents
LM119 LM219 LM319 snosbj2_typchar15.gif Figure 15. Transfer Function
LM119 LM219 LM319 snosbj2_typchar17.gif Figure 17. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar19.gif Figure 19. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar21.gif Figure 21. Output Saturation Voltage
LM119 LM219 LM319 snosbj2_typchar23.gif Figure 23. Common-Mode Limits
LM119 LM219 LM319 snosbj2_typchar14.gif Figure 14. Supply Currents
LM119 LM219 LM319 snosbj2_typchar16.gif Figure 16. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar18.gif Figure 18. Input Characteristics
LM119 LM219 LM319 snosbj2_typchar20.gif Figure 20. Response Time for Various Input Overdrives
LM119 LM219 LM319 snosbj2_typchar22.gif Figure 22. Supply Current
LM119 LM219 LM319 snosbj2_typchar24.gif Figure 24. Output Limiting Characteristics