SNVS038H July 1999 – January 2015 LM1085
PRODUCTION DATA.
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Maximum Input to Output Voltage Differential | |||||
| LM1085-ADJ | 29 | V | |||
| LM1085-12 | 18 | V | |||
| LM1085-3.3 | 27 | V | |||
| LM1085-5.0 | 25 | V | |||
| Power Dissipation (1) | Internally Limited | V | |||
| Junction Temperature (TJ)(2) | 150 | °C | |||
| Lead Temperature | 260, to 10 sec | °C | |||
| Storage temperature range, Tstg | –65 | 150 | °C | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Junction Temperature (TJ)(2) | −40 | 125 | °C | |
| THERMAL METRIC(1) | LM1085 | UNIT | ||
|---|---|---|---|---|
| KTT | NDE | |||
| 3 PINS | 3 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 40.6 | 22.8 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 43.0 | 15.6 | |
| RθJB | Junction-to-board thermal resistance | 23.1 | 4.2 | |
| ψJT | Junction-to-top characterization parameter | 9.9 | 2.2 | |
| ψJB | Junction-to-board characterization parameter | 22.1 | 4.2 | |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.7 | 0.7 | |
| PARAMETER | TEST CONDITIONS | MIN(4) | TYP(3) | MAX(4) | UNIT | |
|---|---|---|---|---|---|---|
| VREF | Reference Voltage (5) |
LM1085-ADJ, IOUT = 10 mA, VIN − VOUT = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD,1.5 V ≤ (VIN−VOUT) ≤ 15 V | 1.238 | 1.250 | 1.262 | V |
| LM1085-ADJ, IOUT = 10 mA, VIN − VOUT = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD,1.5 V ≤ (VIN − VOUT) ≤ 15 V, –40°C ≤ TJ ≤ 125°C | 1.225 | 1.250 | 1.270 | |||
| VOUT | Output Voltage (5) |
LM1085-3.3, IOUT = 0 mA, VIN = 5 V, 0 ≤ IOUT ≤ IFULL LOAD, 4.8 V ≤ VIN ≤ 15 V | 3.270 | 3.300 | 3.330 | V |
| LM1085-3.3, IOUT = 0 mA, VIN = 5 V, 0 ≤ IOUT ≤ IFULL LOAD, 4.8 V ≤ VIN ≤ 15 V, –40°C ≤ TJ ≤ 125°C | 3.235 | 3.300 | 3.365 | |||
| LM1085-5.0, IOUT = 0 mA, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, 6.5 V ≤ VIN ≤ 20 V | 4.950 | 5.000 | 5.050 | V | ||
| LM1085-5.0, IOUT = 0 mA, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, 6.5 V ≤ VIN ≤ 20 V, –40°C ≤ TJ ≤ 125°C | 4.900 | 5.000 | 5.100 | |||
| LM1085-12, IOUT = 0 mA, VIN = 15 V, 0 ≤ IOUT ≤ IFULL LOAD, 13.5 V ≤ VIN ≤ 25 V | 11.880 | 12.000 | 12.120 | V | ||
| LM1085-12, IOUT = 0 mA, VIN = 15 V, 0 ≤ IOUT ≤ IFULL LOAD, 13.5 V ≤ VIN ≤ 25 V, –40°C ≤ TJ ≤ 125°C | 11.760 | 12.000 | 12.240 | |||
| ΔVOUT | Line Regulation (6) |
LM1085-ADJ, IOUT =10 mA, 1.5 V ≤ (VIN-VOUT) ≤ 15 V | 0.015 | 0.2 | ||
| LM1085-ADJ, IOUT =10 mA, 1.5 V ≤ (VIN-VOUT) ≤ 15 V, –40°C ≤ TJ ≤ 125°C | 0.035 | 0.2 | ||||
| LM1085-3.3, IOUT = 0 mA, 4.8 V ≤ VIN ≤ 15 V | 0.5 | 6 | mV | |||
| LM1085-3.3, IOUT = 0 mA, 4.8 V ≤ VIN ≤ 15 V, –40°C ≤ TJ ≤ 125°C | 1.0 | 6 | ||||
| LM1085-5.0, IOUT = 0 mA, 6.5 V ≤ VIN ≤ 20 V | 0.5 | 10 | mV | |||
| LM1085-5.0, IOUT = 0 mA, 6.5 V ≤ VIN ≤ 20 V, –40°C ≤ TJ ≤ 125°C | 1.0 | 10 | ||||
| LM1085-12, I OUT = 0 mA, 13.5 V ≤ VIN ≤ 25 V | 1.0 | 25 | mV | |||
| LM1085-12, I OUT = 0 mA, 13.5 V ≤ VIN ≤ 25 V, –40°C ≤ TJ ≤ 125°C | 2.0 | 25 | ||||
| ΔVOUT | Load Regulation (6) |
LM1085-ADJ, (VIN-V OUT) = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD | 0.1 | 0.3 | ||
| LM1085-ADJ, (VIN-V OUT) = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 0.2 | 0.4 | ||||
| LM1085-3.3, VIN = 5 V, 0 ≤ IOUT ≤ IFULL LOAD | 3 | 15 | mV | |||
| LM1085-3.3, VIN = 5 V, 0 ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 7 | 20 | ||||
| LM1085-5.0, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD | 5 | 20 | mV | |||
| LM1085-5.0, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 10 | 35 | ||||
| LM1085-12, VIN = 15 V, 0 ≤ IOUT ≤ IFULL LOAD | 12 | 36 | mV | |||
| LM1085-12, VIN = 15 V, 0 ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 24 | 72 | ||||
| VDO | Dropout Voltage (7) | LM1085-ADJ, 3.3, 5, 12, ΔVREF, ΔVOUT = 1%, IOUT = 3A, –40°C ≤ TJ ≤ 125°C | 1.3 | 1.5 | V | |
| ILIMIT | Current Limit | LM1085-ADJ, VIN−VOUT = 5 V, –40°C ≤ TJ ≤ 125°C | 3.2 | 5.5 | A | |
| LM1085-ADJ, VIN−VOUT = 25 V, –40°C ≤ TJ ≤ 125°C | 0.2 | 0.5 | ||||
| LM1085-3.3, VIN = 8.0 V, –40°C ≤ TJ ≤ 125°C | 3.2 | 5.5 | A | |||
| LM1085-5.0, VIN = 10 V, –40°C ≤ TJ ≤ 125°C | 3.2 | 5.5 | A | |||
| LM1085-12, VIN = 17 V, –40°C ≤ TJ ≤ 125°C | 3.2 | 5.5 | A | |||
| Minimum Load Current (8) | LM1085-ADJ, VIN −VOUT = 25 V, –40°C ≤ TJ ≤ 125°C | 5.0 | 10.0 | mA | ||
| IGND | Quiescent Current | LM1085-3.3, VIN ≤ 18 V, –40°C ≤ TJ ≤ 125°C | 5.0 | 10.0 | mA | |
| LM1085-5.0, VIN ≤ 20 V, –40°C ≤ TJ ≤ 125°C | 5.0 | 10.0 | mA | |||
| LM1085-12, VIN ≤ 25 V, –40°C ≤ TJ ≤ 125°C | 5.0 | 10.0 | mA | |||
| Thermal Regulation | TA = 25°C, 30ms Pulse | .004 | 0.02 | %/W | ||
| Ripple Rejection | fRIPPLE = 120Hz, COUT = 25µF Tantalum, IOUT = 3A, LM1085-ADJ, CADJ = 25µF, (VIN−VO) = 3 V, –40°C ≤ TJ ≤ 125°C | 60 | 75 | dB | ||
| LM1085-3.3, VIN = 6.3 V, –40°C ≤ TJ ≤ 125°C | 60 | 72 | dB | |||
| LM1085-5.0, VIN = 8.0 V, –40°C ≤ TJ ≤ 125°C | 60 | 68 | dB | |||
| LM1085-12, VIN = 15 V, –40°C ≤ TJ ≤ 125°C | 54 | 60 | dB | |||
| IADJ | Adjust Pin Current | LM1085–ADJ | 55 | µA | ||
| LM1085–ADJ, –40°C ≤ TJ ≤ 125°C | 120 | |||||
| ΔIADJ | Adjust Pin Current Change | LM1085–ADJ, 10mA ≤ IOUT ≤ IFULL LOAD, 1.5 V ≤ VIN−VOUT ≤ 25 V, –40°C ≤ TJ ≤ 125°C | 0.2 | 5 | µA | |
| Temperature Stability | –40°C ≤ TJ ≤ 125°C | 0.5 | ||||
| Long Term Stability | TA= 125°C, 1000 Hrs | 0.3 | 1.0 | |||
| RMS Output Noise (% of VOUT) | 10Hz ≤ f ≤ 10 kHz | 0.003 | ||||