ZHCSCG8 May   2014 LM10507

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用范围
  3. 3 说明
  4. 4 简化电路原理图
  5. 5 修订历史记录
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  General Electrical Characteristics
    6. 7.6  Buck 1 Electrical Characteristics
    7. 7.7  Buck 2 Electrical Characteristics
    8. 7.8  Buck 3 Electrical Characteristics
    9. 7.9  LDO Electrical Characteristics
    10. 7.10 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Buck Regulators Operation
      2. 8.3.2 Buck Regulators Description
    4. 8.4 Device Functional Modes
      1. 8.4.1 PWM Operation
      2. 8.4.2 PFM Operation (Bucks 1, 2 & 3)
      3. 8.4.3 Soft Start
      4. 8.4.4 Current Limiting
      5. 8.4.5 Internal Synchronous Rectification
      6. 8.4.6 Low Dropout Operation
      7. 8.4.7 Device Operating Modes
        1. 8.4.7.1  Startup Sequence
        2. 8.4.7.2  Power-On Default and Device Enable
        3. 8.4.7.3  RESET: Pin Function
        4. 8.4.7.4  DEVSLP (Device Sleep) Function
        5. 8.4.7.5  DEVSLP Terminal
        6. 8.4.7.6  Device Sleep (DEVSLP) Programming via SPI
        7. 8.4.7.7  ENABLE, Function
        8. 8.4.7.8  Under Voltage Lock Out (UVLO)
        9. 8.4.7.9  Over Voltage Lock Out (OVLO)
        10. 8.4.7.10 PWR_OK - Pin Function
        11. 8.4.7.11 Thermal Shutdown (TSD)
    5. 8.5 Programming
      1. 8.5.1 SPI Data Interface
    6. 8.6 Register Maps
      1. 8.6.1 Registers Configurable Via The SPI Interface
        1. 8.6.1.1 ADDR 0x07 & 0x08: Buck 1 and Buck 2 Voltage Code and VOUT Level Mapping
        2. 8.6.1.2 ADDR 0x00 Buck 3 Voltage Code and VOUT Level Mapping
  9. 9 Applications and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1  Input Voltage
        2. 9.2.2.2  Output Enable
        3. 9.2.2.3  Recommendations for Unused Functions and Pins
        4. 9.2.2.4  External Components Selection
        5. 9.2.2.5  Output Inductors and Capacitors Selection
        6. 9.2.2.6  Inductor Selection
        7. 9.2.2.7  Recommended Method for Inductor Selection
        8. 9.2.2.8  Alternate Method for Inductor Selection
        9. 9.2.2.9  Suggested Inductors and Their Suppliers
        10. 9.2.2.10 Output and Input Capacitors Characteristics
        11. 9.2.2.11 Output Capacitor Selection
        12. 9.2.2.12 Input Capacitor Selection
      3. 9.2.3 Application Performance Plots
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Layout Thermal Dissipation for DSBGA Package
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13机械封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

7 Specifications

7.1 Absolute Maximum Ratings(1)(2)(3)

MIN MAX UNIT
VIN, -0.3 6.0 V
VIN_IO, VIN_B1, VIN_B2, VIN_B3, SPI_CS, SPI_DI, SPI_CLK, SPI_DO, ENABLE, RESET, PWR_OK, DEVSLP -0.3 VIN V
Junction Temperature (TJ-MAX) 150 °C
(1) Absolute Maximum Ratings are limits beyond which damage to the device may occur. Operating Ratings are conditions under which operation of the device is ensured. Operating Ratings do not imply ensured performance limits. For ensured performance limits and associated test conditions, see the Electrical Characteristics tables.
(2) Internal thermal shutdown protects device from permanent damage. Thermal shutdown engages at TJ = +140°C and disengages at TJ = +120°C (typ.). Thermal shutdown is ensured by design.
(3) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.

7.2 Handling Ratings

MIN MAX UNIT
Tstg Storage temperature range -65 150 °C
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 1.0 kV
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions(1)(2)

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VIN_B1, VIN_B2_VIN_B3, VIN 3.0 5.5 V
VIN_IO 1.75 3.63, but less than VIN V
Junction Temperature (TJ) -30 125 °C
Ambient Temperature (TA) -30 85 °C
Maximum Continuous Power Dissipation (PD-MAX) (1) 0.9 W
(1) In applications where high power dissipation and/or poor thermal resistance is present the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = +125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the following equation: TA-MAX = TJ-MAX-OP – (θJA × PD-MAX).
(2) The amount of Absolute Maximum power dissipation allowed for the device depends on the ambient temperature and can be calculated using the formula: P = (TJ–TA)/θJA, where TJ is the junction temperature, TA is the ambient temperature, and θJA is the junction-to-ambient thermal resistance. θJA is highly application and board-layout dependent. Internal thermal shutdown circuitry protects the device from permanent damage (see General Electrical Characteristics)

7.4 Thermal Information

THERMAL METRIC TYP UNIT
RθJA Junction-to-Ambient Thermal Resistance(1) 44.5 °C/W
(1) In applications where high power dissipation and/or poor thermal resistance is present the maximum ambient temperature may have to be derated. Maximum ambient temperature (TA-MAX) is dependent on the maximum operating junction temperature (TJ-MAX-OP = +125°C), the maximum power dissipation of the device in the application (PD-MAX), and the junction-to-ambient thermal resistance of the part/package in the application (θJA), as given by the following equation: TA-MAX = TJ-MAX-OP – (θJA × PD-MAX).

7.5 General Electrical Characteristics(1)(2)(4)

SYMBOL PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IQ(STANDBY) Quiescent Supply Current DEVSLP=High Only Buck3 is ON ,PFM mode, no load. (5) 50 150 µA
UNDER/OVERVOLTAGE LOCK OUT
VUVLO_RISING LM10507-A(5) 2.5 2.8 2.95 V
VUVLO_FALLING (5) 2.35 2.5 2.65
VOVLO_RISING LM10507-A(5) 5.7 5.9
VOVLO_FALLING LM10507-A(5) 5.6 5.8
DIGITAL INTERFACE
VIL Logic input low SPI_CS, SPI_DI, SPI_CLK, ENABLE, RESET, DEVSLP(3)(5) 0.3*VVIN_IO V
VIH Logic input high 0.7*VVIN_I0
VOL Logic output low PWR_OK (at 2mA load), SPI_DO(5) 0.2*VVIN_IO
VOH Logic output high 0.8*VVIN_IO
IIL Input current, pindriven low SPI_CS, SPI_DI, SPI_CLK, ENABLE, DEVSLP −2 µA
RESET −5
IIH Input current, pindriven high SPI_CS, SPI_DI, SPI_CLK, RESET 2 µA
ENABLE, DEVSLP 5
fSPI_MAX SPI max frequency (5) 10 MHz
tDEVSLP Minimum pulse width (3) 2 µs
tRESET Minimum pulse width (3) 2 µs
tENABLE Minimum pulse width (3) 5
tCOMP Transition time of PWR_OK output (3) 0 1
(1) All limits are ensured by design, test and/or statistical analysis. All electrical characteristics having room-temperature limits are tested during production with TJ = 25°C. All hot and cold limits are ensured by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(2) Capacitors: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) are used in setting electrical characteristics.
(3) Specification ensured by design. Not tested during production.
(4) Unless otherwise noted, VIN = 5.0V where: VIN = VVIN_B1 = VVIN_B2 = VVIN_B3. Limits apply for TJ = 25°C unless otherwise noted.
(5) Limits apply over the entire operating junction temperature range of −30°C ≤TA = TJ ≤ +85°C.

7.6 Buck 1 Electrical Characteristics(1)(2)(3)(5)

SYMBOL PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IQ DC Bias Current in VIN No Load, PFM Mode(6) 15 50 µA
IOUT-MAX Continuous maximum load current (4)(1)(2) Buck 1 enabled, switching in PWM (6) 1.6 A
IPEAK Peak switching current limit Buck 1 enabled, switching in PWM(6) 1.9 2.2 2.8 A
η Efficiency peak, Buck 1 IOUT = 0.3A, VVIN = 5.0 V 90%
FSW Switching Frequency(4) (6) 1.75 2 2.3 MHz
CIN Input Capacitor (4) 0mA ≤ IOUT ≤ IOUT-MAX 4.7 µF
COUT Output Filter Capacitor (4) 10 10 100
Output Capacitor ESR (4) 20 mΩ
L Output Filter Inductance (4) 2.2 µH
ΔVOUT DC Line regulation (4) 3.3V ≤ VIN ≤ 5.0V, IOUT = IOUT-MAX 0.5 %/V
DC Load regulation, PWM (4) VVIN=5 V, 0.1 *IOUT-MAX≤ IOUT ≤ IOUT-MAX 0.3 %/A
IFB Feedback pininput bias current VFB = 1 V(6) 1.2 5 µA
VFB Feedback accuracy VFB =1 V(6) -3% 3%
RDS-ON-HS High Side Switch On Resistance VIN =5.0 V 135 mΩ
VIN = 2.6 V 215
RDS-ON-LS Low Side Switch On Resistance VVIN=5.0 V(6) 85 190 mΩ
STARTUP
TSTART_NoLoad Internal soft-start (turn on time) (4) Startup from shutdown, VOUT = 0V, no load, LC = recommended circuit, using software enable, to VOUT = 95% of final value 0.1 ms
TSTART_FullLoad Internal soft-start (turn on time) (4) Startup from shutdown, VOUT = 0V, Maximum Load, LC = recommended circuit, using software enable, to VOUT = 95% of final value 0.5 ms
(1) All limits are ensured by design, test and/or statistical analysis. All electrical characteristics having room-temperature limits are tested during production with TJ = 25°C. All hot and cold limits are ensured by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(2) Capacitors: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) are used in setting electrical characteristics.
(3) BUCK normal operation is ensured if VIN ≥ VOUT+1.0V.
(4) Specification ensured by design. Not tested during production.
(5) Unless otherwise noted, VIN = 5.0V where: VIN = VVIN_B1 = VVIN_B2 = VVIN_B3. Limits apply for TJ = 25°C unless otherwise noted.
(6) Limits apply over the entire operating junction temperature range of −30°C ≤TA = TJ ≤ +85°C.

7.7 Buck 2 Electrical Characteristics(2)(3)(4)(5)

SYMBOL PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IQ DC Bias Current in VIN No Load, PFM Mode(6) 15 50 µA
IOUT -MAX Continuous maximum load current (1)(1)(2) Buck 1 enabled, switching in PWM(6) 1 A
IPEAK Peak switching current limit Buck 1 enabled, switching in PWM(6) 1.35 1.6 1.85 A
η Efficiency peak, Buck 2 IOUT = 0.3A, VVIN = 5.0 V 90%
FSW Switching Frequency(1) (6) 1.75 2 2.3 MHz
CIN Input Capacitor (1) 0mA ≤ IOUT ≤IOUT-MAX 4.7 µF
COUT Output Filter Capacitor
(1)
10 10 100
Output Capacitor ESR (1) 20 mΩ
L Output Filter Inductance (1) 2.2 µH
ΔVOUT DC Line regulation (1) 3.3 V ≤ VIN ≤ 5.0 V, IOUT = IOUT-MAX 0.5 %/V
DC Load regulation (1), PWM VIN = 5 V, 0.1*IOUT-MAX≤ IOUT ≤ IOUTMAX 0.3 %/A
IFB Feedback pininput bias current VFB = 1.8 V(6) 2.2 5 µA
VFB Feedback accuracy VFB = 2 V(6) -3% -3%
RDS-ON-HS High Side Switch On Resistance VVIN = 5.0 V 135 mΩ
VIN = 2.6 V 215
RDS-ON-LS Low Side Switch On Resistance VVIN = 5.0 V(6) 85 190
STARTUP
TSTART_NoLoad Internal soft-start (turn on time) (1) Startup from shutdown, VOUT = 0V, no load, LC = recommended circuit, using software enable, to VOUT = 95% of final value 0.1 ms
TSTART_FullLoad Internal soft-start (turn on time) (1) Start up from shutdown, VOUT =0V, Maximum Load, LC = recommended circuit, using software enable, to VOUT = 95% of final value 0.5 ms
(1) Specification ensured by design. Not tested during production.
(2) All limits are ensured by design, test and/or statistical analysis. All electrical characteristics having room-temperature limits are tested during production with TJ = 25°C. All hot and cold limits are ensured by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(3) Capacitors: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) are used in setting electrical characteristics.
(4) BUCK normal operation is ensured if VIN ≥ VOUT+1.0V.
(5) Unless otherwise noted, VIN = 5.0V where: VIN = VVIN_B1 = VVIN_B2 = VVIN_B3. Limits apply for TJ = 25°C unless otherwise noted.
(6) Limits apply over the entire operating junction temperature range of −30°C ≤TA = TJ ≤ +85°C.

7.8 Buck 3 Electrical Characteristics(2)(3)(4)(5)

SYMBOL PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IQ DC Bias Current in VIN No Load, PFM Mode(6) 15 50 µA
IOUT-MAX Continuous maximum load current(1)(1)(2) Buck 1 enabled, switching in PWM (6) 1 A
IPEAK Peak switching current limit Buck 1 enabled, switching in PWM(6) 1.35 1.6 1.85 A
η Efficiency peak, Buck 3 (1) IOUT = 0.3A, VVIN=5.0 V 90%
FSW Switching Frequency(1) (6) 1.75 2 2.3 MHz
CIN Input Capacitor (1) 0mA ≤ IOUT ≤ IOUT-MAX 4.7 µF
COUT Output Filter Capacitor (1) 10 10 100
Output Capacitor ESR (1) 20 mΩ
L Output Filter Inductance (1) 2.2 µH
ΔVOUT DC Line regulation (1) 3.3 V ≤ VIN ≤ 5.0 V, IOUT = IOUT-MAX 0.5 %/V
DC Load regulation, PWM (1) VIN=5 V, 0.1* IOUT-MAX ≤ IOUT≥IOUT-MAX 0.3 %/A
IFB Feedback pininput bias current VFB = 1.5 V(6) 1.0 5 µA
VFB Feedback accuracy VFB = 3 V (6) -3% -3%
RDS-ON-HS High Side Switch On Resistance VVIN=5.0 V 135 mΩ
VIN = 2.6 V 215
RDS-ON-LS Low Side Switch On Resistance VVIN=5.0 V(6) 85 190
STARTUP
TSTART_NoLoad Internal soft-start (turn on time) (1) Startup from shutdown, VOUT = 0 V, no load, LC = recommended circuit, using software enable, to VOUT = 95% of final value 0.1 ms
TSTART_FullLoad Internal soft-start (turn on time) (1) Start up from shutdown, VOUT=0 V, Maximum Load, LC = recommended circuit, using software enable, to VOUT = 95% of final value 0.5 ms
(1) Specification ensured by design. Not tested during production.
(2) All limits are ensured by design, test and/or statistical analysis. All electrical characteristics having room-temperature limits are tested during production with TJ = 25°C. All hot and cold limits are ensured by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(3) Capacitors: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) are used in setting electrical characteristics.
(4) BUCK normal operation is ensured if VIN ≥ VOUT+1.0 V.
(5) Unless otherwise noted, VIN = 5.0V where: VIN = VVIN_B1 = VVIN_B2 = VVIN_B3. Limits apply for TJ = 25°C unless otherwise noted.
(6) Limits apply over the entire operating junction temperature range of −30°C ≤TA = TJ ≤ +85°C.

7.9 LDO Electrical Characteristics(1)(2)(4)

SYMBOL PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
VOUT Output Voltage Accuracy IOUT = 1mA, VOUT= 2.5 V(5) −3% +3%
IOUT Maximum Output Current (5) 250 mA
ISC Short-Circuit Current Limit 0.5 A
VDO Dropout Voltage(3) IOUT = 250 mA(5) 200 260 mV
ΔVOUT Line Regulation 3.3 V ≤ VIN ≤ 5.5 V, IOUT = 1mA 5
Load Regulation 1mA ≤ IOUT ≤ 250 mA, VIN = 3.3 V, 5.0 V 5
eN Output Noise Voltage (3) 10 Hz ≤ f ≤ 100 kHz VIN = 5.0 V 10 µVRMS
VIN = 3.3 V 35
PSRR Power Supply Rejection Ratio (3) F = 10 kHz, COUT = 4.7 µF,
IOUT = 20 mA
VIN = 5.0 V 65 dB
VIN = 3.3 V 40
tSTARTUP Startup Time from Shutdown (3) COUT = 4.7 µF IOUT = 250mA VIN = 5.0 V 45 µs
VIN = 3.3 V 60
TTRANSIENT Startup Transient Overshoot (3) COUT = 4.7 µF IOUT = 250mA(5) 30 mV
(1) All limits are ensured by design, test and/or statistical analysis. All electrical characteristics having room-temperature limits are tested during production with TJ = 25°C. All hot and cold limits are ensured by correlating the electrical characteristics to process and temperature variations and applying statistical process control.
(2) Capacitors: Low-ESR Surface-Mount Ceramic Capacitors (MLCCs) are used in setting electrical characteristics.
(3) Dropout voltage is the voltage difference between the input and the output at which the output voltage drops to 100 mV below its nominal value.
(4) Unless otherwise noted, VIN = 5.0V where: VIN = VVIN_B1 = VVIN_B2 = VVIN_B3. Limits apply for TJ = 25°C unless otherwise noted.
(5) Limits apply over the entire operating junction temperature range of −30°C ≤TA = TJ ≤ +85°C.

7.10 Typical Characteristics

C013_startup_from_VIN_snvs999.png
Figure 1. Start-up from VIN Enable
C004_startup_plot_snvs999.png
Figure 3. Start-up Plot
C006_DEVSLP_plot_snvs999.png
Figure 5. DEVSLP Plot
C014_DEVSLP_off_snvs999.png
Figure 2. Power-up Out of DEVSLP
C005_POK_plot_snvs999.png
Figure 4. POK Plot