SNOSBH0D May 2000 – November 2015 LF156 , LF256 , LF356
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
Supply voltage | LF155x, LF256x, LF356B | ±22 | V | |||
LF35x | ±18 | |||||
Differential input voltage | LF15x, LF25x, LF356B | ±40 | V | |||
LF35x | ±30 | |||||
Input voltage(2) | LF15x, LF25x, LF356B | ±20 | V | |||
LF35x | ±16 | |||||
Output short circuit duration | Continuous | — | ||||
TJMAX | LMC package | LF15x | 150 | °C | ||
LF25x, LF356B, LF35x | 115 | |||||
P package | LF25x, LF356B, LF35x | 100 | ||||
D package | LF25x, LF356B, LF35x | 100 | ||||
Soldering information (lead temp.) |
TO-99 package | Soldering (10 sec.) | 300 | °C | ||
PDIP package | Soldering (10 sec.) | 260 | ||||
SOIC package | Vapor phase (60 sec.) | LF25x, LF356B, LF35x | 215 | |||
Infrared (15 sec.) | LF25x, LF356B, LF35x | 220 | ||||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±1000 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage, VS | LF15x | ±15 | VS | ±20 | V |
LF25x | ±15 | VS | ±20 | ||
LF356B | ±15 | VS | ±20 | ||
LF35x | ±15 | ||||
TA | LF15x | –55 | TA | 125 | °C |
LF25x | –25 | TA | 85 | ||
LF356B | 0 | TA | 70 | ||
LF35x | 0 | TA | 70 |
THERMAL METRIC(1) | LF155, LF156, LF355, LF357 | LF356 | UNIT | ||||
---|---|---|---|---|---|---|---|
P (PDIP) | D (SOIC) | LMC (TO-99) | P (PDIP) | ||||
8 PINS | 8 PINS | 8 PINS | 8 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 130 | 195 | — | 55.2 | °C/W | |
Still Air | — | — | 160 | — | |||
400 LF/Min Air Flow | — | — | 65 | — | |||
RθJC(top) | Junction-to-case (top) thermal resistance | — | — | 23 | 44.5 | °C/W | |
RθJB | Junction-to-board thermal resistance | — | — | — | 32.4 | °C/W | |
ψJT | Junction-to-top characterization parameter | — | — | — | 21.7 | °C/W | |
ψJB | Junction-to-board characterization parameter | — | — | — | 32.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SR | Slew Rate | LF15x: AV = 1 | LFx55 | 5 | V/μs | |||
LFx56, LF356B | 7.5 | |||||||
LFx56, LF356B | 12 | |||||||
LF357: AV = 5 | LFx57 | 50 | ||||||
GBW | Gain Bandwidth Product | LFx55 | 2.5 | MHz | ||||
LFx56, LF356B | 5 | |||||||
LFx57 | 20 | |||||||
ts | Settling Time to 0.01%(1) | LFx55 | 4 | μs | ||||
LFx56, LF356B | 1.5 | |||||||
LFx57 | 1.5 | |||||||
en | Equivalent Input Noise Voltage | RS = 100 Ω | f = 100 Hz | LFx55 | 25 | nV/√Hz | ||
LFx56, LF356B | 15 | |||||||
LFx57 | 15 | |||||||
f = 1000 Hz | LFx55 | 20 | nV/√Hz | |||||
LFx56, LF356B | 12 | |||||||
LFx57 | 12 | |||||||
in | Equivalent Input Current Noise | f = 100 Hz | LFx55 | 0.01 | pA/√Hz | |||
LFx56, LF356B | ||||||||
LFx57 | ||||||||
f = 1000 Hz | LFx55 | 0.01 | pA/√Hz | |||||
LFx56, LF356B | ||||||||
LFx57 | ||||||||
CIN | Input Capacitance | LFx55 | 3 | pF | ||||
LFx56, LF356B | ||||||||
LFx57 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Supply current | LF155 | 2 | 4 | mA | |
LF355 | 2 | 4 | |||
LFx56, LF356B | 5 | 7 | |||
LF356 | 5 | 10 | |||
LF357 | 5 | 10 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOS | Input offset voltage | RS = 50 Ω | TA = 25°C | LF15x, LF25x, LF356B | 3 | 5 | mV | |
LF35x | 3 | 10 | ||||||
Over temperature | LF15x | 7 | ||||||
LF25x, LF356B | 6.5 | |||||||
LF35x | 13 | |||||||
ΔVOS/ΔT | Average TC of input offset voltage |
RS = 50 Ω | LF15x, LF25x, LF356B, LF35x | 5 | μV/°C | |||
ΔTC/ΔVOS | Change in average TC with VOS adjust | RS = 50 Ω(3) | LF15x, LF25x, LF356B, LF35x | 0.5 | μV/°C per mV |
|||
IOS | Input offset current | TJ = 25°C(1) (4) | LF15x, LF25x, LF356B | 3 | 20 | pA | ||
LF35x | 3 | 50 | ||||||
TJ ≤ THIGH | LF15x | 20 | nA | |||||
LF25x, LF356B | 1 | |||||||
LF35x | 2 | |||||||
IB | Input bias current | TJ = 25°C(1) (4) | LF15x, LF25x, LF356B | 30 | 100 | pA | ||
LF35x | 30 | 200 | ||||||
TJ ≤ THIGH | LF15x | 50 | nA | |||||
LF25x, LF356B | 5 | |||||||
LF35x | 8 | |||||||
RIN | Input resistance | TJ = 25°C | LF15x, LF25x, LF356B, LF35x | 1012 | Ω | |||
AVOL | Large signal voltage gain | VS = ±15 V, VO = ±10 V, RL = 2 kΩ |
TA = 25°C | LF15x, LF25x, LF356B | 50 | 200 | V/mV | |
LF35x | 25 | 200 | ||||||
Over temperature | LF15x, LF25x, LF356B | 25 | ||||||
LF35x | 15 | |||||||
VO | Output voltage swing | VS = ±15 V, RL = 10 kΩ | LF15x, LF25x, LF356B, LF35x | ±12 | ±13 | V | ||
VS = ±15 V, RL= 2 kΩ | LF15x, LF25x, LF356B, LF35x | ±10 | ±12 | |||||
VCM | Input common-mode voltage range |
VS = ±15 V | VCM, High | LF15x, LF25x, LF356B | 11 | 15.1 | V | |
LF35x | 10 | 15.1 | ||||||
VCM, Low | LF15x, LF25x, LF356B | −12 | –11 | |||||
LF35x | −12 | –10 | ||||||
CMRR | Common-mode rejection ratio | LF15x, LF25x, LF356B | 85 | 100 | dB | |||
LF35x | 80 | 100 | ||||||
PSRR | Supply voltage rejection ratio(5) | LF15x, LF25x, LF356B | 85 | 100 | dB | |||
LF35x | 80 | 100 |
LF15x | LF25x | LF356B | LF35x | |
Supply Voltage, VS | ±15 V ≤ VS ≤ ±20 V | ±15 V ≤ VS ≤ ±20 V | ±15 V ≤ VS ≤ ±20 V | VS = ±15 V |
TA | −55°C ≤ TA ≤ +125°C | −25°C ≤ TA ≤ +85°C | 0°C ≤ TA ≤ +70°C | 0°C ≤ TA ≤ +70°C |
THIGH | +125°C | +85°C | +70°C | +70°C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power Dissipation at TA = 25°C (1) (2) |
LMC Package (Still Air) | LF15x | 560 | mW | |
LF25x, LF356B, LF35x | 400 | ||||
LMC Package (400 LF/Min Air Flow) |
LF15x | 1200 | |||
LF25x, LF356B, LF35x | 1000 | ||||
P Package | LF25x, LF356B, LF35x | 670 | |||
D Package | LF25x, LF356B, LF35x | 380 |