ZHCSLW9 November 2022 ISOW7741-Q1 , ISOW7742-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ISOW7741-Q1 | ISOW7742-Q1 | |||
GNDIO | 6 | 6 | — | Ground connection for VIO. GND1 and GNDIO needs to be shorted on board. |
GND1 | 10 | 10 | — | Ground connection for VDD. GND1 and GNDIO needs to be shorted on board. |
GND2 | 11 | 11 | — | Ground connection for VISOOUT. GND2 and GISOIN pins can be shorted on board or connected through a ferrite bead. See the Layout Section for more information. |
GISOIN | 15 | 15 | — | Ground connection for VISOIN. GND2 and GISOIN pins can be shorted on board or connected through a ferrite bead. See the Layout Section for more information. |
INA | 2 | 2 | I | Input channel A |
INB |
3 |
3 |
I | Input channel B |
INC |
4 |
17 |
I | Input channel C |
IND |
16 |
16 |
I | Input channel D |
OUTA | 19 | 19 | O | Output channel A |
OUTB | 18 |
18 |
O | Output channel B |
OUTC |
17 |
4 |
O | Output channel C |
OUTD | 5 | 5 | O | Output channel D |
EN_IO1 |
7 |
7 |
I |
Output Enable 1: When EN_IO1 is high or open then the channel output pins on side 1 are enabled. When EN_IO1 is low then the channel output pins on side 1 are in a high impedance state and the transmitter of the channel input pins on side 1 are disabled. |
EN_IO2 | 14 | 14 |
I |
Output Enable 2: When EN_IO2 is high or open then the channel output pins on side 2 are enabled. When EN_IO2 is low then the channel output pins on side 2 are in a high impedance state and the transmitter of the channel input pins on side 2 are disabled. |
EN/FLT |
8 |
8 |
I/O |
Multi-function power converter enable input pin or
fault output pin. Can only be used as either an input pin or an
output pin. Power converter enable input pin: enables and disables the integrated DC-DC power converter. Connect directly to microcontroller or through a series current limiting resistor to use as an enable input pin. DC-DC power converted is enabled when EN/FLT is high to the VIO voltage level and disabled when low at GND1 voltage level. Fault output pin: Alert signal if power converter is not operating properly. This pin is active low. Connect to microcontroller through a 5 kΩ or greater pull-up resistor in order to use as a fault outpin pin. See Section 9.3.3 for more information |
VSEL |
13 |
13 |
I |
VISOOUT selection pin. VISOOUT = 5 V when VSEL shorted to VISOOUT. VISOOUT = 3.3 V, when VSEL shorted to GND2. For more information see the Device Functional Modes. |
VIO | 1 | 1 | — | Side 1 logic supply. |
VDD |
9 |
9 |
— | Side 1 DC-DC converter power supply. |
VISOIN | 20 | 20 | — | Side 2 supply voltage for isolation channels. VISOIN and VISOOUT pins can be shorted on board or connected through a ferrite bead. See Section 10 for more information. |
VISOOUT |
12 |
12 |
— |
Isolated power converter output voltage. VISOIN and VISOOUT pins can be shorted on board or connected through a ferrite bead. See Section 10 for more information. |