ZHCSDD6I November 2014 – November 2024 ISO7841
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| PARAMETER | TEST CONDITIONS | SUPPLY CURRENT | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ISO7841DW AND ISO7841FDW | |||||||
| Supply current | Disable | EN1 = EN2 = 0V, VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.7 | mA | |
| ICC2 | 0.8 | 1.2 | |||||
| EN1 = EN2 = 0V, VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 4.5 | 6.5 | mA | |||
| ICC2 | 1.9 | 2.8 | |||||
| DC signal | VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.6 | 2.3 | mA | ||
| ICC2 | 2.2 | 3.1 | |||||
| VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 5.1 | 7.2 | mA | |||
| ICC2 | 3.5 | 4.8 | |||||
| All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 3.4 | 4.8 | mA | ||
| ICC2 | 2.9 | 4 | |||||
| 10Mbps | ICC1 | 3.7 | 5.1 | mA | |||
| ICC2 | 3.7 | 4.8 | |||||
| 100Mbps | ICC1 | 6.8 | 8.1 | mA | |||
| ICC2 | 12 | 14.2 | |||||
| ISO7841DWW AND ISO7841FDWW | |||||||
| Supply current | Disable | EN1 = EN2 = 0V, VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.1 | 1.7 | mA | |
| ICC2 | 0.8 | 1.2 | |||||
| EN1 = EN2 = 0V, VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 4.5 | 6.5 | mA | |||
| ICC2 | 1.9 | 2.8 | |||||
| DC signal | VI = 0V (ISO7841F), VI = VCCI(1) (ISO7841) | ICC1 | 1.6 | 2.4 | mA | ||
| ICC2 | 2.2 | 3.3 | |||||
| VI = VCCI(1) (ISO7841F), VI = 0V (ISO7841) | ICC1 | 5.1 | 7.5 | mA | |||
| ICC2 | 3.5 | 5.2 | |||||
| All channels switching with square wave clock input; CL = 15pF | 1Mbps | ICC1 | 3.5 | 5 | mA | ||
| ICC2 | 3 | 4.3 | |||||
| 10Mbps | ICC1 | 3.8 | 5.3 | mA | |||
| ICC2 | 3.8 | 5.2 | |||||
| 100Mbps | ICC1 | 6.9 | 8.8 | mA | |||
| ICC2 | 12.3 | 14.2 | |||||