ZHCSFU6F November 2016 – October 2024 ISO7730-Q1 , ISO7731-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) HBM ESD Classification Level 3A | ±6000 | V |
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins | ±1500 | |||
| Contact discharge per IEC 61000-4-2; Isolation barrier withstand test(2)(3) | ±8000 | |||