ZHCSCW1G September   2014  – January 2017 ISO7340C , ISO7340FC , ISO7341C , ISO7341FC , ISO7342C , ISO7342FC

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Power Ratings
    6. 7.6  Insulation Specifications
    7. 7.7  Safety-Related Certifications
    8. 7.8  Safety Limiting Values
    9. 7.9  Electrical Characteristics—5-V Supply
    10. 7.10 Supply Current Characteristics—5-V Supply
    11. 7.11 Electrical Characteristics—3.3-V Supply
    12. 7.12 Supply Current Characteristics—3.3-V Supply
    13. 7.13 Switching Characteristics—5-V Supply
    14. 7.14 Switching Characteristics—3.3-V Supply
    15. 7.15 Insulation Characteristics Curves
    16. 7.16 Typical Characteristics
  8. 8 Parameter Measurement Information
  9. 9 Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Electromagnetic Compatibility (EMC) Considerations
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device I/O Schematics
  10. 10Application and Implementation
    1. 10.1 Application Information
    2. 10.2 Typical Application
      1. 10.2.1 Isolated Data Acquisition System for Process Control
        1. 10.2.1.1 Design Requirements
        2. 10.2.1.2 Detailed Design Procedure
          1. 10.2.1.2.1 Typical Supply Current Equations
            1. 10.2.1.2.1.1 ISO7340x
            2. 10.2.1.2.1.2 ISO7341x
            3. 10.2.1.2.1.3 ISO7342x
        3. 10.2.1.3 Application Curves
      2. 10.2.2 Typical Application for Module With 16 Inputs
        1. 10.2.2.1 Design Requirements
        2. 10.2.2.2 Detailed Design Procedure
        3. 10.2.2.3 Application Curves
      3. 10.2.3 Typical Application for RS-232 Interface
        1. 10.2.3.1 Design Requirements
        2. 10.2.3.2 Detailed Design Procedure
        3. 10.2.3.3 Application Curves
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
      1. 12.1.1 PCB Material
    2. 12.2 Layout Example
  13. 13器件和文档支持
    1. 13.1 文档支持
      1. 13.1.1 相关文档
    2. 13.2 相关链接
    3. 13.3 接收文档更新通知
    4. 13.4 社区资源
    5. 13.5 商标
    6. 13.6 静电放电警告
    7. 13.7 Glossary
  14. 14机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • DW|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Detailed Description

Overview

The isolator in Figure 18 is based on a capacitive isolation-barrier technique. The I/O channel of the device consists of two internal data channels, a high-frequency (HF) channel with a bandwidth from 100 kbps up to 25 Mbps, and a low-frequency (LF) channel covering the range from 100 kbps down to DC.

In principle, a single-ended input signal entering the HF channel is split into a differential signal through the inverter gate at the input. The following capacitor-resistor networks differentiate the signal into transient pulses, which then are converted into CMOS levels by a comparator. The transient pulses at the input of the comparator can be either above or below the common-mode voltage VREF depending on whether the input bit transitioned from 0 to 1 or 1 to 0. The comparator threshold is adjusted based on the expected bit transition. A decision logic (DCL) at the output of the HF channel comparator measures the durations between signal transients. If the duration between two consecutive transients exceeds a certain time limit, (as in the case of a low-frequency signal), the DCL forces the output-multiplexer to switch from the high-frequency to the low-frequency channel.

Because low-frequency input signals require the internal capacitors to assume prohibitively large values, these signals are pulse-width modulated (PWM) with the carrier frequency of an internal oscillator, thus creating a sufficiently high frequency, capable of passing the capacitive barrier. As the input is modulated, a low-pass filter (LPF) is needed to remove the high-frequency carrier from the actual data before passing it on to the output multiplexer.

Functional Block Diagram

ISO7340C ISO7340FC ISO7341C ISO7341FC ISO7342C ISO7342FC internal_block_sllsei6.gif Figure 18. Conceptual Block Diagram of a Digital Capacitive Isolator

Feature Description

The ISO734x family of devices are available in multiple channel configurations and default output state options to enable wide variety of application uses.

PART NUMBER CHANNEL DIRECTION RATED ISOLATION MAXIMUM DATA RATE DEFAULT OUTPUT
ISO7340C 4 Forward,
0 Reverse
3000 VRMS / 4242 VPK(1) 25 Mbps High
ISO7340FC Low
ISO7341C 3 Forward,
1 Reverse
High
ISO7341FC Low
ISO7342C 2 Forward,
2 Reverse
High
ISO7342FC Low
See the Safety-Related Certifications section for detailed isolation ratings.

Electromagnetic Compatibility (EMC) Considerations

Many applications in harsh industrial environment are sensitive to disturbances such as electrostatic discharge (ESD), electrical fast transient (EFT), surge, and electromagnetic emissions. These electromagnetic disturbances are regulated by international standards such as IEC 61000-4-x and CISPR 22. Although system-level performance and reliability depends, to a large extent, on the application board design and layout, the ISO734x family of devices incorporates many chip-level design improvements for overall system robustness. Some of these improvements include:

  • Robust ESD protection cells for input and output signal pins and inter-chip bond pads.
  • Low-resistance connectivity of ESD cells to supply and ground pins.
  • Enhanced performance of high voltage isolation capacitor for better tolerance of ESD, EFT and surge events.
  • Bigger on-chip decoupling capacitors to bypass undesirable high energy signals through a low impedance path.
  • PMOS and NMOS devices isolated from each other by using guard rings to avoid triggering of parasitic SCRs.
  • Reduced common mode currents across the isolation barrier by ensuring purely differential internal operation.

Device Functional Modes

Table 1 lists the functional modes for the ISO734x family of devices.

Table 1. Function Table(1)

VCCI VCCO INPUT
(INx)
OUTPUT ENABLE
(ENx)
OUTPUT
(OUTx)
ISO734xC ISO734xFC
PU PU H H or Open H H
L H or Open L L
X L Z Z
Open H or Open H(2) L(3)
PD PU X H or Open H(2) L(3)
X PU X L Z Z
X PD X X Undetermined Undetermined
VCCI = Input-side VCC; VCCO = Output-side VCC; PU = Powered up (VCC ≥ 3 V); PD = Powered down (VCC ≤ 2.1 V); X = Irrelevant; H = High level; L = Low level ; Z = High Impedance
In fail-safe condition, output defaults to high level
In fail-safe condition, output defaults to low level

Device I/O Schematics

ISO7340C ISO7340FC ISO7341C ISO7341FC ISO7342C ISO7342FC device_IO_sllsei6.gif Figure 19. Device I/O Schematics