SLLS867K September 2007 – October 2015 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA.
MIN | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage(2), VCC1, VCC2 | –0.5 | 6 | V | |||
VI | Voltage at INx, OUTx, ENx | –0.5 | VCC + 0.5(3) | V | |||
IO | Output current | –15 | 15 | mA | |||
TJ | Maximum junction temperature | 170 | °C | ||||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±4000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model (MM), ANSI/ESDS5.2-1996 | ±200 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage - 3.3-V Operation | 3.15 | 5.5 | V | ||
Supply voltage - 5-V Operation | ||||||
IOH | High-level output current | –4 | mA | |||
IOL | Low-level output current | 4 | mA | |||
tui | Input pulse width | ISO723xC | 40 | ns | ||
ISO723xM | 6.67 | 5 | ||||
1/tui | Signaling rate | ISO723xC | 0 | 30(1) | 25 | Mbps |
ISO723xM | 0 | 200(1) | 150 | |||
VIH | High-level input voltage (IN) | ISO723xM | 0.7 VCC | VCC | V | |
VIL | Low-level input voltage (IN) | 0 | 0.3 VCC | |||
VIH | High-level input voltage (IN) (EN on all devices) | ISO723xC | 2 | 5.5 | V | |
VIL | Low-level input voltage (IN) (EN on all devices) | 0 | 0.8 | |||
TA | Ambient temperature | -40 | 25 | 125 | °C | |
TJ | Junction temperature | 150 | °C | |||
H | External magnetic field-strength immunity per IEC 61000-4-8 and IEC 61000-4-9 | 1000 | A/m |
THERMAL METRIC(1) | ISO7230C, ISO7230M ISO7231C, ISO7231M |
UNIT | ||
---|---|---|---|---|
DW (SOIC) | ||||
16 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 168 | °C/W | |
77.3 | °C/W | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 39.5 | °C/W | |
RθJB | Junction-to-board thermal resistance | 41.9 | °C/W | |
ψJT | Junction-to-top characterization parameter | 13.5 | °C/W | |
ψJB | Junction-to-board characterization parameter | 41.9 | °C/W | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
ICC1 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V |
1 | 3 | mA | |
25 Mbps | 7 | 9.5 | |||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
6.5 | 11 | mA | ||
25 Mbps | 11 | 17 | |||||
ICC2 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V |
15 | 22 | mA | |
25 Mbps | 17 | 24 | |||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
13 | 20 | mA | ||
25 Mbps | 17.5 | 27 | |||||
ELECTRICAL CHARACTERISTICS | |||||||
IOFF | Sleep mode output current | ENx at 0 V, single channel | 0 | μA | |||
VOH | High-level output voltage | IOH = –4 mA, See Figure 8 | VCCO – 0.8 | V | |||
IOH = –20 μA, See Figure 8 | VCCO – 0.1 | ||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 8 | 0.4 | V | |||
IOL = 20 μA, See Figure 8 | 0.1 | ||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | ||||
IIH | High-level input current | INx at VCCI | 10 | μA | |||
IIL | Low-level input current | INx at 0 V | –10 | ||||
CI | Input capacitance to ground | INx at VCCI, VI = 0.4 sin (4E6πt) | 2 | pF | |||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, See Figure 11 | 25 | 50 | kV/μs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
ICC1 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V | 1 | 3 | mA | ||
25 Mbps | 7 | 9.5 | ||||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
6.5 | 11 | mA | |||
25 Mbps | 11 | 17 | ||||||
ICC2 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V | 9 | 15 | mA | ||
25 Mbps | 10 | 17 | ||||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
8 | 12 | mA | |||
25 Mbps | 10.5 | 16 | ||||||
ELECTRICAL CHARACTERISTICS | ||||||||
IOFF | Sleep mode output current | ENx at 0 V, Single channel | 0 | μA | ||||
VOH | High-level output voltage | IOH = –4 mA, See Figure 8 | ISO7230 | VCCO – 0.4 | V | |||
ISO7231 (5-V side) |
VCCO – 0.8 | |||||||
IOH = –20 μA, See Figure 8 | VCCO – 0.1 | |||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 8 | 0.4 | V | ||||
IOL = 20 μA, See Figure 8 | 0.1 | |||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||||
IIH | High-level input current | INx at VCCI | 10 | μA | ||||
IIL | Low-level input current | INx at 0 V | –10 | |||||
CI | Input capacitance to ground | INx at VCCI, VI = 0.4 sin (4E6πt) | 2 | pF | ||||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, See Figure 11 | 25 | 50 | kV/μs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||||
ICC1 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V | 0.5 | 1 | mA | ||
25 Mbps | 3 | 5 | ||||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
4.5 | 7 | mA | |||
25 Mbps | 6.5 | 11 | ||||||
ICC2 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V | 15 | 22 | mA | ||
25 Mbps | 17 | 24 | ||||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
13 | 20 | mA | |||
25 Mbps | 17.5 | 27 | ||||||
ELECTRICAL CHARACTERISTICS | ||||||||
IOFF | Sleep mode output current | ENx at 0 V, Single channel | 0 | μA | ||||
VOH | High-level output voltage | IOH = –4 mA, See Figure 8 | ISO7230 | VCCO – 0.4 | V | |||
ISO7231 (5-V side) |
VCCO – 0.8 | |||||||
IOH = –20 μA, See Figure 8 | VCCO – 0.1 | |||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 8 | 0.4 | V | ||||
IOL = 20 μA, See Figure 8 | 0.1 | |||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | |||||
IIH | High-level input current | INx at VCCI | 10 | μA | ||||
IIL | Low-level input current | INx at 0 V | –10 | |||||
CI | Input capacitance to ground | INx at VCCI, VI = 0.4 sin (4E6πt) | 2 | pF | ||||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, See Figure 11 | 25 | 50 | kV/μs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SUPPLY CURRENT | |||||||
ICC1 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V |
0.5 | 1 | mA | |
25 Mbps | 3 | 5 | |||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
4.5 | 7 | mA | ||
25 Mbps | 6.5 | 11 | |||||
ICC2 | ISO7230C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN at 3 V |
9 | 15 | mA | |
25 Mbps | 10 | 17 | |||||
ISO7231C/M | Quiescent | VI = VCCI or 0 V, all channels, no load, EN1 at 3 V, EN2 at 3 V |
8 | 12 | mA | ||
25 Mbps | 10.5 | 16 | |||||
ELECTRICAL CHARACTERISTICS | |||||||
IOFF | Sleep mode output current | ENx at 0 V, single channel | 0 | μA | |||
VOH | High-level output voltage | IOH = –4 mA, See Figure 8 | VCCO – 0.4 | V | |||
IOH = –20 μA, See Figure 8 | VCCO – 0.1 | ||||||
VOL | Low-level output voltage | IOL = 4 mA, See Figure 8 | 0.4 | V | |||
IOL = 20 μA, See Figure 8 | 0.1 | ||||||
VI(HYS) | Input voltage hysteresis | 150 | mV | ||||
IIH | High-level input current | INx at VCCI | 10 | μA | |||
IIL | Low-level input current | INx at 0 V | –10 | ||||
CI | Input capacitance to ground | INx at VCCI, VI = 0.4 sin (4E6πt) | 2 | pF | |||
CMTI | Common-mode transient immunity | VI = VCCI or 0 V, See Figure 11 | 25 | 50 | kV/μs |
PARAMETER | ISO7230C, ISO7230M, ISO7231C, ISO7231M | UNIT | |
---|---|---|---|
DW (SOIC) | |||
16 PINS | |||
PD | Device power dissipation, VCC1 = VCC2 = 5.5 V, TJ = 150°C, CL = 15 pF, D Input a 50% duty cycle square wave | 220 | mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO723xC | See Figure 8 | 18 | 42 | ns | |
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 2.5 | |||||
tPLH, tPHL | Propagation delay | ISO723xM | 10 | 23 | ns | ||
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 1 | 2 | ||||
tsk(pp) | Part-to-part skew (2) | ISO723xC | 8 | ns | |||
ISO723xM | 0 | 3 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO723xC | 0 | 2 | ns | ||
ISO723xM | 0 | 1 | |||||
tr | Output signal rise time | See Figure 8 | 2 | ns | |||
tf | Output signal fall time | 2 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 9 | 15 | 20 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 20 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 20 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 20 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 10 | 12 | μs | |||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO723xM | 150 Mbps PRBS NRZ data input, Same polarity inputon all channels, See Figure 12 | 1 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay, low-to-high-level output | ISO723xC | See Figure 8 | 20 | 50 | ns | |
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 3 | |||||
tPLH, tPHL | Propagation delay, low-to-high-level output | ISO723xM | 12 | 29 | ns | ||
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 1 | 2 | ||||
tsk(pp) | Part-to-part skew (2) | ISO723xC | 10 | ns | |||
ISO723xM | 0 | 5 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO723xC | 0 | 2.5 | ns | ||
ISO723xM | 0 | 1 | |||||
tr | Output signal rise time | See Figure 8 | 2 | ns | |||
tf | Output signal fall time | 2 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 9 | 15 | 20 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 20 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 20 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 20 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 10 | 18 | μs | |||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO723xM | 150 Mbps PRBS NRZ data input, Same polarity input on all channels, See Figure 12 | 1 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO723xC | See Figure 8 | 22 | 51 | ns | |
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 3 | |||||
tPLH, tPHL | Propagation delay | ISO723xM | 12 | 30 | |||
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 1 | 2 | ||||
tsk(pp) | Part-to-part skew (2) | ISO723xC | 10 | ns | |||
ISO723xM | 0 | 5 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO723xC | 0 | 2.5 | ns | ||
ISO723xM | 0 | 1 | |||||
tr | Output signal rise time | See Figure 8 | 2 | ns | |||
tf | Output signal fall time | 2 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 9 | 15 | 20 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 20 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 20 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 20 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 10 | 12 | μs | |||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO723xM | 150 Mbps PRBS NRZ data input, Same polarity input on all channels, See Figure 12 | 1 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay | ISO723xC | See Figure 8 | 25 | 56 | ns | |
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 4 | |||||
tpLH, tpHL | Propagation delay | ISO723xM | 12 | 34 | ns | ||
PWD | Pulse-width distortion(1) |tPHL – tPLH| | 1 | 2 | ||||
tsk(pp) | Part-to-part skew (2) | ISO723xC | 10 | ns | |||
ISO723xM | 0 | 5 | |||||
tsk(o) | Channel-to-channel output skew (3) | ISO723xC | 0 | 3 | ns | ||
ISO723xM | 0 | 1 | |||||
tr | Output signal rise time | See Figure 8 | 2 | ns | |||
tf | Output signal fall time | 2 | |||||
tPHZ | Propagation delay, high-level-to-high-impedance output | See Figure 9 | 15 | 20 | ns | ||
tPZH | Propagation delay, high-impedance-to-high-level output | 15 | 20 | ||||
tPLZ | Propagation delay, low-level-to-high-impedance output | 15 | 20 | ||||
tPZL | Propagation delay, high-impedance-to-low-level output | 15 | 20 | ||||
tfs | Failsafe output delay time from input power loss | See Figure 10 | 18 | μs | |||
tjit(pp) | Peak-to-peak eye-pattern jitter | ISO723xM | 150 Mbps PRBS NRZ data input, same polarity input on all channels, See Figure 12 | 1 | ns |