SLLS867K September 2007 – October 2015 ISO7230C , ISO7230M , ISO7231C , ISO7231M
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | ISO7230 | ISO7231 | ||
EN | 10 | – | I | Enable, channel A, B, and C |
EN1 | – | 7 | I | Enable, channel C |
EN2 | – | 10 | I | Enable, channel A and B |
GND1 | 2, 8 | 2, 8 | – | Ground connection for VCC1 |
GND2 | 9, 15 | 9. 15 | – | Ground connection for VCC2 |
INA | 3 | 3 | I | Input, channel A |
INB | 4 | 4 | I | Input, channel B |
INC | 5 | 12 | I | Input, channel C |
NC | 6, 7, 11 | 6, 11 | – | Not connected |
OUTA | 14 | 14 | O | Output, channel A |
OUTB | 13 | 13 | O | Output, channel B |
OUTC | 12 | 5 | O | Output, channel C |
VCC1 | 1 | 1 | – | Power supply, VCC1 |
VCC2 | 16 | 16 | – | Power supply, VCC2 |