ZHCSBM4B September   2013  – August 2015 ISO7142CC

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
  4. 4 修订历史记录
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics—5-V Supply
    6. 6.6  Supply Current Characteristics—5-V Supply
    7. 6.7  Electrical Characteristics—3.3-V Supply
    8. 6.8  Supply Current Characteristics—3.3-V Supply
    9. 6.9  Electrical Characteristics—2.7-V Supply
    10. 6.10 Supply Current Characteristics—2.7-V Supply
    11. 6.11 Power Dissipation Characteristics
    12. 6.12 Switching Characteristics—5-V Supply
    13. 6.13 Switching Characteristics—3.3-V Supply
    14. 6.14 Switching Characteristics—2.7-V Supply
    15. 6.15 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Insulation and Safety-Related Specifications
      2. 8.3.2 Regulatory Information
      3. 8.3.3 Safety Limiting Values
    4. 8.4 Device Functional Modes
      1. 8.4.1 Device I/O Schematics
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 PCB Material
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 文档支持
      1. 12.1.1 相关文档 
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Detailed Description

8.1 Overview

The isolator in Figure 12 is based on a capacitive isolation barrier technique. The I/O channel of the device consists of two internal data channels, a high-frequency channel (HF) with a bandwidth from 100 kbps up to
50 Mbps, and a low-frequency channel (LF) covering the range from 100 kbps down to DC. In principle, a single-ended input signal entering the HF-channel is split into a differential signal through the inverter gate at the input. The following capacitor-resistor networks differentiate the signal into transients, which then are converted into differential pulses by two comparators. The comparator outputs drive a NOR-gate flip-flop whose output feeds an output multiplexer. A decision logic (DCL) at the driving output of the flip-flop measures the durations between signal transients. If the duration between two consecutive transients exceeds a certain time limit, (as in the case of a low-frequency signal), the DCL forces the output-multiplexer to switch from the high- to the low-frequency channel.

Because low-frequency input signals require the internal capacitors to assume prohibitively large values, these signals are pulse-width modulated (PWM) with the carrier frequency of an internal oscillator, thus creating a sufficiently high frequency signal, capable of passing the capacitive barrier. As the input is modulated, a low-pass filter (LPF) is needed to remove the high-frequency carrier from the actual data before passing it on to the output multiplexer.

8.2 Functional Block Diagram

ISO7142CC fbdc_sllsef1.gif Figure 12. Conceptual Block Diagram of a Digital Capacitive Isolator

8.3 Feature Description

8.3.1 Insulation and Safety-Related Specifications

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DTI Distance through the insulation Minimum internal gap (internal clearance) 0.014 mm
CI (2) Input capacitance VI = VCC/2 + 0.4 sin (2πft), f = 1 MHz, VCC = 5 V 2 pF
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
VIOTM Maximum transient isolation voltage 4242 VPK
VIORM Maximum working isolation voltage 566 VPK
VPR Input-to-output test voltage After Input/Output safety test subgroup 2/3,
VPR = VIORM x 1.2, t = 10 s,
Partial discharge < 5 pC
679 VPK
Method a, After environmental tests subgroup 1,
VPR = VIORM x 1.6, t = 10 s,
Partial discharge < 5 pC
906
Method b1, 100% production test,
VPR = VIORM x 1.875, t = 1 s,
Partial discharge < 5 pC
1061
L(I01) Minimum air gap (clearance) Shortest terminal to terminal distance through air 3.7 mm
L(I02) Minimum external tracking (creepage) Shortest terminal to terminal distance across the package surface 3.7 mm
Pollution degree 2
CTI Tracking resistance (comparative tracking index) DIN EN 60112 (VDE 0303-11); IEC 60112 ≥400 V
RIO (1) Isolation resistance, input to output VIO = 500 V, TA = 25oC >1012 Ω
VIO = 500 V, 100oC ≤ TA ≤ 125oC >1011
VIO = 500 V, TS = 150oC >109
CIO (1) Barrier capacitance, input to output VI = 0.4 sin (2πft), f = 1 MHz 2.4 pF
UL 1577
VISO Withstanding Isolation voltage VTEST = VISO= 2500 VRMS, 60 sec (qualification);
VTEST = 1.2 * VISO= 3000 VRMS, 1 sec (100% production)
2500 VRMS
(1) All pins on each side of the barrier tied together creating a two-terminal device.
(2) Measured from input data pin to ground.

spacer

NOTE

Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed circuit board do not reduce this distance.

Creepage and clearance on a printed circuit board become equal in certain cases. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.

Table 1. IEC 60664-1 Ratings Table

PARAMETER TEST CONDITIONS SPECIFICATION
Material Group II
Installation classification / Overvoltage Category for Basic Insulation Rated mains voltage ≤ 150 VRMS I–IV
Rated mains voltage ≤ 300 VRMS I–III

8.3.2 Regulatory Information

VDE UL CSA CQC
Certified according to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 61010-1 (VDE 0411-1):2011-07 Certified under UL 1577 Component Recognition Program Approved under CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 Certified according to GB 4943.1-2011
Basic Insulation;
Maximum transient Isolation IsolatiIsolationvoltage, 4242 VPK
Maximum working isolation voltage, 566 VPK
Single protection, 2500 VRMS (1) 3000 VRMS Isolation rating;
185 VRMS Reinforced Insulation and 370 VRMS Basic Insulation per CSA 60950-1-07+A1+A2 and IEC 60950-1 2nd Ed.+A1+A2;
150 VRMS Reinforced Insulation and 300 VRMS Basic Insulation per CSA 61010-1-12 and IEC 61010-1 3rd Ed.
Basic Insulation, Altitude ≤ 5000m, Tropical climate, 250 VRMS maximum working voltage.
File number: 40016131 File number: E181974 Master contract number: 220991 Certificate number: CQC14001109540
(1) Production tested ≥ 3000 VRMS for 1 second in accordance with UL 1577.

8.3.3 Safety Limiting Values

Safety limiting intends to minimize potential damage to the isolation barrier upon failure of input or output circuitry. A failure of the IO can allow low resistance to ground or the supply and, without current limiting, dissipate sufficient power to overheat the die and damage the isolation barrier, potentially leading to secondary system failures.

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
IS Safety input, output, or supply current DBQ-16 θJA = 104.5°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C 217 mA
θJA = 104.5°C/W, VI = 3.6 V, TJ = 150°C, TA = 25°C 332
θJA = 104.5°C/W, VI = 2.7 V, TJ = 150°C, TA = 25°C 443
TS Maximum safety temperature 150 °C

The safety-limiting constraint is the absolute-maximum junction temperature specified in the Absolute Maximum Ratings table. The power dissipation and junction-to-air thermal impedance of the device installed in the application hardware determines the junction temperature. The assumed junction-to-air thermal resistance in the Thermal Information table is that of a device installed on a high-K test board for leaded surface-mount packages. The power is the recommended maximum input voltage times the current. The junction temperature is then the ambient temperature plus the power times the junction-to-air thermal resistance.

ISO7142CC D001_SLLSEF1.gif Figure 13. Thermal Derating Curve for Safety Limiting Current per VDE

8.4 Device Functional Modes

Table 2 lists the functional modes for the ISO7142CC.

Table 2. Function Table(1)

VCCI VCCO INPUT
(INx)
OUTPUT ENABLE
(ENx)
OUTPUT
(OUTx)
PU PU H H or open H
L H or open L
X L Z
Open H or open H
PD PU X H or open H
PD PU X L Z
X PD X X Undetermined
(1) VCCI = Input-side Supply Voltage; VCCO = Output-side Supply Voltage; PU = Powered Up (VCC ≥ 2.7 V); PD = Powered Down (VCC ≤ 2.1 V); X = Irrelevant; H = High Level; L = Low Level; Z = High Impedance

8.4.1 Device I/O Schematics

ISO7142CC device_IO_sllsef1.gif Figure 14. Device I/O Schematics